1 ; RUN: llc -mtriple=s390x-linux-gnu -disable-fp-elim < %s | FileCheck %s
2 ; RUN: llc -mtriple=s390x-linux-gnu -disable-fp-elim -filetype=obj < %s \
3 ; RUN: | llvm-dwarfdump -debug-dump=info - | FileCheck --check-prefix=DEBUG %s
4 ;
5 ; This is a regression test making sure the location of variables is correct in
6 ; debugging information, even if they're addressed via the frame pointer.
7 ; Originally a copy of the AArch64 test, commandeered for SystemZ.
8 ;
9 ; First make sure main_arr is where we expect it: %r11 + 164
10 ;
11 ; CHECK: main:
12 ; CHECK: aghi %r15, -568
13 ; CHECK: la %r2, 164(%r11)
14 ; CHECK: brasl %r14, populate_array@PLT
16 ; DEBUG: DW_TAG_variable
17 ; Rather hard-coded, but 0x91 => DW_OP_fbreg and 0xa401 is SLEB128 encoded 164.
18 ; DEBUG-NOT: DW_TAG
19 ; DEBUG: DW_AT_location {{.*}}(<0x3> 91 a4 01 )
20 ; DEBUG-NOT: DW_TAG
21 ; DEBUG: DW_AT_name {{.*}} "main_arr"
24 @.str = private unnamed_addr constant [13 x i8] c"Total is %d\0A\00", align 2
26 declare void @populate_array(i32*, i32) nounwind
28 declare void @llvm.dbg.declare(metadata, metadata, metadata) nounwind readnone
30 declare i32 @sum_array(i32*, i32) nounwind
32 define i32 @main() nounwind {
33 entry:
34 %retval = alloca i32, align 4
35 %main_arr = alloca [100 x i32], align 4
36 %val = alloca i32, align 4
37 store volatile i32 0, i32* %retval
38 call void @llvm.dbg.declare(metadata [100 x i32]* %main_arr, metadata !17, metadata !{!"0x102"}), !dbg !22
39 call void @llvm.dbg.declare(metadata i32* %val, metadata !23, metadata !{!"0x102"}), !dbg !24
40 %arraydecay = getelementptr inbounds [100 x i32]* %main_arr, i32 0, i32 0, !dbg !25
41 call void @populate_array(i32* %arraydecay, i32 100), !dbg !25
42 %arraydecay1 = getelementptr inbounds [100 x i32]* %main_arr, i32 0, i32 0, !dbg !26
43 %call = call i32 @sum_array(i32* %arraydecay1, i32 100), !dbg !26
44 store i32 %call, i32* %val, align 4, !dbg !26
45 %0 = load i32* %val, align 4, !dbg !27
46 %call2 = call i32 (i8*, ...)* @printf(i8* getelementptr inbounds ([13 x i8]* @.str, i32 0, i32 0), i32 %0), !dbg !27
47 ret i32 0, !dbg !28
48 }
50 declare i32 @printf(i8*, ...)
52 !llvm.dbg.cu = !{!0}
53 !llvm.module.flags = !{!30}
55 !0 = !{!"0x11\0012\00clang version 3.2 \000\00\000\00\000", !29, !1, !1, !3, !1, !1} ; [ DW_TAG_compile_unit ] [/home/timnor01/a64-trunk/build/simple.c] [DW_LANG_C99]
56 !1 = !{}
57 !3 = !{!5, !11, !14}
58 !5 = !{!"0x2e\00populate_array\00populate_array\00\004\000\001\000\006\00256\000\004", !29, !6, !7, null, void (i32*, i32)* @populate_array, null, null, !1} ; [ DW_TAG_subprogram ] [line 4] [def] [populate_array]
59 !6 = !{!"0x29", !29} ; [ DW_TAG_file_type ]
60 !7 = !{!"0x15\00\000\000\000\000\000\000", i32 0, null, null, !8, null, null, null} ; [ DW_TAG_subroutine_type ] [line 0, size 0, align 0, offset 0] [from ]
61 !8 = !{null, !9, !10}
62 !9 = !{!"0xf\00\000\0064\0064\000\000", null, null, !10} ; [ DW_TAG_pointer_type ] [line 0, size 64, align 64, offset 0] [from int]
63 !10 = !{!"0x24\00int\000\0032\0032\000\000\005", null, null} ; [ DW_TAG_base_type ] [int] [line 0, size 32, align 32, offset 0, enc DW_ATE_signed]
64 !11 = !{!"0x2e\00sum_array\00sum_array\00\009\000\001\000\006\00256\000\009", !29, !6, !12, null, i32 (i32*, i32)* @sum_array, null, null, !1} ; [ DW_TAG_subprogram ] [line 9] [def] [sum_array]
65 !12 = !{!"0x15\00\000\000\000\000\000\000", i32 0, null, null, !13, null, null, null} ; [ DW_TAG_subroutine_type ] [line 0, size 0, align 0, offset 0] [from ]
66 !13 = !{!10, !9, !10}
67 !14 = !{!"0x2e\00main\00main\00\0018\000\001\000\006\00256\000\0018", !29, !6, !15, null, i32 ()* @main, null, null, !1} ; [ DW_TAG_subprogram ] [line 18] [def] [main]
68 !15 = !{!"0x15\00\000\000\000\000\000\000", i32 0, null, null, !16, null, null, null} ; [ DW_TAG_subroutine_type ] [line 0, size 0, align 0, offset 0] [from ]
69 !16 = !{!10}
70 !17 = !{!"0x100\00main_arr\0019\000", !18, !6, !19} ; [ DW_TAG_auto_variable ] [main_arr] [line 19]
71 !18 = !{!"0xb\0018\0016\004", !29, !14} ; [ DW_TAG_lexical_block ] [/home/timnor01/a64-trunk/build/simple.c]
72 !19 = !{!"0x1\00\000\003200\0032\000\000", null, null, !10, !20, i32 0, null, null, null} ; [ DW_TAG_array_type ] [line 0, size 3200, align 32, offset 0] [from int]
73 !20 = !{!"0x21\000\0099"} ; [ DW_TAG_subrange_type ] [0, 99]
74 !22 = !{i32 19, i32 7, !18, null}
75 !23 = !{!"0x100\00val\0020\000", !18, !6, !10} ; [ DW_TAG_auto_variable ] [val] [line 20]
76 !24 = !{i32 20, i32 7, !18, null}
77 !25 = !{i32 22, i32 3, !18, null}
78 !26 = !{i32 23, i32 9, !18, null}
79 !27 = !{i32 24, i32 3, !18, null}
80 !28 = !{i32 26, i32 3, !18, null}
81 !29 = !{!"simple.c", !"/home/timnor01/a64-trunk/build"}
82 !30 = !{i32 1, !"Debug Info Version", i32 2}