0440afce24c780e203b943b3fcfbcaf02df8cd30
1 ; RUN: llc -O0 -asm-verbose -mtriple=x86_64-macosx -generate-dwarf-pub-sections=Enable < %s | FileCheck %s
2 ; CHECK-NOT: .asciz "X" ## External Name
3 ; CHECK: .asciz "Y" ## External Name
4 ; Test to check type with no definition is listed in pubtypes section.
5 %struct.X = type opaque
6 %struct.Y = type { i32 }
8 define i32 @foo(%struct.X* %x, %struct.Y* %y) nounwind ssp {
9 entry:
10 %x_addr = alloca %struct.X* ; <%struct.X**> [#uses=1]
11 %y_addr = alloca %struct.Y* ; <%struct.Y**> [#uses=1]
12 %retval = alloca i32 ; <i32*> [#uses=2]
13 %0 = alloca i32 ; <i32*> [#uses=2]
14 %"alloca point" = bitcast i32 0 to i32 ; <i32> [#uses=0]
15 call void @llvm.dbg.declare(metadata !{%struct.X** %x_addr}, metadata !0), !dbg !13
16 store %struct.X* %x, %struct.X** %x_addr
17 call void @llvm.dbg.declare(metadata !{%struct.Y** %y_addr}, metadata !14), !dbg !13
18 store %struct.Y* %y, %struct.Y** %y_addr
19 store i32 0, i32* %0, align 4, !dbg !13
20 %1 = load i32* %0, align 4, !dbg !13 ; <i32> [#uses=1]
21 store i32 %1, i32* %retval, align 4, !dbg !13
22 br label %return, !dbg !13
24 return: ; preds = %entry
25 %retval1 = load i32* %retval, !dbg !13 ; <i32> [#uses=1]
26 ret i32 %retval1, !dbg !15
27 }
29 declare void @llvm.dbg.declare(metadata, metadata) nounwind readnone
31 !llvm.dbg.cu = !{!3}
32 !llvm.module.flags = !{!20}
34 !0 = metadata !{i32 786689, metadata !1, metadata !"x", metadata !2, i32 7, metadata !7, i32 0, null} ; [ DW_TAG_arg_variable ]
35 !1 = metadata !{i32 786478, metadata !18, metadata !2, metadata !"foo", metadata !"foo", metadata !"foo", i32 7, metadata !4, i1 false, i1 true, i32 0, i32 0, null, i32 0, i1 false, i32 (%struct.X*, %struct.Y*)* @foo, null, null, null, i32 7} ; [ DW_TAG_subprogram ]
36 !2 = metadata !{i32 786473, metadata !18} ; [ DW_TAG_file_type ]
37 !3 = metadata !{i32 786449, metadata !18, i32 1, metadata !"4.2.1 (Based on Apple Inc. build 5658) (LLVM build)", i1 false, metadata !"", i32 0, metadata !19, metadata !19, metadata !17, null, null, metadata !""} ; [ DW_TAG_compile_unit ]
38 !4 = metadata !{i32 786453, metadata !18, metadata !2, metadata !"", i32 0, i64 0, i64 0, i64 0, i32 0, null, metadata !5, i32 0, null, null, null} ; [ DW_TAG_subroutine_type ] [line 0, size 0, align 0, offset 0] [from ]
39 !5 = metadata !{metadata !6, metadata !7, metadata !9}
40 !6 = metadata !{i32 786468, metadata !18, metadata !2, metadata !"int", i32 0, i64 32, i64 32, i64 0, i32 0, i32 5} ; [ DW_TAG_base_type ]
41 !7 = metadata !{i32 786447, metadata !18, metadata !2, metadata !"", i32 0, i64 64, i64 64, i64 0, i32 0, metadata !8} ; [ DW_TAG_pointer_type ]
42 !8 = metadata !{i32 786451, metadata !18, metadata !2, metadata !"X", i32 3, i64 0, i64 0, i64 0, i32 4, null, null, i32 0, null, null, null} ; [ DW_TAG_structure_type ] [X] [line 3, size 0, align 0, offset 0] [decl] [from ]
43 !9 = metadata !{i32 786447, metadata !18, metadata !2, metadata !"", i32 0, i64 64, i64 64, i64 0, i32 0, metadata !10} ; [ DW_TAG_pointer_type ]
44 !10 = metadata !{i32 786451, metadata !18, metadata !2, metadata !"Y", i32 4, i64 32, i64 32, i64 0, i32 0, null, metadata !11, i32 0, null, null, null} ; [ DW_TAG_structure_type ] [Y] [line 4, size 32, align 32, offset 0] [def] [from ]
45 !11 = metadata !{metadata !12}
46 !12 = metadata !{i32 786445, metadata !18, metadata !10, metadata !"x", i32 5, i64 32, i64 32, i64 0, i32 0, metadata !6} ; [ DW_TAG_member ]
47 !13 = metadata !{i32 7, i32 0, metadata !1, null}
48 !14 = metadata !{i32 786689, metadata !1, metadata !"y", metadata !2, i32 7, metadata !9, i32 0, null} ; [ DW_TAG_arg_variable ]
49 !15 = metadata !{i32 7, i32 0, metadata !16, null}
50 !16 = metadata !{i32 786443, metadata !18, metadata !1, i32 7, i32 0, i32 0} ; [ DW_TAG_lexical_block ]
51 !17 = metadata !{metadata !1}
52 !18 = metadata !{metadata !"a.c", metadata !"/tmp/"}
53 !19 = metadata !{i32 0}
54 !20 = metadata !{i32 1, metadata !"Debug Info Version", i32 1}