1 ; RUN: llc -O0 -asm-verbose -mtriple=x86_64-macosx -generate-dwarf-pub-sections=Enable < %s | FileCheck %s
2 ; CHECK-NOT: .asciz "X" ## External Name
3 ; CHECK: .asciz "Y" ## External Name
4 ; Test to check type with no definition is listed in pubtypes section.
5 %struct.X = type opaque
6 %struct.Y = type { i32 }
8 define i32 @foo(%struct.X* %x, %struct.Y* %y) nounwind ssp {
9 entry:
10 %x_addr = alloca %struct.X* ; <%struct.X**> [#uses=1]
11 %y_addr = alloca %struct.Y* ; <%struct.Y**> [#uses=1]
12 %retval = alloca i32 ; <i32*> [#uses=2]
13 %0 = alloca i32 ; <i32*> [#uses=2]
14 %"alloca point" = bitcast i32 0 to i32 ; <i32> [#uses=0]
15 call void @llvm.dbg.declare(metadata %struct.X** %x_addr, metadata !0, metadata !{!"0x102"}), !dbg !13
16 store %struct.X* %x, %struct.X** %x_addr
17 call void @llvm.dbg.declare(metadata %struct.Y** %y_addr, metadata !14, metadata !{!"0x102"}), !dbg !13
18 store %struct.Y* %y, %struct.Y** %y_addr
19 store i32 0, i32* %0, align 4, !dbg !13
20 %1 = load i32* %0, align 4, !dbg !13 ; <i32> [#uses=1]
21 store i32 %1, i32* %retval, align 4, !dbg !13
22 br label %return, !dbg !13
24 return: ; preds = %entry
25 %retval1 = load i32* %retval, !dbg !13 ; <i32> [#uses=1]
26 ret i32 %retval1, !dbg !15
27 }
29 declare void @llvm.dbg.declare(metadata, metadata, metadata) nounwind readnone
31 !llvm.dbg.cu = !{!3}
32 !llvm.module.flags = !{!20}
34 !0 = !{!"0x101\00x\007\000", !1, !2, !7} ; [ DW_TAG_arg_variable ]
35 !1 = !{!"0x2e\00foo\00foo\00foo\007\000\001\000\006\000\000\007", !18, !2, !4, null, i32 (%struct.X*, %struct.Y*)* @foo, null, null, null} ; [ DW_TAG_subprogram ]
36 !2 = !{!"0x29", !18} ; [ DW_TAG_file_type ]
37 !3 = !{!"0x11\001\004.2.1 (Based on Apple Inc. build 5658) (LLVM build)\000\00\000\00\000", !18, !19, !19, !17, null, null} ; [ DW_TAG_compile_unit ]
38 !4 = !{!"0x15\00\000\000\000\000\000\000", !18, !2, null, !5, null, null, null} ; [ DW_TAG_subroutine_type ] [line 0, size 0, align 0, offset 0] [from ]
39 !5 = !{!6, !7, !9}
40 !6 = !{!"0x24\00int\000\0032\0032\000\000\005", !18, !2} ; [ DW_TAG_base_type ]
41 !7 = !{!"0xf\00\000\0064\0064\000\000", !18, !2, !8} ; [ DW_TAG_pointer_type ]
42 !8 = !{!"0x13\00X\003\000\000\000\004\000", !18, !2, null, null, null, null, null} ; [ DW_TAG_structure_type ] [X] [line 3, size 0, align 0, offset 0] [decl] [from ]
43 !9 = !{!"0xf\00\000\0064\0064\000\000", !18, !2, !10} ; [ DW_TAG_pointer_type ]
44 !10 = !{!"0x13\00Y\004\0032\0032\000\000\000", !18, !2, null, !11, null, null, null} ; [ DW_TAG_structure_type ] [Y] [line 4, size 32, align 32, offset 0] [def] [from ]
45 !11 = !{!12}
46 !12 = !{!"0xd\00x\005\0032\0032\000\000", !18, !10, !6} ; [ DW_TAG_member ]
47 !13 = !{i32 7, i32 0, !1, null}
48 !14 = !{!"0x101\00y\007\000", !1, !2, !9} ; [ DW_TAG_arg_variable ]
49 !15 = !{i32 7, i32 0, !16, null}
50 !16 = !{!"0xb\007\000\000", !18, !1} ; [ DW_TAG_lexical_block ]
51 !17 = !{!1}
52 !18 = !{!"a.c", !"/tmp/"}
53 !19 = !{i32 0}
54 !20 = !{i32 1, !"Debug Info Version", i32 2}