Debug info: (bugfix) C++ C/Dtors can be compiled to multiple functions,
[opencl/llvm.git] / test / DebugInfo / X86 / DW_AT_linkage_name.ll
1 ; RUN: llc -mtriple=x86_64-apple-macosx %s -o %t -filetype=obj
2 ; RUN: llvm-dwarfdump -debug-dump=info %t | FileCheck %s
4 ; rdar://problem/16362674
6 ; Test that we do not emit a linkage name for the declaration of a destructor.
7 ; Test that we do emit a linkage name for a specific instance of it.
9 ; CHECK: DW_TAG_subprogram
10 ; CHECK: [[A:.*]]:     DW_TAG_subprogram
11 ; CHECK: DW_AT_name {{.*}} "~A"
12 ; CHECK-NOT: DW_AT_MIPS_linkage_name
13 ; CHECK: DW_TAG_subprogram
14 ; CHECK-NEXT:  DW_AT_specification {{.*}}[[A]]
15 ; CHECK-NEXT: DW_AT_MIPS_linkage_name {{.*}} "_ZN1AD2Ev"
18 target datalayout = "e-m:o-i64:64-f80:128-n8:16:32:64-S128"
19 target triple = "x86_64-apple-macosx10.9.0"
21 %struct.A = type { i8 }
23 ; Function Attrs: nounwind ssp uwtable
24 define void @_ZN1AD2Ev(%struct.A* %this) unnamed_addr #0 align 2 {
25 entry:
26   %this.addr = alloca %struct.A*, align 8
27   store %struct.A* %this, %struct.A** %this.addr, align 8
28   call void @llvm.dbg.declare(metadata !{%struct.A** %this.addr}, metadata !26), !dbg !28
29   %this1 = load %struct.A** %this.addr
30   ret void, !dbg !29
31 }
33 ; Function Attrs: nounwind readnone
34 declare void @llvm.dbg.declare(metadata, metadata) #1
36 ; Function Attrs: nounwind ssp uwtable
37 define void @_ZN1AD1Ev(%struct.A* %this) unnamed_addr #0 align 2 {
38 entry:
39   %this.addr = alloca %struct.A*, align 8
40   store %struct.A* %this, %struct.A** %this.addr, align 8
41   call void @llvm.dbg.declare(metadata !{%struct.A** %this.addr}, metadata !30), !dbg !31
42   %this1 = load %struct.A** %this.addr
43   call void @_ZN1AD2Ev(%struct.A* %this1), !dbg !32
44   ret void, !dbg !33
45 }
47 ; Function Attrs: ssp uwtable
48 define void @_Z3foov() #2 {
49 entry:
50   %a = alloca %struct.A, align 1
51   call void @llvm.dbg.declare(metadata !{%struct.A* %a}, metadata !34), !dbg !35
52   call void @_ZN1AC1Ei(%struct.A* %a, i32 1), !dbg !35
53   call void @_ZN1AD1Ev(%struct.A* %a), !dbg !36
54   ret void, !dbg !36
55 }
57 declare void @_ZN1AC1Ei(%struct.A*, i32)
59 attributes #0 = { nounwind ssp uwtable }
60 attributes #1 = { nounwind readnone }
61 attributes #2 = { ssp uwtable }
63 !llvm.dbg.cu = !{!0}
64 !llvm.module.flags = !{!23, !24}
65 !llvm.ident = !{!25}
67 !0 = metadata !{i32 786449, metadata !1, i32 4, metadata !"clang version 3.5.0 ", i1 false, metadata !"", i32 0, metadata !2, metadata !3, metadata !16, metadata !2, metadata !2, metadata !"", i32 1} ; [ DW_TAG_compile_unit ] [linkage-name.cpp] [DW_LANG_C_plus_plus]
68 !1 = metadata !{metadata !"linkage-name.cpp", metadata !""}
69 !2 = metadata !{}
70 !3 = metadata !{metadata !4}
71 !4 = metadata !{i32 786451, metadata !1, null, metadata !"A", i32 1, i64 8, i64 8, i32 0, i32 0, null, metadata !5, i32 0, null, null, metadata !"_ZTS1A"} ; [ DW_TAG_structure_type ] [A] [line 1, size 8, align 8, offset 0] [def] [from ]
72 !5 = metadata !{metadata !6, metadata !12}
73 !6 = metadata !{i32 786478, metadata !1, metadata !"_ZTS1A", metadata !"A", metadata !"A", metadata !"", i32 2, metadata !7, i1 false, i1 false, i32 0, i32 0, null, i32 256, i1 false, null, null, i32 0, metadata !11, i32 2} ; [ DW_TAG_subprogram ] [line 2] [A]
74 !7 = metadata !{i32 786453, i32 0, null, metadata !"", i32 0, i64 0, i64 0, i64 0, i32 0, null, metadata !8, i32 0, null, null, null} ; [ DW_TAG_subroutine_type ] [line 0, size 0, align 0, offset 0] [from ]
75 !8 = metadata !{null, metadata !9, metadata !10}
76 !9 = metadata !{i32 786447, null, null, metadata !"", i32 0, i64 64, i64 64, i64 0, i32 1088, metadata !"_ZTS1A"} ; [ DW_TAG_pointer_type ] [line 0, size 64, align 64, offset 0] [artificial] [from _ZTS1A]
77 !10 = metadata !{i32 786468, null, null, metadata !"int", i32 0, i64 32, i64 32, i64 0, i32 0, i32 5} ; [ DW_TAG_base_type ] [int] [line 0, size 32, align 32, offset 0, enc DW_ATE_signed]
78 !11 = metadata !{i32 786468}
79 !12 = metadata !{i32 786478, metadata !1, metadata !"_ZTS1A", metadata !"~A", metadata !"~A", metadata !"", i32 3, metadata !13, i1 false, i1 false, i32 0, i32 0, null, i32 256, i1 false, null, null, i32 0, metadata !15, i32 3} ; [ DW_TAG_subprogram ] [line 3] [~A]
80 !13 = metadata !{i32 786453, i32 0, null, metadata !"", i32 0, i64 0, i64 0, i64 0, i32 0, null, metadata !14, i32 0, null, null, null} ; [ DW_TAG_subroutine_type ] [line 0, size 0, align 0, offset 0] [from ]
81 !14 = metadata !{null, metadata !9}
82 !15 = metadata !{i32 786468}
83 !16 = metadata !{metadata !17, metadata !18, metadata !19}
84 !17 = metadata !{i32 786478, metadata !1, metadata !"_ZTS1A", metadata !"~A", metadata !"~A", metadata !"_ZN1AD2Ev", i32 6, metadata !13, i1 false, i1 true, i32 0, i32 0, null, i32 256, i1 false, void (%struct.A*)* @_ZN1AD2Ev, null, metadata !12, metadata !2, i32 6} ; [ DW_TAG_subprogram ] [line 6] [def] [~A]
85 !18 = metadata !{i32 786478, metadata !1, metadata !"_ZTS1A", metadata !"~A", metadata !"~A", metadata !"_ZN1AD1Ev", i32 6, metadata !13, i1 false, i1 true, i32 0, i32 0, null, i32 256, i1 false, void (%struct.A*)* @_ZN1AD1Ev, null, metadata !12, metadata !2, i32 6} ; [ DW_TAG_subprogram ] [line 6] [def] [~A]
86 !19 = metadata !{i32 786478, metadata !1, metadata !20, metadata !"foo", metadata !"foo", metadata !"_Z3foov", i32 10, metadata !21, i1 false, i1 true, i32 0, i32 0, null, i32 256, i1 false, void ()* @_Z3foov, null, null, metadata !2, i32 10} ; [ DW_TAG_subprogram ] [line 10] [def] [foo]
87 !20 = metadata !{i32 786473, metadata !1}         ; [ DW_TAG_file_type ] [linkage-name.cpp]
88 !21 = metadata !{i32 786453, i32 0, null, metadata !"", i32 0, i64 0, i64 0, i64 0, i32 0, null, metadata !22, i32 0, null, null, null} ; [ DW_TAG_subroutine_type ] [line 0, size 0, align 0, offset 0] [from ]
89 !22 = metadata !{null}
90 !23 = metadata !{i32 2, metadata !"Dwarf Version", i32 2}
91 !24 = metadata !{i32 1, metadata !"Debug Info Version", i32 1}
92 !25 = metadata !{metadata !"clang version 3.5.0 "}
93 !26 = metadata !{i32 786689, metadata !17, metadata !"this", null, i32 16777216, metadata !27, i32 1088, i32 0} ; [ DW_TAG_arg_variable ] [this] [line 0]
94 !27 = metadata !{i32 786447, null, null, metadata !"", i32 0, i64 64, i64 64, i64 0, i32 0, metadata !"_ZTS1A"} ; [ DW_TAG_pointer_type ] [line 0, size 64, align 64, offset 0] [from _ZTS1A]
95 !28 = metadata !{i32 0, i32 0, metadata !17, null}
96 !29 = metadata !{i32 8, i32 0, metadata !17, null} ; [ DW_TAG_imported_declaration ]
97 !30 = metadata !{i32 786689, metadata !18, metadata !"this", null, i32 16777216, metadata !27, i32 1088, i32 0} ; [ DW_TAG_arg_variable ] [this] [line 0]
98 !31 = metadata !{i32 0, i32 0, metadata !18, null}
99 !32 = metadata !{i32 6, i32 0, metadata !18, null}
100 !33 = metadata !{i32 8, i32 0, metadata !18, null} ; [ DW_TAG_imported_declaration ]
101 !34 = metadata !{i32 786688, metadata !19, metadata !"a", metadata !20, i32 11, metadata !"_ZTS1A", i32 0, i32 0} ; [ DW_TAG_auto_variable ] [a] [line 11]
102 !35 = metadata !{i32 11, i32 0, metadata !19, null}
103 !36 = metadata !{i32 12, i32 0, metadata !19, null}