1 ; RUN: llc -mtriple=x86_64-apple-darwin %s -o %t -filetype=obj
2 ; RUN: llvm-dwarfdump -debug-dump=info %t | FileCheck %s
4 ; test that the DW_AT_specification is a back edge in the file.
6 ; CHECK: DW_TAG_subprogram [{{[0-9]+}}] *
7 ; CHECK: DW_AT_specification [DW_FORM_ref4] (cu + 0x[[OFFSET:[0-9a-f]*]] => {0x0000[[OFFSET]]})
8 ; CHECK: 0x0000[[OFFSET]]: DW_TAG_subprogram [{{[0-9]+}}] *
9 ; CHECK: DW_AT_name [DW_FORM_strp] ( .debug_str[0x{{[0-9a-f]*}}] = "bar")
12 @_ZZN3foo3barEvE1x = constant i32 0, align 4
14 define void @_ZN3foo3barEv() {
15 entry:
16 ret void, !dbg !25
17 }
19 !llvm.dbg.cu = !{!0}
20 !llvm.module.flags = !{!28}
22 !0 = metadata !{i32 786449, metadata !27, i32 4, metadata !"clang version 3.0 ()", i1 false, metadata !"", i32 0, metadata !1, metadata !1, metadata !3, metadata !18, metadata !1, metadata !""} ; [ DW_TAG_compile_unit ]
23 !1 = metadata !{}
24 !3 = metadata !{metadata !5}
25 !5 = metadata !{i32 720942, metadata !6, null, metadata !"bar", metadata !"bar", metadata !"_ZN3foo3barEv", i32 4, metadata !7, i1 false, i1 true, i32 0, i32 0, null, i32 256, i1 false, void ()* @_ZN3foo3barEv, null, metadata !11, metadata !16, i32 4} ; [ DW_TAG_subprogram ] [line 4] [def] [bar]
26 !6 = metadata !{i32 720937, metadata !27} ; [ DW_TAG_file_type ]
27 !7 = metadata !{i32 720917, i32 0, null, i32 0, i32 0, i64 0, i64 0, i32 0, i32 0, null, metadata !8, i32 0, null, null, null} ; [ DW_TAG_subroutine_type ] [line 0, size 0, align 0, offset 0] [from ]
28 !8 = metadata !{null, metadata !9}
29 !9 = metadata !{i32 786447, i32 0, null, i32 0, i32 0, i64 64, i64 64, i64 0, i32 64, metadata !10} ; [ DW_TAG_pointer_type ]
30 !10 = metadata !{i32 786451, metadata !27, null, metadata !"foo", i32 1, i64 0, i64 0, i32 0, i32 4, null, null, i32 0, null, null, null} ; [ DW_TAG_structure_type ] [foo] [line 1, size 0, align 0, offset 0] [decl] [from ]
31 !11 = metadata !{i32 720942, metadata !6, metadata !12, metadata !"bar", metadata !"bar", metadata !"_ZN3foo3barEv", i32 2, metadata !7, i1 false, i1 false, i32 0, i32 0, null, i32 256, i1 false, null, null, i32 0, metadata !14, i32 2} ; [ DW_TAG_subprogram ]
32 !12 = metadata !{i32 720898, metadata !27, null, metadata !"foo", i32 1, i64 8, i64 8, i32 0, i32 0, null, metadata !13, i32 0, null, null} ; [ DW_TAG_class_type ]
33 !13 = metadata !{metadata !11}
34 !14 = metadata !{metadata !15}
35 !15 = metadata !{i32 720932} ; [ DW_TAG_base_type ]
36 !16 = metadata !{metadata !17}
37 !17 = metadata !{i32 720932} ; [ DW_TAG_base_type ]
38 !18 = metadata !{metadata !20}
39 !20 = metadata !{i32 720948, i32 0, metadata !5, metadata !"x", metadata !"x", metadata !"", metadata !6, i32 5, metadata !21, i32 1, i32 1, i32* @_ZZN3foo3barEvE1x, null} ; [ DW_TAG_variable ]
40 !21 = metadata !{i32 720934, null, null, metadata !"", i32 0, i64 0, i64 0, i64 0, i32 0, metadata !22} ; [ DW_TAG_const_type ]
41 !22 = metadata !{i32 720932, null, null, metadata !"int", i32 0, i64 32, i64 32, i64 0, i32 0, i32 5} ; [ DW_TAG_base_type ]
42 !25 = metadata !{i32 6, i32 1, metadata !26, null}
43 !26 = metadata !{i32 786443, metadata !5, i32 4, i32 17, metadata !6, i32 0} ; [ DW_TAG_lexical_block ]
44 !27 = metadata !{metadata !"nsNativeAppSupportBase.ii", metadata !"/Users/espindola/mozilla-central/obj-x86_64-apple-darwin11.2.0/toolkit/library"}
45 !28 = metadata !{i32 1, metadata !"Debug Info Version", i32 1}