1 ; RUN: llc -mtriple=i686-w64-mingw32 -o %t -filetype=obj %s
2 ; RUN: llvm-dwarfdump -debug-dump=all %t | FileCheck %s
3 ; RUN: llc -mtriple=i686-w64-mingw32 -o %t -filetype=obj -dwarf-version=3 %s
4 ; RUN: llvm-dwarfdump -debug-dump=all %t | FileCheck %s -check-prefix=DWARF3
6 ; CHECK: DW_AT_stmt_list [DW_FORM_sec_offset]
7 ; DWARF3: DW_AT_stmt_list [DW_FORM_data4]
8 ;
9 ; generated from:
10 ; clang -g -S -emit-llvm test.c -o test.ll
11 ; int main()
12 ; {
13 ; return 0;
14 ; }
16 ; ModuleID = 'test.c'
17 target datalayout = "e-p:32:32:32-i1:8:8-i8:8:8-i16:16:16-i32:32:32-i64:64:64-f32:32:32-f64:64:64-f80:128:128-v64:64:64-v128:128:128-a0:0:64-f80:32:32-n8:16:32-S32"
18 target triple = "i686-pc-win32"
20 ; Function Attrs: nounwind
21 define i32 @main() #0 {
22 entry:
23 %retval = alloca i32, align 4
24 store i32 0, i32* %retval
25 ret i32 0, !dbg !10
26 }
28 attributes #0 = { nounwind "less-precise-fpmad"="false" "no-frame-pointer-elim"="true" "no-frame-pointer-elim-non-leaf"="true" "no-infs-fp-math"="false" "no-nans-fp-math"="false" "stack-protector-buffer-size"="8" "unsafe-fp-math"="false" "use-soft-float"="false" }
30 !llvm.dbg.cu = !{!0}
31 !llvm.module.flags = !{!9, !11}
33 !0 = metadata !{metadata !"0x11\0012\00clang version 3.4 \000\00\000\00\000", metadata !1, metadata !2, metadata !2, metadata !3, metadata !2, metadata !2} ; [ DW_TAG_compile_unit ] [C:\Projects/test.c] [DW_LANG_C99]
34 !1 = metadata !{metadata !"test.c", metadata !"C:\5CProjects"}
35 !2 = metadata !{}
36 !3 = metadata !{metadata !4}
37 !4 = metadata !{metadata !"0x2e\00main\00main\00\001\000\001\000\006\000\000\002", metadata !1, metadata !5, metadata !6, null, i32 ()* @main, null, null, metadata !2} ; [ DW_TAG_subprogram ] [line 1] [def] [scope 2] [main]
38 !5 = metadata !{metadata !"0x29", metadata !1} ; [ DW_TAG_file_type ] [C:\Projects/test.c]
39 !6 = metadata !{metadata !"0x15\00\000\000\000\000\000\000", i32 0, null, null, metadata !7, null, null, null} ; [ DW_TAG_subroutine_type ] [line 0, size 0, align 0, offset 0] [from ]
40 !7 = metadata !{metadata !8}
41 !8 = metadata !{metadata !"0x24\00int\000\0032\0032\000\000\005", null, null} ; [ DW_TAG_base_type ] [int] [line 0, size 32, align 32, offset 0, enc DW_ATE_signed]
42 !9 = metadata !{i32 2, metadata !"Dwarf Version", i32 4}
43 !10 = metadata !{i32 3, i32 0, metadata !4, null}
44 !11 = metadata !{i32 1, metadata !"Debug Info Version", i32 2}