1 ; REQUIRES: object-emission
3 ; RUN: llc -mtriple=x86_64-linux -O0 -filetype=obj -generate-arange-section < %s | llvm-dwarfdump -debug-dump=aranges - | FileCheck %s
4 ; RUN: llc -mtriple=x86_64-linux -O0 -filetype=obj -generate-arange-section < %s | llvm-readobj --relocations - | FileCheck --check-prefix=OBJ %s
6 ; extern int i;
7 ; template<int *x>
8 ; struct foo {
9 ; };
10 ;
11 ; foo<&i> f;
13 ; Check that we only have one arange in this compilation unit (it will be for 'f'), and not an extra one (for 'i' - since it isn't actually defined in this CU)
15 ; CHECK: Address Range Header
16 ; CHECK-NEXT: [0x
17 ; CHECK-NOT: [0x
19 ; Check that we have a relocation back to the debug_info section from the debug_aranges section
20 ; OBJ: debug_aranges
21 ; OBJ-NEXT: R_X86_64_32 .debug_info 0x0
23 %struct.foo = type { i8 }
25 @f = global %struct.foo zeroinitializer, align 1
26 @i = external global i32
28 !llvm.dbg.cu = !{!0}
29 !llvm.module.flags = !{!12, !13}
30 !llvm.ident = !{!14}
32 !0 = metadata !{i32 786449, metadata !1, i32 4, metadata !"clang version 3.5 ", i1 false, metadata !"", i32 0, metadata !2, metadata !3, metadata !2, metadata !9, metadata !2, metadata !""} ; [ DW_TAG_compile_unit ] [/tmp/dbginfo/simple.cpp] [DW_LANG_C_plus_plus]
33 !1 = metadata !{metadata !"simple.cpp", metadata !"/tmp/dbginfo"}
34 !2 = metadata !{}
35 !3 = metadata !{metadata !4}
36 !4 = metadata !{i32 786451, metadata !1, null, metadata !"foo<&i>", i32 3, i64 8, i64 8, i32 0, i32 0, null, metadata !2, i32 0, null, metadata !5, metadata !"_ZTS3fooIXadL_Z1iEEE"} ; [ DW_TAG_structure_type ] [foo<&i>] [line 3, size 8, align 8, offset 0] [def] [from ]
37 !5 = metadata !{metadata !6}
38 !6 = metadata !{i32 786480, null, metadata !"x", metadata !7, i32* @i, null, i32 0, i32 0} ; [ DW_TAG_template_value_parameter ]
39 !7 = metadata !{i32 786447, null, null, metadata !"", i32 0, i64 64, i64 64, i64 0, i32 0, metadata !8} ; [ DW_TAG_pointer_type ] [line 0, size 64, align 64, offset 0] [from int]
40 !8 = metadata !{i32 786468, null, null, metadata !"int", i32 0, i64 32, i64 32, i64 0, i32 0, i32 5} ; [ DW_TAG_base_type ] [int] [line 0, size 32, align 32, offset 0, enc DW_ATE_signed]
41 !9 = metadata !{metadata !10}
42 !10 = metadata !{i32 786484, i32 0, null, metadata !"f", metadata !"f", metadata !"", metadata !11, i32 6, metadata !4, i32 0, i32 1, %struct.foo* @f, null} ; [ DW_TAG_variable ] [f] [line 6] [def]
43 !11 = metadata !{i32 786473, metadata !1} ; [ DW_TAG_file_type ] [/tmp/dbginfo/simple.cpp]
44 !12 = metadata !{i32 2, metadata !"Dwarf Version", i32 4}
45 !13 = metadata !{i32 1, metadata !"Debug Info Version", i32 1}
46 !14 = metadata !{metadata !"clang version 3.5 "}