1 ; REQUIRES: object-emission
3 ; RUN: llc -mtriple=x86_64-unknown-unknown -O0 -filetype=obj < %s > %t
4 ; RUN: llvm-dwarfdump %t | FileCheck %s
6 ; IR generated from clang -g with the following source:
7 ; struct foo {
8 ; foo(const foo&);
9 ; int i;
10 ; };
11 ;
12 ; void func(foo f, foo g) {
13 ; f.i++;
14 ; }
16 ; CHECK: debug_info contents
17 ; CHECK: DW_TAG_subprogram
18 ; CHECK-NOT: DW_TAG
19 ; CHECK: DW_AT_MIPS_linkage_name{{.*}}"_Z4func3fooS_"
20 ; CHECK-NOT: NULL
21 ; CHECK: DW_TAG_formal_parameter
22 ; CHECK-NOT: DW_TAG
23 ; CHECK: DW_AT_name{{.*}}"f"
24 ; CHECK-NOT: NULL
25 ; CHECK: DW_TAG_formal_parameter
26 ; CHECK-NOT: DW_TAG
27 ; CHECK: DW_AT_name{{.*}}"g"
29 %struct.foo = type { i32 }
31 ; Function Attrs: nounwind uwtable
32 define void @_Z4func3fooS_(%struct.foo* %f, %struct.foo* %g) #0 {
33 entry:
34 call void @llvm.dbg.declare(metadata %struct.foo* %f, metadata !19, metadata !{!"0x102"}), !dbg !20
35 call void @llvm.dbg.declare(metadata %struct.foo* %g, metadata !21, metadata !{!"0x102"}), !dbg !20
36 %i = getelementptr inbounds %struct.foo* %f, i32 0, i32 0, !dbg !22
37 %0 = load i32* %i, align 4, !dbg !22
38 %inc = add nsw i32 %0, 1, !dbg !22
39 store i32 %inc, i32* %i, align 4, !dbg !22
40 ret void, !dbg !23
41 }
43 ; Function Attrs: nounwind readnone
44 declare void @llvm.dbg.declare(metadata, metadata, metadata) #1
46 attributes #0 = { nounwind uwtable "less-precise-fpmad"="false" "no-frame-pointer-elim"="true" "no-frame-pointer-elim-non-leaf"="true" "no-infs-fp-math"="false" "no-nans-fp-math"="false" "unsafe-fp-math"="false" "use-soft-float"="false" }
47 attributes #1 = { nounwind readnone }
49 !llvm.dbg.cu = !{!0}
50 !llvm.module.flags = !{!24}
52 !0 = !{!"0x11\004\00clang version 3.4 \000\00\000\00\001", !1, !2, !2, !3, !2, !2} ; [ DW_TAG_compile_unit ] [/usr/local/google/home/blaikie/dev/scratch/scratch.cpp] [DW_LANG_C_plus_plus]
53 !1 = !{!"scratch.cpp", !"/usr/local/google/home/blaikie/dev/scratch"}
54 !2 = !{}
55 !3 = !{!4}
56 !4 = !{!"0x2e\00func\00func\00_Z4func3fooS_\006\000\001\000\006\00256\000\006", !1, !5, !6, null, void (%struct.foo*, %struct.foo*)* @_Z4func3fooS_, null, null, !2} ; [ DW_TAG_subprogram ] [line 6] [def] [func]
57 !5 = !{!"0x29", !1} ; [ DW_TAG_file_type ] [/usr/local/google/home/blaikie/dev/scratch/scratch.cpp]
58 !6 = !{!"0x15\00\000\000\000\000\000\000", i32 0, null, null, !7, null, null, null} ; [ DW_TAG_subroutine_type ] [line 0, size 0, align 0, offset 0] [from ]
59 !7 = !{null, !8, !8}
60 !8 = !{!"0x13\00foo\001\0032\0032\000\000\000", !1, null, null, !9, null, null, null} ; [ DW_TAG_structure_type ] [foo] [line 1, size 32, align 32, offset 0] [def] [from ]
61 !9 = !{!10, !12}
62 !10 = !{!"0xd\00i\003\0032\0032\000\000", !1, !8, !11} ; [ DW_TAG_member ] [i] [line 3, size 32, align 32, offset 0] [from int]
63 !11 = !{!"0x24\00int\000\0032\0032\000\000\005", null, null} ; [ DW_TAG_base_type ] [int] [line 0, size 32, align 32, offset 0, enc DW_ATE_signed]
64 !12 = !{!"0x2e\00foo\00foo\00\002\000\000\000\006\00256\000\002", !1, !8, !13, null, null, null, i32 0, !18} ; [ DW_TAG_subprogram ] [line 2] [foo]
65 !13 = !{!"0x15\00\000\000\000\000\000\000", i32 0, null, null, !14, null, null, null} ; [ DW_TAG_subroutine_type ] [line 0, size 0, align 0, offset 0] [from ]
66 !14 = !{null, !15, !16}
67 !15 = !{!"0xf\00\000\0064\0064\000\001088", i32 0, null, !8} ; [ DW_TAG_pointer_type ] [line 0, size 64, align 64, offset 0] [artificial] [from foo]
68 !16 = !{!"0x10\00\000\000\000\000\000", null, null, !17} ; [ DW_TAG_reference_type ] [line 0, size 0, align 0, offset 0] [from ]
69 !17 = !{!"0x26\00\000\000\000\000\000", null, null, !8} ; [ DW_TAG_const_type ] [line 0, size 0, align 0, offset 0] [from foo]
70 !18 = !{i32 786468}
71 !19 = !{!"0x101\00f\0016777222\000", !4, !5, !8} ; [ DW_TAG_arg_variable ] [f] [line 6]
72 !20 = !MDLocation(line: 6, scope: !4)
73 !21 = !{!"0x101\00g\0033554438\000", !4, !5, !8} ; [ DW_TAG_arg_variable ] [g] [line 6]
74 !22 = !MDLocation(line: 7, scope: !4)
75 !23 = !MDLocation(line: 8, scope: !4)
76 !24 = !{i32 1, !"Debug Info Version", i32 2}