Fix Windows unwind info for functions in sections other than .text
[opencl/llvm.git] / test / DebugInfo / X86 / array2.ll
1 ; ModuleID = 'array.c'
2 ;
3 ; From (clang -g -c -O0):
4 ;
5 ; void f(int* p) {
6 ;   p[0] = 42;
7 ; }
8 ;
9 ; int main(int argc, char** argv) {
10 ;   int array[4] = { 0, 1, 2, 3 };
11 ;   f(array);
12 ;   return array[0];
13 ; }
14 ;
15 ; RUN: opt %s -O2 -S -o - | FileCheck %s
16 ; Test that we do not lower dbg.declares for arrays.
17 ;
18 ; CHECK: define i32 @main
19 ; CHECK: call void @llvm.dbg.value
20 ; CHECK: call void @llvm.dbg.value
21 ; CHECK: call void @llvm.dbg.declare
22 target datalayout = "e-m:o-i64:64-f80:128-n8:16:32:64-S128"
23 target triple = "x86_64-apple-macosx10.9.0"
25 @main.array = private unnamed_addr constant [4 x i32] [i32 0, i32 1, i32 2, i32 3], align 16
27 ; Function Attrs: nounwind ssp uwtable
28 define void @f(i32* %p) #0 {
29 entry:
30   %p.addr = alloca i32*, align 8
31   store i32* %p, i32** %p.addr, align 8
32   call void @llvm.dbg.declare(metadata i32** %p.addr, metadata !19, metadata !{!"0x102"}), !dbg !20
33   %0 = load i32** %p.addr, align 8, !dbg !21
34   %arrayidx = getelementptr inbounds i32* %0, i64 0, !dbg !21
35   store i32 42, i32* %arrayidx, align 4, !dbg !21
36   ret void, !dbg !22
37 }
39 ; Function Attrs: nounwind readnone
40 declare void @llvm.dbg.declare(metadata, metadata, metadata) #1
42 ; Function Attrs: nounwind ssp uwtable
43 define i32 @main(i32 %argc, i8** %argv) #0 {
44 entry:
45   %retval = alloca i32, align 4
46   %argc.addr = alloca i32, align 4
47   %argv.addr = alloca i8**, align 8
48   %array = alloca [4 x i32], align 16
49   store i32 0, i32* %retval
50   store i32 %argc, i32* %argc.addr, align 4
51   call void @llvm.dbg.declare(metadata i32* %argc.addr, metadata !23, metadata !{!"0x102"}), !dbg !24
52   store i8** %argv, i8*** %argv.addr, align 8
53   call void @llvm.dbg.declare(metadata i8*** %argv.addr, metadata !25, metadata !{!"0x102"}), !dbg !24
54   call void @llvm.dbg.declare(metadata [4 x i32]* %array, metadata !26, metadata !{!"0x102"}), !dbg !30
55   %0 = bitcast [4 x i32]* %array to i8*, !dbg !30
56   call void @llvm.memcpy.p0i8.p0i8.i64(i8* %0, i8* bitcast ([4 x i32]* @main.array to i8*), i64 16, i32 16, i1 false), !dbg !30
57   %arraydecay = getelementptr inbounds [4 x i32]* %array, i32 0, i32 0, !dbg !31
58   call void @f(i32* %arraydecay), !dbg !31
59   %arrayidx = getelementptr inbounds [4 x i32]* %array, i32 0, i64 0, !dbg !32
60   %1 = load i32* %arrayidx, align 4, !dbg !32
61   ret i32 %1, !dbg !32
62 }
64 ; Function Attrs: nounwind
65 declare void @llvm.memcpy.p0i8.p0i8.i64(i8* nocapture, i8* nocapture readonly, i64, i32, i1) #2
67 attributes #0 = { nounwind ssp uwtable }
68 attributes #1 = { nounwind readnone }
69 attributes #2 = { nounwind }
71 !llvm.dbg.cu = !{!0}
72 !llvm.module.flags = !{!16, !17}
73 !llvm.ident = !{!18}
75 !0 = !{!"0x11\0012\00clang version 3.5.0 \000\00\000\00\001", !1, !2, !2, !3, !2, !2} ; [ DW_TAG_compile_unit ] [array.c] [DW_LANG_C99]
76 !1 = !{!"array.c", !""}
77 !2 = !{}
78 !3 = !{!4, !10}
79 !4 = !{!"0x2e\00f\00f\00\001\000\001\000\006\00256\000\001", !1, !5, !6, null, void (i32*)* @f, null, null, !2} ; [ DW_TAG_subprogram ] [line 1] [def] [f]
80 !5 = !{!"0x29", !1}          ; [ DW_TAG_file_type ] [array.c]
81 !6 = !{!"0x15\00\000\000\000\000\000\000", i32 0, null, null, !7, null, null, null} ; [ DW_TAG_subroutine_type ] [line 0, size 0, align 0, offset 0] [from ]
82 !7 = !{null, !8}
83 !8 = !{!"0xf\00\000\0064\0064\000\000", null, null, !9} ; [ DW_TAG_pointer_type ] [line 0, size 64, align 64, offset 0] [from int]
84 !9 = !{!"0x24\00int\000\0032\0032\000\000\005", null, null} ; [ DW_TAG_base_type ] [int] [line 0, size 32, align 32, offset 0, enc DW_ATE_signed]
85 !10 = !{!"0x2e\00main\00main\00\005\000\001\000\006\00256\000\005", !1, !5, !11, null, i32 (i32, i8**)* @main, null, null, !2} ; [ DW_TAG_subprogram ] [line 5] [def] [main]
86 !11 = !{!"0x15\00\000\000\000\000\000\000", i32 0, null, null, !12, null, null, null} ; [ DW_TAG_subroutine_type ] [line 0, size 0, align 0, offset 0] [from ]
87 !12 = !{!9, !9, !13}
88 !13 = !{!"0xf\00\000\0064\0064\000\000", null, null, !14} ; [ DW_TAG_pointer_type ] [line 0, size 64, align 64, offset 0] [from ]
89 !14 = !{!"0xf\00\000\0064\0064\000\000", null, null, !15} ; [ DW_TAG_pointer_type ] [line 0, size 64, align 64, offset 0] [from char]
90 !15 = !{!"0x24\00char\000\008\008\000\000\006", null, null} ; [ DW_TAG_base_type ] [char] [line 0, size 8, align 8, offset 0, enc DW_ATE_signed_char]
91 !16 = !{i32 2, !"Dwarf Version", i32 2}
92 !17 = !{i32 1, !"Debug Info Version", i32 2}
93 !18 = !{!"clang version 3.5.0 "}
94 !19 = !{!"0x101\00p\0016777217\000", !4, !5, !8} ; [ DW_TAG_arg_variable ] [p] [line 1]
95 !20 = !{i32 1, i32 0, !4, null}
96 !21 = !{i32 2, i32 0, !4, null}
97 !22 = !{i32 3, i32 0, !4, null}
98 !23 = !{!"0x101\00argc\0016777221\000", !10, !5, !9} ; [ DW_TAG_arg_variable ] [argc] [line 5]
99 !24 = !{i32 5, i32 0, !10, null}
100 !25 = !{!"0x101\00argv\0033554437\000", !10, !5, !13} ; [ DW_TAG_arg_variable ] [argv] [line 5]
101 !26 = !{!"0x100\00array\006\000", !10, !5, !27} ; [ DW_TAG_auto_variable ] [array] [line 6]
102 !27 = !{!"0x1\00\000\00128\0032\000\000", null, null, !9, !28, i32 0, null, null, null} ; [ DW_TAG_array_type ] [line 0, size 128, align 32, offset 0] [from int]
103 !28 = !{!29}
104 !29 = !{!"0x21\000\004"}        ; [ DW_TAG_subrange_type ] [0, 3]
105 !30 = !{i32 6, i32 0, !10, null}
106 !31 = !{i32 7, i32 0, !10, null}
107 !32 = !{i32 8, i32 0, !10, null}