Revert "DI: Fold constant arguments into a single MDString"
[opencl/llvm.git] / test / DebugInfo / X86 / array2.ll
1 ; ModuleID = 'array.c'
2 ;
3 ; From (clang -g -c -O0):
4 ;
5 ; void f(int* p) {
6 ;   p[0] = 42;
7 ; }
8 ;
9 ; int main(int argc, char** argv) {
10 ;   int array[4] = { 0, 1, 2, 3 };
11 ;   f(array);
12 ;   return array[0];
13 ; }
14 ;
15 ; RUN: opt %s -O2 -S -o - | FileCheck %s
16 ; Test that we do not lower dbg.declares for arrays.
17 ;
18 ; CHECK: define i32 @main
19 ; CHECK: call void @llvm.dbg.value
20 ; CHECK: call void @llvm.dbg.value
21 ; CHECK: call void @llvm.dbg.declare
22 target datalayout = "e-m:o-i64:64-f80:128-n8:16:32:64-S128"
23 target triple = "x86_64-apple-macosx10.9.0"
25 @main.array = private unnamed_addr constant [4 x i32] [i32 0, i32 1, i32 2, i32 3], align 16
27 ; Function Attrs: nounwind ssp uwtable
28 define void @f(i32* %p) #0 {
29 entry:
30   %p.addr = alloca i32*, align 8
31   store i32* %p, i32** %p.addr, align 8
32   call void @llvm.dbg.declare(metadata !{i32** %p.addr}, metadata !19, metadata !{i32 786690}), !dbg !20
33   %0 = load i32** %p.addr, align 8, !dbg !21
34   %arrayidx = getelementptr inbounds i32* %0, i64 0, !dbg !21
35   store i32 42, i32* %arrayidx, align 4, !dbg !21
36   ret void, !dbg !22
37 }
39 ; Function Attrs: nounwind readnone
40 declare void @llvm.dbg.declare(metadata, metadata, metadata) #1
42 ; Function Attrs: nounwind ssp uwtable
43 define i32 @main(i32 %argc, i8** %argv) #0 {
44 entry:
45   %retval = alloca i32, align 4
46   %argc.addr = alloca i32, align 4
47   %argv.addr = alloca i8**, align 8
48   %array = alloca [4 x i32], align 16
49   store i32 0, i32* %retval
50   store i32 %argc, i32* %argc.addr, align 4
51   call void @llvm.dbg.declare(metadata !{i32* %argc.addr}, metadata !23, metadata !{i32 786690}), !dbg !24
52   store i8** %argv, i8*** %argv.addr, align 8
53   call void @llvm.dbg.declare(metadata !{i8*** %argv.addr}, metadata !25, metadata !{i32 786690}), !dbg !24
54   call void @llvm.dbg.declare(metadata !{[4 x i32]* %array}, metadata !26, metadata !{i32 786690}), !dbg !30
55   %0 = bitcast [4 x i32]* %array to i8*, !dbg !30
56   call void @llvm.memcpy.p0i8.p0i8.i64(i8* %0, i8* bitcast ([4 x i32]* @main.array to i8*), i64 16, i32 16, i1 false), !dbg !30
57   %arraydecay = getelementptr inbounds [4 x i32]* %array, i32 0, i32 0, !dbg !31
58   call void @f(i32* %arraydecay), !dbg !31
59   %arrayidx = getelementptr inbounds [4 x i32]* %array, i32 0, i64 0, !dbg !32
60   %1 = load i32* %arrayidx, align 4, !dbg !32
61   ret i32 %1, !dbg !32
62 }
64 ; Function Attrs: nounwind
65 declare void @llvm.memcpy.p0i8.p0i8.i64(i8* nocapture, i8* nocapture readonly, i64, i32, i1) #2
67 attributes #0 = { nounwind ssp uwtable }
68 attributes #1 = { nounwind readnone }
69 attributes #2 = { nounwind }
71 !llvm.dbg.cu = !{!0}
72 !llvm.module.flags = !{!16, !17}
73 !llvm.ident = !{!18}
75 !0 = metadata !{i32 786449, metadata !1, i32 12, metadata !"clang version 3.5.0 ", i1 false, metadata !"", i32 0, metadata !2, metadata !2, metadata !3, metadata !2, metadata !2, metadata !"", i32 1} ; [ DW_TAG_compile_unit ] [array.c] [DW_LANG_C99]
76 !1 = metadata !{metadata !"array.c", metadata !""}
77 !2 = metadata !{}
78 !3 = metadata !{metadata !4, metadata !10}
79 !4 = metadata !{i32 786478, metadata !1, metadata !5, metadata !"f", metadata !"f", metadata !"", i32 1, metadata !6, i1 false, i1 true, i32 0, i32 0, null, i32 256, i1 false, void (i32*)* @f, null, null, metadata !2, i32 1} ; [ DW_TAG_subprogram ] [line 1] [def] [f]
80 !5 = metadata !{i32 786473, metadata !1}          ; [ DW_TAG_file_type ] [array.c]
81 !6 = metadata !{i32 786453, i32 0, null, metadata !"", i32 0, i64 0, i64 0, i64 0, i32 0, null, metadata !7, i32 0, null, null, null} ; [ DW_TAG_subroutine_type ] [line 0, size 0, align 0, offset 0] [from ]
82 !7 = metadata !{null, metadata !8}
83 !8 = metadata !{i32 786447, null, null, metadata !"", i32 0, i64 64, i64 64, i64 0, i32 0, metadata !9} ; [ DW_TAG_pointer_type ] [line 0, size 64, align 64, offset 0] [from int]
84 !9 = metadata !{i32 786468, null, null, metadata !"int", i32 0, i64 32, i64 32, i64 0, i32 0, i32 5} ; [ DW_TAG_base_type ] [int] [line 0, size 32, align 32, offset 0, enc DW_ATE_signed]
85 !10 = metadata !{i32 786478, metadata !1, metadata !5, metadata !"main", metadata !"main", metadata !"", i32 5, metadata !11, i1 false, i1 true, i32 0, i32 0, null, i32 256, i1 false, i32 (i32, i8**)* @main, null, null, metadata !2, i32 5} ; [ DW_TAG_subprogram ] [line 5] [def] [main]
86 !11 = metadata !{i32 786453, i32 0, null, metadata !"", i32 0, i64 0, i64 0, i64 0, i32 0, null, metadata !12, i32 0, null, null, null} ; [ DW_TAG_subroutine_type ] [line 0, size 0, align 0, offset 0] [from ]
87 !12 = metadata !{metadata !9, metadata !9, metadata !13}
88 !13 = metadata !{i32 786447, null, null, metadata !"", i32 0, i64 64, i64 64, i64 0, i32 0, metadata !14} ; [ DW_TAG_pointer_type ] [line 0, size 64, align 64, offset 0] [from ]
89 !14 = metadata !{i32 786447, null, null, metadata !"", i32 0, i64 64, i64 64, i64 0, i32 0, metadata !15} ; [ DW_TAG_pointer_type ] [line 0, size 64, align 64, offset 0] [from char]
90 !15 = metadata !{i32 786468, null, null, metadata !"char", i32 0, i64 8, i64 8, i64 0, i32 0, i32 6} ; [ DW_TAG_base_type ] [char] [line 0, size 8, align 8, offset 0, enc DW_ATE_signed_char]
91 !16 = metadata !{i32 2, metadata !"Dwarf Version", i32 2}
92 !17 = metadata !{i32 1, metadata !"Debug Info Version", i32 1}
93 !18 = metadata !{metadata !"clang version 3.5.0 "}
94 !19 = metadata !{i32 786689, metadata !4, metadata !"p", metadata !5, i32 16777217, metadata !8, i32 0, i32 0} ; [ DW_TAG_arg_variable ] [p] [line 1]
95 !20 = metadata !{i32 1, i32 0, metadata !4, null}
96 !21 = metadata !{i32 2, i32 0, metadata !4, null}
97 !22 = metadata !{i32 3, i32 0, metadata !4, null}
98 !23 = metadata !{i32 786689, metadata !10, metadata !"argc", metadata !5, i32 16777221, metadata !9, i32 0, i32 0} ; [ DW_TAG_arg_variable ] [argc] [line 5]
99 !24 = metadata !{i32 5, i32 0, metadata !10, null}
100 !25 = metadata !{i32 786689, metadata !10, metadata !"argv", metadata !5, i32 33554437, metadata !13, i32 0, i32 0} ; [ DW_TAG_arg_variable ] [argv] [line 5]
101 !26 = metadata !{i32 786688, metadata !10, metadata !"array", metadata !5, i32 6, metadata !27, i32 0, i32 0} ; [ DW_TAG_auto_variable ] [array] [line 6]
102 !27 = metadata !{i32 786433, null, null, metadata !"", i32 0, i64 128, i64 32, i32 0, i32 0, metadata !9, metadata !28, i32 0, null, null, null} ; [ DW_TAG_array_type ] [line 0, size 128, align 32, offset 0] [from int]
103 !28 = metadata !{metadata !29}
104 !29 = metadata !{i32 786465, i64 0, i64 4}        ; [ DW_TAG_subrange_type ] [0, 3]
105 !30 = metadata !{i32 6, i32 0, metadata !10, null}
106 !31 = metadata !{i32 7, i32 0, metadata !10, null}
107 !32 = metadata !{i32 8, i32 0, metadata !10, null} ; [ DW_TAG_imported_declaration ]