Fix a bug when pretty-printing DW_OP_deref.
[opencl/llvm.git] / test / DebugInfo / X86 / block-capture.ll
1 ; RUN: llc %s -o %t -filetype=obj
2 ; RUN: llvm-dwarfdump -debug-dump=info %t | FileCheck %s
4 ; Checks that we emit debug info for the block variable declare.
5 ; CHECK: DW_TAG_subprogram
6 ; CHECK: DW_TAG_variable
7 ;                                              fbreg +8, deref, +32
8 ; CHECK-NEXT: DW_AT_location [DW_FORM_block1] (<0x05> 91 08 06 23 20 )
9 ; CHECK-NEXT: DW_AT_name {{.*}} "block"
11 ; Extracted from the clang output for:
12 ; void foo() {
13 ;  void (^block)() = ^{ block(); };
14 ; }
16 ; ModuleID = 'foo.m'
17 target datalayout = "e-m:o-i64:64-f80:128-n8:16:32:64-S128"
18 target triple = "x86_64-apple-darwin"
20 %struct.__block_descriptor = type { i64, i64 }
21 %struct.__block_literal_generic = type { i8*, i32, i32, i8*, %struct.__block_descriptor* }
23 @_NSConcreteStackBlock = external global i8*
24 @.str = private unnamed_addr constant [6 x i8] c"v8@?0\00", align 1
26 ; Function Attrs: nounwind readnone
27 declare void @llvm.dbg.declare(metadata, metadata, metadata) #1
29 ; Function Attrs: ssp uwtable
30 define internal void @__foo_block_invoke(i8* %.block_descriptor) #2 {
31 entry:
32   %.block_descriptor.addr = alloca i8*, align 8
33   %block.addr = alloca <{ i8*, i32, i32, i8*, %struct.__block_descriptor*, void (...)* }>*, align 8
34   store i8* %.block_descriptor, i8** %.block_descriptor.addr, align 8
35   %0 = load i8** %.block_descriptor.addr
36   call void @llvm.dbg.value(metadata !{i8* %0}, i64 0, metadata !47, metadata !43), !dbg !66
37   call void @llvm.dbg.declare(metadata !{i8* %.block_descriptor}, metadata !47, metadata !43), !dbg !66
38   %block = bitcast i8* %.block_descriptor to <{ i8*, i32, i32, i8*, %struct.__block_descriptor*, void (...)* }>*, !dbg !67
39   store <{ i8*, i32, i32, i8*, %struct.__block_descriptor*, void (...)* }>* %block, <{ i8*, i32, i32, i8*, %struct.__block_descriptor*, void (...)* }>** %block.addr, align 8
40   call void @llvm.dbg.declare(metadata !{<{ i8*, i32, i32, i8*, %struct.__block_descriptor*, void (...)* }>** %block.addr}, metadata !68, metadata !69), !dbg !70
41   %block.capture.addr = getelementptr inbounds <{ i8*, i32, i32, i8*, %struct.__block_descriptor*, void (...)* }>* %block, i32 0, i32 5, !dbg !71
42   %1 = load void (...)** %block.capture.addr, align 8, !dbg !71
43   %block.literal = bitcast void (...)* %1 to %struct.__block_literal_generic*, !dbg !71
44   %2 = getelementptr inbounds %struct.__block_literal_generic* %block.literal, i32 0, i32 3, !dbg !71
45   %3 = bitcast %struct.__block_literal_generic* %block.literal to i8*, !dbg !71
46   %4 = load i8** %2, !dbg !71
47   %5 = bitcast i8* %4 to void (i8*, ...)*, !dbg !71
48   call void (i8*, ...)* %5(i8* %3), !dbg !71
49   ret void, !dbg !73
50 }
52 ; Function Attrs: nounwind readnone
53 declare void @llvm.dbg.value(metadata, i64, metadata, metadata) #1
56 attributes #0 = { nounwind ssp uwtable }
57 attributes #1 = { nounwind readnone }
58 attributes #2 = { ssp uwtable }
59 attributes #3 = { nounwind }
61 !llvm.dbg.cu = !{!0}
62 !llvm.module.flags = !{!16, !17, !18, !19, !20, !21, !22}
63 !llvm.ident = !{!23}
65 !0 = metadata !{metadata !"0x11\0016\00clang version 3.6.0 (trunk 223471)\000\00\002\00\001", metadata !1, metadata !2, metadata !2, metadata !3, metadata !2, metadata !2} ; [ DW_TAG_compile_unit ] [/foo.m] [DW_LANG_ObjC]
66 !1 = metadata !{metadata !"foo.m", metadata !""}
67 !2 = metadata !{}
68 !3 = metadata !{metadata !8}
69 !5 = metadata !{metadata !"0x29", metadata !1}    ; [ DW_TAG_file_type ] [/foo.m]
70 !6 = metadata !{metadata !"0x15\00\000\000\000\000\000\000", null, null, null, metadata !7, null, null, null} ; [ DW_TAG_subroutine_type ] [line 0, size 0, align 0, offset 0] [from ]
71 !7 = metadata !{null}
72 !8 = metadata !{metadata !"0x2e\00__foo_block_invoke\00__foo_block_invoke\00\002\001\001\000\000\00256\000\002", metadata !1, metadata !5, metadata !9, null, void (i8*)* @__foo_block_invoke, null, null, metadata !2} ; [ DW_TAG_subprogram ] [line 2] [local] [def] [__foo_block_invoke]
73 !9 = metadata !{metadata !"0x15\00\000\000\000\000\000\000", null, null, null, metadata !10, null, null, null} ; [ DW_TAG_subroutine_type ] [line 0, size 0, align 0, offset 0] [from ]
74 !10 = metadata !{null, metadata !11}
75 !11 = metadata !{metadata !"0xf\00\000\0064\0064\000\000", null, null, null} ; [ DW_TAG_pointer_type ] [line 0, size 64, align 64, offset 0] [from ]
76 !13 = metadata !{metadata !"0x15\00\000\000\000\000\000\000", null, null, null, metadata !14, null, null, null} ; [ DW_TAG_subroutine_type ] [line 0, size 0, align 0, offset 0] [from ]
77 !14 = metadata !{null, metadata !11, metadata !11}
78 !16 = metadata !{i32 1, metadata !"Objective-C Version", i32 2}
79 !17 = metadata !{i32 1, metadata !"Objective-C Image Info Version", i32 0}
80 !18 = metadata !{i32 1, metadata !"Objective-C Image Info Section", metadata !"__DATA, __objc_imageinfo, regular, no_dead_strip"}
81 !19 = metadata !{i32 4, metadata !"Objective-C Garbage Collection", i32 0}
82 !20 = metadata !{i32 2, metadata !"Dwarf Version", i32 2}
83 !21 = metadata !{i32 2, metadata !"Debug Info Version", i32 2}
84 !22 = metadata !{i32 1, metadata !"PIC Level", i32 2}
85 !23 = metadata !{metadata !"clang version 3.6.0 (trunk 223471)"}
86 !25 = metadata !{metadata !"0xf\00\000\0064\000\000\000", null, null, metadata !26} ; [ DW_TAG_pointer_type ] [line 0, size 64, align 0, offset 0] [from __block_literal_generic]
87 !26 = metadata !{metadata !"0x13\00__block_literal_generic\002\00256\000\000\008\000", metadata !1, metadata !5, null, metadata !27, null, null, null} ; [ DW_TAG_structure_type ] [__block_literal_generic] [line 2, size 256, align 0, offset 0] [def] [from ]
88 !27 = metadata !{metadata !28, metadata !29, metadata !31, metadata !32, metadata !36}
89 !28 = metadata !{metadata !"0xd\00__isa\000\0064\0064\000\000", metadata !1, metadata !5, metadata !11} ; [ DW_TAG_member ] [__isa] [line 0, size 64, align 64, offset 0] [from ]
90 !29 = metadata !{metadata !"0xd\00__flags\000\0032\0032\0064\000", metadata !1, metadata !5, metadata !30} ; [ DW_TAG_member ] [__flags] [line 0, size 32, align 32, offset 64] [from int]
91 !30 = metadata !{metadata !"0x24\00int\000\0032\0032\000\000\005", null, null} ; [ DW_TAG_base_type ] [int] [line 0, size 32, align 32, offset 0, enc DW_ATE_signed]
92 !31 = metadata !{metadata !"0xd\00__reserved\000\0032\0032\0096\000", metadata !1, metadata !5, metadata !30} ; [ DW_TAG_member ] [__reserved] [line 0, size 32, align 32, offset 96] [from int]
93 !32 = metadata !{metadata !"0xd\00__FuncPtr\000\0064\0064\00128\000", metadata !1, metadata !5, metadata !33} ; [ DW_TAG_member ] [__FuncPtr] [line 0, size 64, align 64, offset 128] [from ]
94 !33 = metadata !{metadata !"0xf\00\000\0064\0064\000\000", null, null, metadata !34} ; [ DW_TAG_pointer_type ] [line 0, size 64, align 64, offset 0] [from ]
95 !34 = metadata !{metadata !"0x15\00\000\000\000\000\000\000", null, null, null, metadata !35, null, null, null} ; [ DW_TAG_subroutine_type ] [line 0, size 0, align 0, offset 0] [from ]
96 !35 = metadata !{null, null}
97 !36 = metadata !{metadata !"0xd\00__descriptor\002\0064\0064\00192\000", metadata !1, metadata !5, metadata !37} ; [ DW_TAG_member ] [__descriptor] [line 2, size 64, align 64, offset 192] [from ]
98 !37 = metadata !{metadata !"0xf\00\000\0064\000\000\000", null, null, metadata !38} ; [ DW_TAG_pointer_type ] [line 0, size 64, align 0, offset 0] [from __block_descriptor]
99 !38 = metadata !{metadata !"0x13\00__block_descriptor\002\00128\000\000\008\000", metadata !1, metadata !5, null, metadata !39, null, null, null} ; [ DW_TAG_structure_type ] [__block_descriptor] [line 2, size 128, align 0, offset 0] [def] [from ]
100 !39 = metadata !{metadata !40, metadata !42}
101 !40 = metadata !{metadata !"0xd\00reserved\000\0064\0064\000\000", metadata !1, metadata !5, metadata !41} ; [ DW_TAG_member ] [reserved] [line 0, size 64, align 64, offset 0] [from long unsigned int]
102 !41 = metadata !{metadata !"0x24\00long unsigned int\000\0064\0064\000\000\007", null, null} ; [ DW_TAG_base_type ] [long unsigned int] [line 0, size 64, align 64, offset 0, enc DW_ATE_unsigned]
103 !42 = metadata !{metadata !"0xd\00Size\000\0064\0064\0064\000", metadata !1, metadata !5, metadata !41} ; [ DW_TAG_member ] [Size] [line 0, size 64, align 64, offset 64] [from long unsigned int]
104 !43 = metadata !{metadata !"0x102"}               ; [ DW_TAG_expression ]
105 !47 = metadata !{metadata !"0x101\00.block_descriptor\0016777218\0064", metadata !8, metadata !5, metadata !48} ; [ DW_TAG_arg_variable ] [.block_descriptor] [line 2]
106 !48 = metadata !{metadata !"0xf\00\000\0064\000\000\000", null, null, metadata !49} ; [ DW_TAG_pointer_type ] [line 0, size 64, align 0, offset 0] [from __block_literal_1]
107 !49 = metadata !{metadata !"0x13\00__block_literal_1\002\00320\0064\000\000\000", metadata !1, metadata !5, null, metadata !50, null, null, null} ; [ DW_TAG_structure_type ] [__block_literal_1] [line 2, size 320, align 64, offset 0] [def] [from ]
108 !50 = metadata !{metadata !51, metadata !52, metadata !53, metadata !54, metadata !56, metadata !65}
109 !51 = metadata !{metadata !"0xd\00__isa\002\0064\0064\000\003", metadata !1, metadata !5, metadata !11} ; [ DW_TAG_member ] [__isa] [line 2, size 64, align 64, offset 0] [public] [from ]
110 !52 = metadata !{metadata !"0xd\00__flags\002\0032\0032\0064\003", metadata !1, metadata !5, metadata !30} ; [ DW_TAG_member ] [__flags] [line 2, size 32, align 32, offset 64] [public] [from int]
111 !53 = metadata !{metadata !"0xd\00__reserved\002\0032\0032\0096\003", metadata !1, metadata !5, metadata !30} ; [ DW_TAG_member ] [__reserved] [line 2, size 32, align 32, offset 96] [public] [from int]
112 !54 = metadata !{metadata !"0xd\00__FuncPtr\002\0064\0064\00128\003", metadata !1, metadata !5, metadata !55} ; [ DW_TAG_member ] [__FuncPtr] [line 2, size 64, align 64, offset 128] [public] [from ]
113 !55 = metadata !{metadata !"0xf\00\000\0064\0064\000\000", null, null, metadata !6} ; [ DW_TAG_pointer_type ] [line 0, size 64, align 64, offset 0] [from ]
114 !56 = metadata !{metadata !"0xd\00__descriptor\002\0064\0064\00192\003", metadata !1, metadata !5, metadata !57} ; [ DW_TAG_member ] [__descriptor] [line 2, size 64, align 64, offset 192] [public] [from ]
115 !57 = metadata !{metadata !"0xf\00\000\0064\0064\000\000", null, null, metadata !58} ; [ DW_TAG_pointer_type ] [line 0, size 64, align 64, offset 0] [from __block_descriptor_withcopydispose]
116 !58 = metadata !{metadata !"0x13\00__block_descriptor_withcopydispose\002\00256\0064\000\000\000", metadata !1, null, null, metadata !59, null, null, null} ; [ DW_TAG_structure_type ] [__block_descriptor_withcopydispose] [line 2, size 256, align 64, offset 0] [def] [from ]
117 !59 = metadata !{metadata !60, metadata !61, metadata !62, metadata !64}
118 !60 = metadata !{metadata !"0xd\00reserved\002\0064\0064\000\000", metadata !1, metadata !58, metadata !41} ; [ DW_TAG_member ] [reserved] [line 2, size 64, align 64, offset 0] [from long unsigned int]
119 !61 = metadata !{metadata !"0xd\00Size\002\0064\0064\0064\000", metadata !1, metadata !58, metadata !41} ; [ DW_TAG_member ] [Size] [line 2, size 64, align 64, offset 64] [from long unsigned int]
120 !62 = metadata !{metadata !"0xd\00CopyFuncPtr\002\0064\0064\00128\000", metadata !1, metadata !58, metadata !63} ; [ DW_TAG_member ] [CopyFuncPtr] [line 2, size 64, align 64, offset 128] [from ]
121 !63 = metadata !{metadata !"0xf\00\000\0064\0064\000\000", null, null, metadata !11} ; [ DW_TAG_pointer_type ] [line 0, size 64, align 64, offset 0] [from ]
122 !64 = metadata !{metadata !"0xd\00DestroyFuncPtr\002\0064\0064\00192\000", metadata !1, metadata !58, metadata !63} ; [ DW_TAG_member ] [DestroyFuncPtr] [line 2, size 64, align 64, offset 192] [from ]
123 !65 = metadata !{metadata !"0xd\00block\002\0064\0064\00256\003", metadata !1, metadata !5, metadata !25} ; [ DW_TAG_member ] [block] [line 2, size 64, align 64, offset 256] [public] [from ]
124 !66 = metadata !{i32 2, i32 20, metadata !8, null}
125 !67 = metadata !{i32 2, i32 21, metadata !8, null}
126 !68 = metadata !{metadata !"0x100\00block\002\000", metadata !8, metadata !5, metadata !25} ; [ DW_TAG_auto_variable ] [block] [line 2]
127 !69 = metadata !{metadata !"0x102\006\0034\0032"} ; [ DW_TAG_expression ] [DW_OP_deref]
128 !70 = metadata !{i32 2, i32 9, metadata !8, null}
129 !71 = metadata !{i32 2, i32 23, metadata !72, null}
130 !72 = metadata !{metadata !"0xb\002\0021\000", metadata !1, metadata !8} ; [ DW_TAG_lexical_block ] [/foo.m]
131 !73 = metadata !{i32 2, i32 32, metadata !8, null}