1 ; RUN: llc -mtriple=i686-w64-mingw32 -filetype=asm -O0 < %s | FileCheck %s
3 ; CHECK: .secrel32 Linfo_string0
4 ; CHECK: .secrel32 Linfo_string1
5 ;
6 ; generated from:
7 ; clang -g -S -emit-llvm test.c -o test.ll
8 ; int main()
9 ; {
10 ; return 0;
11 ; }
13 ; Function Attrs: nounwind
14 define i32 @main() #0 {
15 entry:
16 %retval = alloca i32, align 4
17 store i32 0, i32* %retval
18 ret i32 0, !dbg !10
19 }
21 attributes #0 = { nounwind "less-precise-fpmad"="false" "no-frame-pointer-elim"="true" "no-frame-pointer-elim-non-leaf"="true" "no-infs-fp-math"="false" "no-nans-fp-math"="false" "stack-protector-buffer-size"="8" "unsafe-fp-math"="false" "use-soft-float"="false" }
23 !llvm.dbg.cu = !{!0}
24 !llvm.module.flags = !{!9, !11}
26 !0 = !{!"0x11\0012\00clang version 3.4 \000\00\000\00\000", !1, !2, !2, !3, !2, !2} ; [ DW_TAG_compile_unit ] [C:\Projects/test.c] [DW_LANG_C99]
27 !1 = !{!"test.c", !"C:\5CProjects"}
28 !2 = !{}
29 !3 = !{!4}
30 !4 = !{!"0x2e\00main\00main\00\001\000\001\000\006\000\000\002", !1, !5, !6, null, i32 ()* @main, null, null, !2} ; [ DW_TAG_subprogram ] [line 1] [def] [scope 2] [main]
31 !5 = !{!"0x29", !1} ; [ DW_TAG_file_type ] [C:\Projects/test.c]
32 !6 = !{!"0x15\00\000\000\000\000\000\000", i32 0, null, null, !7, null, null, null} ; [ DW_TAG_subroutine_type ] [line 0, size 0, align 0, offset 0] [from ]
33 !7 = !{!8}
34 !8 = !{!"0x24\00int\000\0032\0032\000\000\005", null, null} ; [ DW_TAG_base_type ] [int] [line 0, size 32, align 32, offset 0, enc DW_ATE_signed]
35 !9 = !{i32 2, !"Dwarf Version", i32 3}
36 !10 = !{i32 3, i32 0, !4, null}
37 !11 = !{i32 1, !"Debug Info Version", i32 2}