]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - opencl/llvm.git/blob - test/DebugInfo/X86/cu-ranges.ll
Move the complex address expression out of DIVariable and into an extra
[opencl/llvm.git] / test / DebugInfo / X86 / cu-ranges.ll
1 ; RUN: llc -split-dwarf=Enable -O0 %s -function-sections -mtriple=x86_64-unknown-linux-gnu -filetype=obj -o %t
2 ; RUN: llvm-dwarfdump -debug-dump=abbrev %t | FileCheck --check-prefix=FUNCTION-SECTIONS %s
3 ; RUN: llvm-readobj --relocations %t | FileCheck --check-prefix=FUNCTION-SECTIONS-RELOCS %s
5 ; RUN: llc -split-dwarf=Enable -O0 %s -mtriple=x86_64-unknown-linux-gnu -filetype=obj -o %t
6 ; RUN: llvm-dwarfdump -debug-dump=abbrev %t | FileCheck --check-prefix=NO-FUNCTION-SECTIONS %s
8 ; From:
9 ; int foo (int a) {
10 ;   return a+1;
11 ; }
12 ; int bar (int b) {
13 ;   return b+2;
14 ; }
16 ; With function sections enabled make sure that we have a DW_AT_ranges attribute.
17 ; FUNCTION-SECTIONS: DW_AT_ranges
19 ; Check that we have a relocation against the .debug_ranges section.
20 ; FUNCTION-SECTIONS-RELOCS: R_X86_64_32 .debug_ranges 0x0
22 ; Without function sections enabled make sure that we have no DW_AT_ranges attribute.
23 ; NO-FUNCTION-SECTIONS-NOT: DW_AT_ranges
24 ; NO-FUNCTION-SECTIONS: DW_AT_low_pc DW_FORM_addr
25 ; NO-FUNCTION-SECTIONS-NOT: DW_AT_ranges
27 ; Function Attrs: nounwind uwtable
28 define i32 @foo(i32 %a) #0 {
29 entry:
30   %a.addr = alloca i32, align 4
31   store i32 %a, i32* %a.addr, align 4
32   call void @llvm.dbg.declare(metadata !{i32* %a.addr}, metadata !13, metadata !{}), !dbg !14
33   %0 = load i32* %a.addr, align 4, !dbg !14
34   %add = add nsw i32 %0, 1, !dbg !14
35   ret i32 %add, !dbg !14
36 }
38 ; Function Attrs: nounwind readnone
39 declare void @llvm.dbg.declare(metadata, metadata, metadata) #1
41 ; Function Attrs: nounwind uwtable
42 define i32 @bar(i32 %b) #0 {
43 entry:
44   %b.addr = alloca i32, align 4
45   store i32 %b, i32* %b.addr, align 4
46   call void @llvm.dbg.declare(metadata !{i32* %b.addr}, metadata !15, metadata !{}), !dbg !16
47   %0 = load i32* %b.addr, align 4, !dbg !16
48   %add = add nsw i32 %0, 2, !dbg !16
49   ret i32 %add, !dbg !16
50 }
52 attributes #0 = { nounwind uwtable "less-precise-fpmad"="false" "no-frame-pointer-elim"="true" "no-frame-pointer-elim-non-leaf" "no-infs-fp-math"="false" "no-nans-fp-math"="false" "stack-protector-buffer-size"="8" "unsafe-fp-math"="false" "use-soft-float"="false" }
53 attributes #1 = { nounwind readnone }
55 !llvm.dbg.cu = !{!0}
56 !llvm.module.flags = !{!10, !11}
57 !llvm.ident = !{!12}
59 !0 = metadata !{i32 786449, metadata !1, i32 12, metadata !"clang version 3.5.0 (trunk 204164) (llvm/trunk 204183)", i1 false, metadata !"", i32 0, metadata !2, metadata !2, metadata !3, metadata !2, metadata !2, metadata !"", i32 1} ; [ DW_TAG_compile_unit ] [/usr/local/google/home/echristo/z.c] [DW_LANG_C99]
60 !1 = metadata !{metadata !"z.c", metadata !"/usr/local/google/home/echristo"}
61 !2 = metadata !{}
62 !3 = metadata !{metadata !4, metadata !9}
63 !4 = metadata !{i32 786478, metadata !1, metadata !5, metadata !"foo", metadata !"foo", metadata !"", i32 1, metadata !6, i1 false, i1 true, i32 0, i32 0, null, i32 256, i1 false, i32 (i32)* @foo, null, null, metadata !2, i32 1} ; [ DW_TAG_subprogram ] [line 1] [def] [foo]
64 !5 = metadata !{i32 786473, metadata !1}          ; [ DW_TAG_file_type ] [/usr/local/google/home/echristo/z.c]
65 !6 = metadata !{i32 786453, i32 0, null, metadata !"", i32 0, i64 0, i64 0, i64 0, i32 0, null, metadata !7, i32 0, null, null, null} ; [ DW_TAG_subroutine_type ] [line 0, size 0, align 0, offset 0] [from ]
66 !7 = metadata !{metadata !8, metadata !8}
67 !8 = metadata !{i32 786468, null, null, metadata !"int", i32 0, i64 32, i64 32, i64 0, i32 0, i32 5} ; [ DW_TAG_base_type ] [int] [line 0, size 32, align 32, offset 0, enc DW_ATE_signed]
68 !9 = metadata !{i32 786478, metadata !1, metadata !5, metadata !"bar", metadata !"bar", metadata !"", i32 2, metadata !6, i1 false, i1 true, i32 0, i32 0, null, i32 256, i1 false, i32 (i32)* @bar, null, null, metadata !2, i32 2} ; [ DW_TAG_subprogram ] [line 2] [def] [bar]
69 !10 = metadata !{i32 2, metadata !"Dwarf Version", i32 4}
70 !11 = metadata !{i32 1, metadata !"Debug Info Version", i32 1}
71 !12 = metadata !{metadata !"clang version 3.5.0 (trunk 204164) (llvm/trunk 204183)"}
72 !13 = metadata !{i32 786689, metadata !4, metadata !"a", metadata !5, i32 16777217, metadata !8, i32 0, i32 0} ; [ DW_TAG_arg_variable ] [a] [line 1]
73 !14 = metadata !{i32 1, i32 0, metadata !4, null}
74 !15 = metadata !{i32 786689, metadata !9, metadata !"b", metadata !5, i32 16777218, metadata !8, i32 0, i32 0} ; [ DW_TAG_arg_variable ] [b] [line 2]
75 !16 = metadata !{i32 2, i32 0, metadata !9, null}