]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - opencl/llvm.git/blob - test/DebugInfo/X86/cu-ranges.ll
Regenerate this stale testcase from source.
[opencl/llvm.git] / test / DebugInfo / X86 / cu-ranges.ll
1 ; RUN: llc -split-dwarf=Enable -O0 %s -function-sections -mtriple=x86_64-unknown-linux-gnu -filetype=obj -o %t
2 ; RUN: llvm-dwarfdump -debug-dump=abbrev %t | FileCheck --check-prefix=FUNCTION-SECTIONS %s
3 ; RUN: llvm-readobj --relocations %t | FileCheck --check-prefix=FUNCTION-SECTIONS-RELOCS %s
5 ; RUN: llc -split-dwarf=Enable -O0 %s -mtriple=x86_64-unknown-linux-gnu -filetype=obj -o %t
6 ; RUN: llvm-dwarfdump -debug-dump=abbrev %t | FileCheck --check-prefix=NO-FUNCTION-SECTIONS %s
8 ; From:
9 ; int foo (int a) {
10 ;   return a+1;
11 ; }
12 ; int bar (int b) {
13 ;   return b+2;
14 ; }
16 ; With function sections enabled make sure that we have a DW_AT_ranges attribute.
17 ; FUNCTION-SECTIONS: DW_AT_ranges
19 ; Check that we have a relocation against the .debug_ranges section.
20 ; FUNCTION-SECTIONS-RELOCS: R_X86_64_32 .debug_ranges 0x0
22 ; Without function sections enabled make sure that we have no DW_AT_ranges attribute.
23 ; NO-FUNCTION-SECTIONS-NOT: DW_AT_ranges
24 ; NO-FUNCTION-SECTIONS: DW_AT_low_pc DW_FORM_addr
25 ; NO-FUNCTION-SECTIONS-NOT: DW_AT_ranges
27 ; Function Attrs: nounwind uwtable
28 define i32 @foo(i32 %a) #0 {
29 entry:
30   %a.addr = alloca i32, align 4
31   store i32 %a, i32* %a.addr, align 4
32   call void @llvm.dbg.declare(metadata !{i32* %a.addr}, metadata !13, metadata !{metadata !"0x102"}), !dbg !14
33   %0 = load i32* %a.addr, align 4, !dbg !14
34   %add = add nsw i32 %0, 1, !dbg !14
35   ret i32 %add, !dbg !14
36 }
38 ; Function Attrs: nounwind readnone
39 declare void @llvm.dbg.declare(metadata, metadata, metadata) #1
41 ; Function Attrs: nounwind uwtable
42 define i32 @bar(i32 %b) #0 {
43 entry:
44   %b.addr = alloca i32, align 4
45   store i32 %b, i32* %b.addr, align 4
46   call void @llvm.dbg.declare(metadata !{i32* %b.addr}, metadata !15, metadata !{metadata !"0x102"}), !dbg !16
47   %0 = load i32* %b.addr, align 4, !dbg !16
48   %add = add nsw i32 %0, 2, !dbg !16
49   ret i32 %add, !dbg !16
50 }
52 attributes #0 = { nounwind uwtable "less-precise-fpmad"="false" "no-frame-pointer-elim"="true" "no-frame-pointer-elim-non-leaf" "no-infs-fp-math"="false" "no-nans-fp-math"="false" "stack-protector-buffer-size"="8" "unsafe-fp-math"="false" "use-soft-float"="false" }
53 attributes #1 = { nounwind readnone }
55 !llvm.dbg.cu = !{!0}
56 !llvm.module.flags = !{!10, !11}
57 !llvm.ident = !{!12}
59 !0 = metadata !{metadata !"0x11\0012\00clang version 3.5.0 (trunk 204164) (llvm/trunk 204183)\000\00\000\00\001", metadata !1, metadata !2, metadata !2, metadata !3, metadata !2, metadata !2} ; [ DW_TAG_compile_unit ] [/usr/local/google/home/echristo/z.c] [DW_LANG_C99]
60 !1 = metadata !{metadata !"z.c", metadata !"/usr/local/google/home/echristo"}
61 !2 = metadata !{}
62 !3 = metadata !{metadata !4, metadata !9}
63 !4 = metadata !{metadata !"0x2e\00foo\00foo\00\001\000\001\000\006\00256\000\001", metadata !1, metadata !5, metadata !6, null, i32 (i32)* @foo, null, null, metadata !2} ; [ DW_TAG_subprogram ] [line 1] [def] [foo]
64 !5 = metadata !{metadata !"0x29", metadata !1}          ; [ DW_TAG_file_type ] [/usr/local/google/home/echristo/z.c]
65 !6 = metadata !{metadata !"0x15\00\000\000\000\000\000\000", i32 0, null, null, metadata !7, null, null, null} ; [ DW_TAG_subroutine_type ] [line 0, size 0, align 0, offset 0] [from ]
66 !7 = metadata !{metadata !8, metadata !8}
67 !8 = metadata !{metadata !"0x24\00int\000\0032\0032\000\000\005", null, null} ; [ DW_TAG_base_type ] [int] [line 0, size 32, align 32, offset 0, enc DW_ATE_signed]
68 !9 = metadata !{metadata !"0x2e\00bar\00bar\00\002\000\001\000\006\00256\000\002", metadata !1, metadata !5, metadata !6, null, i32 (i32)* @bar, null, null, metadata !2} ; [ DW_TAG_subprogram ] [line 2] [def] [bar]
69 !10 = metadata !{i32 2, metadata !"Dwarf Version", i32 4}
70 !11 = metadata !{i32 1, metadata !"Debug Info Version", i32 2}
71 !12 = metadata !{metadata !"clang version 3.5.0 (trunk 204164) (llvm/trunk 204183)"}
72 !13 = metadata !{metadata !"0x101\00a\0016777217\000", metadata !4, metadata !5, metadata !8} ; [ DW_TAG_arg_variable ] [a] [line 1]
73 !14 = metadata !{i32 1, i32 0, metadata !4, null}
74 !15 = metadata !{metadata !"0x101\00b\0016777218\000", metadata !9, metadata !5, metadata !8} ; [ DW_TAG_arg_variable ] [b] [line 2]
75 !16 = metadata !{i32 2, i32 0, metadata !9, null}