]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - opencl/llvm.git/blob - test/DebugInfo/X86/cu-ranges.ll
Debug info: (bugfix) C++ C/Dtors can be compiled to multiple functions,
[opencl/llvm.git] / test / DebugInfo / X86 / cu-ranges.ll
1 ; RUN: llc -split-dwarf=Enable -O0 %s -ffunction-sections -mtriple=x86_64-unknown-linux-gnu -filetype=obj -o %t
2 ; RUN: llvm-dwarfdump -debug-dump=all %t | FileCheck --check-prefix=FUNCTION-SECTIONS %s
3 ; RUN: llvm-readobj --relocations %t | FileCheck --check-prefix=FUNCTION-SECTIONS-RELOCS %s
5 ; RUN: llc -split-dwarf=Enable -O0 %s -mtriple=x86_64-unknown-linux-gnu -filetype=obj -o %t
6 ; RUN: llvm-dwarfdump -debug-dump=all %t | FileCheck --check-prefix=NO-FUNCTION-SECTIONS %s
8 ; From:
9 ; int foo (int a) {
10 ;   return a+1;
11 ; }
12 ; int bar (int b) {
13 ;   return b+2;
14 ; }
16 ; With function sections enabled make sure that we have a DW_AT_ranges attribute.
17 ; FUNCTION-SECTIONS: DW_AT_ranges
19 ; Check that we have a relocation against the .debug_ranges section.
20 ; FUNCTION-SECTIONS-RELOCS: R_X86_64_32 .debug_ranges 0x0
22 ; Without function sections enabled make sure that we have no DW_AT_ranges attribute.
23 ; NO-FUNCTION-SECTIONS-NOT: DW_AT_ranges
25 ; Function Attrs: nounwind uwtable
26 define i32 @foo(i32 %a) #0 {
27 entry:
28   %a.addr = alloca i32, align 4
29   store i32 %a, i32* %a.addr, align 4
30   call void @llvm.dbg.declare(metadata !{i32* %a.addr}, metadata !13), !dbg !14
31   %0 = load i32* %a.addr, align 4, !dbg !14
32   %add = add nsw i32 %0, 1, !dbg !14
33   ret i32 %add, !dbg !14
34 }
36 ; Function Attrs: nounwind readnone
37 declare void @llvm.dbg.declare(metadata, metadata) #1
39 ; Function Attrs: nounwind uwtable
40 define i32 @bar(i32 %b) #0 {
41 entry:
42   %b.addr = alloca i32, align 4
43   store i32 %b, i32* %b.addr, align 4
44   call void @llvm.dbg.declare(metadata !{i32* %b.addr}, metadata !15), !dbg !16
45   %0 = load i32* %b.addr, align 4, !dbg !16
46   %add = add nsw i32 %0, 2, !dbg !16
47   ret i32 %add, !dbg !16
48 }
50 attributes #0 = { nounwind uwtable "less-precise-fpmad"="false" "no-frame-pointer-elim"="true" "no-frame-pointer-elim-non-leaf" "no-infs-fp-math"="false" "no-nans-fp-math"="false" "stack-protector-buffer-size"="8" "unsafe-fp-math"="false" "use-soft-float"="false" }
51 attributes #1 = { nounwind readnone }
53 !llvm.dbg.cu = !{!0}
54 !llvm.module.flags = !{!10, !11}
55 !llvm.ident = !{!12}
57 !0 = metadata !{i32 786449, metadata !1, i32 12, metadata !"clang version 3.5.0 (trunk 204164) (llvm/trunk 204183)", i1 false, metadata !"", i32 0, metadata !2, metadata !2, metadata !3, metadata !2, metadata !2, metadata !"", i32 1} ; [ DW_TAG_compile_unit ] [/usr/local/google/home/echristo/z.c] [DW_LANG_C99]
58 !1 = metadata !{metadata !"z.c", metadata !"/usr/local/google/home/echristo"}
59 !2 = metadata !{}
60 !3 = metadata !{metadata !4, metadata !9}
61 !4 = metadata !{i32 786478, metadata !1, metadata !5, metadata !"foo", metadata !"foo", metadata !"", i32 1, metadata !6, i1 false, i1 true, i32 0, i32 0, null, i32 256, i1 false, i32 (i32)* @foo, null, null, metadata !2, i32 1} ; [ DW_TAG_subprogram ] [line 1] [def] [foo]
62 !5 = metadata !{i32 786473, metadata !1}          ; [ DW_TAG_file_type ] [/usr/local/google/home/echristo/z.c]
63 !6 = metadata !{i32 786453, i32 0, null, metadata !"", i32 0, i64 0, i64 0, i64 0, i32 0, null, metadata !7, i32 0, null, null, null} ; [ DW_TAG_subroutine_type ] [line 0, size 0, align 0, offset 0] [from ]
64 !7 = metadata !{metadata !8, metadata !8}
65 !8 = metadata !{i32 786468, null, null, metadata !"int", i32 0, i64 32, i64 32, i64 0, i32 0, i32 5} ; [ DW_TAG_base_type ] [int] [line 0, size 32, align 32, offset 0, enc DW_ATE_signed]
66 !9 = metadata !{i32 786478, metadata !1, metadata !5, metadata !"bar", metadata !"bar", metadata !"", i32 2, metadata !6, i1 false, i1 true, i32 0, i32 0, null, i32 256, i1 false, i32 (i32)* @bar, null, null, metadata !2, i32 2} ; [ DW_TAG_subprogram ] [line 2] [def] [bar]
67 !10 = metadata !{i32 2, metadata !"Dwarf Version", i32 4}
68 !11 = metadata !{i32 1, metadata !"Debug Info Version", i32 1}
69 !12 = metadata !{metadata !"clang version 3.5.0 (trunk 204164) (llvm/trunk 204183)"}
70 !13 = metadata !{i32 786689, metadata !4, metadata !"a", metadata !5, i32 16777217, metadata !8, i32 0, i32 0} ; [ DW_TAG_arg_variable ] [a] [line 1]
71 !14 = metadata !{i32 1, i32 0, metadata !4, null}
72 !15 = metadata !{i32 786689, metadata !9, metadata !"b", metadata !5, i32 16777218, metadata !8, i32 0, i32 0} ; [ DW_TAG_arg_variable ] [b] [line 2]
73 !16 = metadata !{i32 2, i32 0, metadata !9, null}