1 ; RUN: llc -mtriple=x86_64-apple-darwin12 -filetype=obj < %s \
2 ; RUN: | llvm-dwarfdump -debug-dump=info - | FileCheck %s
3 target datalayout = "e-p:64:64:64-i1:8:8-i8:8:8-i16:16:16-i32:32:32-i64:64:64-f32:32:32-f64:64:64-v64:64:64-v128:128:128-a0:0:64-s0:64:64-f80:128:128-n8:16:32:64"
4 target triple = "x86_64-apple-macosx10.6.7"
5 ; Radar 9511391
7 ; CHECK: DW_TAG_variable
8 ; CHECK-NOT: DW_TAG
9 ; CHECK: DW_AT_const_value [DW_FORM_sdata] (42)
10 ; CHECK-NOT: DW_TAG
11 ; CHECK: DW_AT_name {{.*}} "i"
13 define i32 @foo() nounwind uwtable readnone optsize ssp {
14 entry:
15 tail call void @llvm.dbg.value(metadata !8, i64 0, metadata !6, metadata !{metadata !"0x102"}), !dbg !9
16 ret i32 42, !dbg !10
17 }
19 declare void @llvm.dbg.value(metadata, i64, metadata, metadata) nounwind readnone
21 !llvm.dbg.cu = !{!0}
22 !llvm.module.flags = !{!15}
24 !0 = metadata !{metadata !"0x11\0012\00clang version 3.0 (trunk 132191)\001\00\000\00\000", metadata !13, metadata !14, metadata !14, metadata !11, null, null} ; [ DW_TAG_compile_unit ]
25 !1 = metadata !{metadata !"0x2e\00foo\00foo\00\001\000\001\000\006\000\001\000", metadata !13, metadata !2, metadata !3, null, i32 ()* @foo, null, null, metadata !12} ; [ DW_TAG_subprogram ] [line 1] [def] [scope 0] [foo]
26 !2 = metadata !{metadata !"0x29", metadata !13} ; [ DW_TAG_file_type ]
27 !3 = metadata !{metadata !"0x15\00\000\000\000\000\000\000", metadata !13, metadata !2, null, metadata !4, null, null, null} ; [ DW_TAG_subroutine_type ] [line 0, size 0, align 0, offset 0] [from ]
28 !4 = metadata !{metadata !5}
29 !5 = metadata !{metadata !"0x24\00int\000\0032\0032\000\000\005", null, metadata !0} ; [ DW_TAG_base_type ]
30 !6 = metadata !{metadata !"0x100\00i\002\000", metadata !7, metadata !2, metadata !5} ; [ DW_TAG_auto_variable ]
31 !7 = metadata !{metadata !"0xb\001\0011\000", metadata !13, metadata !1} ; [ DW_TAG_lexical_block ]
32 !8 = metadata !{i32 42}
33 !9 = metadata !{i32 2, i32 12, metadata !7, null}
34 !10 = metadata !{i32 3, i32 2, metadata !7, null}
35 !11 = metadata !{metadata !1}
36 !12 = metadata !{metadata !6}
37 !13 = metadata !{metadata !"a.c", metadata !"/private/tmp"}
38 !14 = metadata !{i32 0}
39 !15 = metadata !{i32 1, metadata !"Debug Info Version", i32 2}