70741b4f038c7becd82e611ad825338b93eeff51
1 ; RUN: llc -O0 < %s | FileCheck %s
2 target datalayout = "e-p:64:64:64-i1:8:8-i8:8:8-i16:16:16-i32:32:32-i64:64:64-f32:32:32-f64:64:64-v64:64:64-v128:128:128-a0:0:64-s0:64:64-f80:128:128-n8:16:32:64"
3 target triple = "x86_64-apple-macosx10.6.7"
5 ;CHECK: .loc 1 2 11 prologue_end
6 define i32 @foo(i32 %i) nounwind ssp {
7 entry:
8 %i.addr = alloca i32, align 4
9 %j = alloca i32, align 4
10 store i32 %i, i32* %i.addr, align 4
11 call void @llvm.dbg.declare(metadata i32* %i.addr, metadata !7, metadata !{!"0x102"}), !dbg !8
12 call void @llvm.dbg.declare(metadata i32* %j, metadata !9, metadata !{!"0x102"}), !dbg !11
13 store i32 2, i32* %j, align 4, !dbg !12
14 %tmp = load i32* %j, align 4, !dbg !13
15 %inc = add nsw i32 %tmp, 1, !dbg !13
16 store i32 %inc, i32* %j, align 4, !dbg !13
17 %tmp1 = load i32* %j, align 4, !dbg !14
18 %tmp2 = load i32* %i.addr, align 4, !dbg !14
19 %add = add nsw i32 %tmp1, %tmp2, !dbg !14
20 store i32 %add, i32* %j, align 4, !dbg !14
21 %tmp3 = load i32* %j, align 4, !dbg !15
22 ret i32 %tmp3, !dbg !15
23 }
25 declare void @llvm.dbg.declare(metadata, metadata, metadata) nounwind readnone
27 define i32 @main() nounwind ssp {
28 entry:
29 %retval = alloca i32, align 4
30 store i32 0, i32* %retval
31 %call = call i32 @foo(i32 21), !dbg !16
32 ret i32 %call, !dbg !16
33 }
35 !llvm.dbg.cu = !{!0}
36 !llvm.module.flags = !{!21}
37 !18 = !{!1, !6}
39 !0 = !{!"0x11\0012\00clang version 3.0 (trunk 131100)\000\00\000\00\000", !19, !20, !20, !18, null, null} ; [ DW_TAG_compile_unit ]
40 !1 = !{!"0x2e\00foo\00foo\00\001\000\001\000\006\00256\000\001", !19, !2, !3, null, i32 (i32)* @foo, null, null, null} ; [ DW_TAG_subprogram ] [line 1] [def] [foo]
41 !2 = !{!"0x29", !19} ; [ DW_TAG_file_type ]
42 !3 = !{!"0x15\00\000\000\000\000\000\000", !19, !2, null, !4, null, null, null} ; [ DW_TAG_subroutine_type ] [line 0, size 0, align 0, offset 0] [from ]
43 !4 = !{!5}
44 !5 = !{!"0x24\00int\000\0032\0032\000\000\005", null, !0} ; [ DW_TAG_base_type ]
45 !6 = !{!"0x2e\00main\00main\00\007\000\001\000\006\000\000\007", !19, !2, !3, null, i32 ()* @main, null, null, null} ; [ DW_TAG_subprogram ] [line 7] [def] [main]
46 !7 = !{!"0x101\00i\0016777217\000", !1, !2, !5} ; [ DW_TAG_arg_variable ]
47 !8 = !{i32 1, i32 13, !1, null}
48 !9 = !{!"0x100\00j\002\000", !10, !2, !5} ; [ DW_TAG_auto_variable ]
49 !10 = !{!"0xb\001\0016\000", !19, !1} ; [ DW_TAG_lexical_block ]
50 !11 = !{i32 2, i32 6, !10, null}
51 !12 = !{i32 2, i32 11, !10, null}
52 !13 = !{i32 3, i32 2, !10, null}
53 !14 = !{i32 4, i32 2, !10, null}
54 !15 = !{i32 5, i32 2, !10, null}
55 !16 = !{i32 8, i32 2, !17, null}
56 !17 = !{!"0xb\007\0012\001", !19, !6} ; [ DW_TAG_lexical_block ]
57 !19 = !{!"/tmp/a.c", !"/private/tmp"}
58 !20 = !{i32 0}
59 !21 = !{i32 1, !"Debug Info Version", i32 2}