baba0cdb315a066a158aef003b1f1a7efd880399
[opencl/llvm.git] / test / DebugInfo / X86 / dbg-value-const-byref.ll
1 ; RUN: llc -O1 -filetype=obj -o - %s | llvm-dwarfdump -debug-dump=all - | FileCheck %s
2 ; Generated with -O1 from:
3 ; int f1();
4 ; void f2(int*);
5 ; int f3(int);
6 ;
7 ; int foo() {
8 ;   int i = 3;
9 ;   f3(i);
10 ;   i = 7;
11 ;   i = f1();
12 ;   f2(&i);
13 ;   return 0;
14 ; }
15 ;
16 ; Test that we generate valid debug info for optimized code,
17 ; particularly variables that are described as constants and passed
18 ; by reference.
19 ; rdar://problem/14874886
20 ;
21 ; CHECK: .debug_info contents:
22 ; CHECK: DW_TAG_variable
23 ; CHECK-NEXT: DW_AT_name{{.*}}"i"
24 ; CHECK-NOT: DW_TAG
25 ; CHECK:     DW_AT_location [DW_FORM_data4]     ([[LOC:.*]])
26 ; CHECK: .debug_loc contents:
27 ; CHECK: [[LOC]]:
28 ;        consts 0x00000003
29 ; CHECK: Beginning address offset: 0x0000000000000{{.*}}
30 ; CHECK:    Ending address offset: [[C1:.*]]
31 ; CHECK:     Location description: 11 03
32 ;        consts 0x00000007
33 ; CHECK: Beginning address offset: [[C1]]
34 ; CHECK:    Ending address offset: [[C2:.*]]
35 ; CHECK:     Location description: 11 07
36 ;        rax, piece 0x00000004
37 ; CHECK: Beginning address offset: [[C2]]
38 ; CHECK:    Ending address offset: [[R1:.*]]
39 ; CHECK:     Location description: 50 93 04
40 ;         rdi+0
41 ; CHECK: Beginning address offset: [[R1]]
42 ; CHECK:    Ending address offset: [[R2:.*]]
43 ; CHECK:     Location description: 75 00
44 ;
45 target datalayout = "e-m:o-i64:64-f80:128-n8:16:32:64-S128"
46 target triple = "x86_64-apple-macosx10.9.0"
48 ; Function Attrs: nounwind ssp uwtable
49 define i32 @foo() #0 {
50 entry:
51   %i = alloca i32, align 4
52   call void @llvm.dbg.value(metadata !14, i64 0, metadata !10), !dbg !15
53   %call = call i32 @f3(i32 3) #3, !dbg !16
54   call void @llvm.dbg.value(metadata !17, i64 0, metadata !10), !dbg !18
55   %call1 = call i32 (...)* @f1() #3, !dbg !19
56   call void @llvm.dbg.value(metadata !{i32 %call1}, i64 0, metadata !10), !dbg !19
57   store i32 %call1, i32* %i, align 4, !dbg !19, !tbaa !20
58   call void @llvm.dbg.value(metadata !{i32* %i}, i64 0, metadata !10), !dbg !24
59   call void @f2(i32* %i) #3, !dbg !24
60   ret i32 0, !dbg !25
61 }
63 declare i32 @f3(i32)
65 declare i32 @f1(...)
67 declare void @f2(i32*)
69 ; Function Attrs: nounwind readnone
70 declare void @llvm.dbg.value(metadata, i64, metadata) #2
72 attributes #0 = { nounwind ssp uwtable }
73 attributes #2 = { nounwind readnone }
74 attributes #3 = { nounwind }
76 !llvm.dbg.cu = !{!0}
77 !llvm.module.flags = !{!11, !12}
78 !llvm.ident = !{!13}
80 !0 = metadata !{i32 786449, metadata !1, i32 12, metadata !"clang version 3.5.0 ", i1 true, metadata !"", i32 0, metadata !2, metadata !2, metadata !3, metadata !2, metadata !2, metadata !"", i32 1} ; [ DW_TAG_compile_unit ] [dbg-value-const-byref.c] [DW_LANG_C99]
81 !1 = metadata !{metadata !"dbg-value-const-byref.c", metadata !""}
82 !2 = metadata !{}
83 !3 = metadata !{metadata !4}
84 !4 = metadata !{i32 786478, metadata !1, metadata !5, metadata !"foo", metadata !"foo", metadata !"", i32 5, metadata !6, i1 false, i1 true, i32 0, i32 0, null, i32 0, i1 true, i32 ()* @foo, null, null, metadata !9, i32 5} ; [ DW_TAG_subprogram ] [line 5] [def] [foo]
85 !5 = metadata !{i32 786473, metadata !1}          ; [ DW_TAG_file_type ] [dbg-value-const-byref.c]
86 !6 = metadata !{i32 786453, i32 0, null, metadata !"", i32 0, i64 0, i64 0, i64 0, i32 0, null, metadata !7, i32 0, null, null, null} ; [ DW_TAG_subroutine_type ] [line 0, size 0, align 0, offset 0] [from ]
87 !7 = metadata !{metadata !8}
88 !8 = metadata !{i32 786468, null, null, metadata !"int", i32 0, i64 32, i64 32, i64 0, i32 0, i32 5} ; [ DW_TAG_base_type ] [int] [line 0, size 32, align 32, offset 0, enc DW_ATE_signed]
89 !9 = metadata !{metadata !10}
90 !10 = metadata !{i32 786688, metadata !4, metadata !"i", metadata !5, i32 6, metadata !8, i32 0, i32 0} ; [ DW_TAG_auto_variable ] [i] [line 6]
91 !11 = metadata !{i32 2, metadata !"Dwarf Version", i32 2}
92 !12 = metadata !{i32 1, metadata !"Debug Info Version", i32 1}
93 !13 = metadata !{metadata !"clang version 3.5.0 "}
94 !14 = metadata !{i32 3}
95 !15 = metadata !{i32 6, i32 0, metadata !4, null}
96 !16 = metadata !{i32 7, i32 0, metadata !4, null}
97 !17 = metadata !{i32 7}
98 !18 = metadata !{i32 8, i32 0, metadata !4, null} ; [ DW_TAG_imported_declaration ]
99 !19 = metadata !{i32 9, i32 0, metadata !4, null}
100 !20 = metadata !{metadata !21, metadata !21, i64 0}
101 !21 = metadata !{metadata !"int", metadata !22, i64 0}
102 !22 = metadata !{metadata !"omnipotent char", metadata !23, i64 0}
103 !23 = metadata !{metadata !"Simple C/C++ TBAA"}
104 !24 = metadata !{i32 10, i32 0, metadata !4, null}
105 !25 = metadata !{i32 11, i32 0, metadata !4, null}