Generate better location ranges for some register-described variables.
[opencl/llvm.git] / test / DebugInfo / X86 / debug-loc-asan.ll
1 ; RUN: llc -O0 -mtriple=x86_64-unknown-linux-gnu < %s | FileCheck %s
3 ; Verify that we have correct debug info for local variables in code
4 ; instrumented with AddressSanitizer.
6 ; Generated from the source file test.cc:
7 ; int bar(int y) {
8 ;   return y + 2;
9 ; }
10 ; with "clang++ -S -emit-llvm -fsanitize=address -O0 -g test.cc"
12 ; First, argument variable "y" resides in %rdi:
13 ; CHECK: DEBUG_VALUE: bar:y <- RDI
15 ; Then its address is stored in a location on a stack:
16 ; CHECK: movq %rdi, [[OFFSET:[0-9]+]](%rsp)
17 ; CHECK-NEXT: [[START_LABEL:.Ltmp[0-9]+]]
18 ; CHECK-NEXT: DEBUG_VALUE: bar:y <- [RSP+[[OFFSET]]]
19 ; This location should be valid until the end of the function.
21 ; CHECK: .Ldebug_loc{{[0-9]+}}:
22 ; We expect two location ranges for the variable.
24 ; First, it is stored in %rdi:
25 ; CHECK:      .Lset{{[0-9]+}} = .Lfunc_begin0-.Lfunc_begin0
26 ; CHECK-NEXT: .quad .Lset{{[0-9]+}}
27 ; CHECK-NEXT: .Lset{{[0-9]+}} = [[START_LABEL]]-.Lfunc_begin0
28 ; CHECK-NEXT: .quad .Lset{{[0-9]+}}
29 ; CHECK: DW_OP_reg5
31 ; Then it's addressed via %rsp:
32 ; CHECK:      .Lset{{[0-9]+}} = [[START_LABEL]]-.Lfunc_begin0
33 ; CHECK-NEXT: .quad .Lset{{[0-9]+}}
34 ; CHECK-NEXT: .Lset{{[0-9]+}} = .Lfunc_end0-.Lfunc_begin0
35 ; CHECK-NEXT: .quad .Lset{{[0-9]+}}
36 ; CHECK: DW_OP_breg7
37 ; CHECK-NEXT: [[OFFSET]]
38 ; CHECK: DW_OP_deref
40 ; ModuleID = 'test.cc'
41 target datalayout = "e-m:e-i64:64-f80:128-n8:16:32:64-S128"
42 target triple = "x86_64-unknown-linux-gnu"
44 @llvm.global_ctors = appending global [1 x { i32, void ()* }] [{ i32, void ()* } { i32 1, void ()* @asan.module_ctor }]
45 @__asan_option_detect_stack_use_after_return = external global i32
46 @__asan_gen_ = private unnamed_addr constant [16 x i8] c"1 32 4 6 y.addr\00", align 1
48 ; Function Attrs: nounwind sanitize_address uwtable
49 define i32 @_Z3bari(i32 %y) #0 {
50 entry:
51   %MyAlloca = alloca [64 x i8], align 32
52   %0 = ptrtoint [64 x i8]* %MyAlloca to i64
53   %1 = load i32* @__asan_option_detect_stack_use_after_return
54   %2 = icmp ne i32 %1, 0
55   br i1 %2, label %3, label %5
57 ; <label>:3                                       ; preds = %entry
58   %4 = call i64 @__asan_stack_malloc_0(i64 64, i64 %0)
59   br label %5
61 ; <label>:5                                       ; preds = %entry, %3
62   %6 = phi i64 [ %0, %entry ], [ %4, %3 ]
63   %7 = add i64 %6, 32
64   %8 = inttoptr i64 %7 to i32*
65   %9 = inttoptr i64 %6 to i64*
66   store i64 1102416563, i64* %9
67   %10 = add i64 %6, 8
68   %11 = inttoptr i64 %10 to i64*
69   store i64 ptrtoint ([16 x i8]* @__asan_gen_ to i64), i64* %11
70   %12 = add i64 %6, 16
71   %13 = inttoptr i64 %12 to i64*
72   store i64 ptrtoint (i32 (i32)* @_Z3bari to i64), i64* %13
73   %14 = lshr i64 %6, 3
74   %15 = add i64 %14, 2147450880
75   %16 = add i64 %15, 0
76   %17 = inttoptr i64 %16 to i64*
77   store i64 -868083100587789839, i64* %17
78   %18 = ptrtoint i32* %8 to i64
79   %19 = lshr i64 %18, 3
80   %20 = add i64 %19, 2147450880
81   %21 = inttoptr i64 %20 to i8*
82   %22 = load i8* %21
83   %23 = icmp ne i8 %22, 0
84   call void @llvm.dbg.declare(metadata !{i32* %8}, metadata !12)
85   br i1 %23, label %24, label %30
87 ; <label>:24                                      ; preds = %5
88   %25 = and i64 %18, 7
89   %26 = add i64 %25, 3
90   %27 = trunc i64 %26 to i8
91   %28 = icmp sge i8 %27, %22
92   br i1 %28, label %29, label %30
94 ; <label>:29                                      ; preds = %24
95   call void @__asan_report_store4(i64 %18)
96   call void asm sideeffect "", ""()
97   unreachable
99 ; <label>:30                                      ; preds = %24, %5
100   store i32 %y, i32* %8, align 4
101   %31 = ptrtoint i32* %8 to i64, !dbg !13
102   %32 = lshr i64 %31, 3, !dbg !13
103   %33 = add i64 %32, 2147450880, !dbg !13
104   %34 = inttoptr i64 %33 to i8*, !dbg !13
105   %35 = load i8* %34, !dbg !13
106   %36 = icmp ne i8 %35, 0, !dbg !13
107   br i1 %36, label %37, label %43, !dbg !13
109 ; <label>:37                                      ; preds = %30
110   %38 = and i64 %31, 7, !dbg !13
111   %39 = add i64 %38, 3, !dbg !13
112   %40 = trunc i64 %39 to i8, !dbg !13
113   %41 = icmp sge i8 %40, %35, !dbg !13
114   br i1 %41, label %42, label %43
116 ; <label>:42                                      ; preds = %37
117   call void @__asan_report_load4(i64 %31), !dbg !13
118   call void asm sideeffect "", ""()
119   unreachable
121 ; <label>:43                                      ; preds = %37, %30
122   %44 = load i32* %8, align 4, !dbg !13
123   %add = add nsw i32 %44, 2, !dbg !13
124   store i64 1172321806, i64* %9, !dbg !13
125   %45 = icmp ne i64 %6, %0, !dbg !13
126   br i1 %45, label %46, label %53, !dbg !13
128 ; <label>:46                                      ; preds = %43
129   %47 = add i64 %15, 0, !dbg !13
130   %48 = inttoptr i64 %47 to i64*, !dbg !13
131   store i64 -723401728380766731, i64* %48, !dbg !13
132   %49 = add i64 %6, 56, !dbg !13
133   %50 = inttoptr i64 %49 to i64*, !dbg !13
134   %51 = load i64* %50, !dbg !13
135   %52 = inttoptr i64 %51 to i8*, !dbg !13
136   store i8 0, i8* %52, !dbg !13
137   br label %56, !dbg !13
139 ; <label>:53                                      ; preds = %43
140   %54 = add i64 %15, 0, !dbg !13
141   %55 = inttoptr i64 %54 to i64*, !dbg !13
142   store i64 0, i64* %55, !dbg !13
143   br label %56, !dbg !13
145 ; <label>:56                                      ; preds = %53, %46
146   ret i32 %add, !dbg !13
149 ; Function Attrs: nounwind readnone
150 declare void @llvm.dbg.declare(metadata, metadata) #1
152 define internal void @asan.module_ctor() {
153   call void @__asan_init_v3()
154   ret void
157 declare void @__asan_init_v3()
159 declare void @__asan_report_load4(i64)
161 declare void @__asan_report_store4(i64)
163 declare i64 @__asan_stack_malloc_0(i64, i64)
165 attributes #0 = { nounwind sanitize_address uwtable "less-precise-fpmad"="false" "no-frame-pointer-elim"="true" "no-frame-pointer-elim-non-leaf" "no-infs-fp-math"="false" "no-nans-fp-math"="false" "stack-protector-buffer-size"="8" "unsafe-fp-math"="false" "use-soft-float"="false" }
166 attributes #1 = { nounwind readnone }
168 !llvm.dbg.cu = !{!0}
169 !llvm.module.flags = !{!9, !10}
170 !llvm.ident = !{!11}
172 !0 = metadata !{i32 786449, metadata !1, i32 4, metadata !"clang version 3.5.0 (209308)", i1 false, metadata !"", i32 0, metadata !2, metadata !2, metadata !3, metadata !2, metadata !2, metadata !"", i32 1} ; [ DW_TAG_compile_unit ] [/llvm_cmake_gcc/test.cc] [DW_LANG_C_plus_plus]
173 !1 = metadata !{metadata !"test.cc", metadata !"/llvm_cmake_gcc"}
174 !2 = metadata !{}
175 !3 = metadata !{metadata !4}
176 !4 = metadata !{i32 786478, metadata !1, metadata !5, metadata !"bar", metadata !"bar", metadata !"_Z3bari", i32 1, metadata !6, i1 false, i1 true, i32 0, i32 0, null, i32 256, i1 false, i32 (i32)* @_Z3bari, null, null, metadata !2, i32 1} ; [ DW_TAG_subprogram ] [line 1] [def] [bar]
177 !5 = metadata !{i32 786473, metadata !1}          ; [ DW_TAG_file_type ] [/llvm_cmake_gcc/test.cc]
178 !6 = metadata !{i32 786453, i32 0, null, metadata !"", i32 0, i64 0, i64 0, i64 0, i32 0, null, metadata !7, i32 0, null, null, null} ; [ DW_TAG_subroutine_type ] [line 0, size 0, align 0, offset 0] [from ]
179 !7 = metadata !{metadata !8, metadata !8}
180 !8 = metadata !{i32 786468, null, null, metadata !"int", i32 0, i64 32, i64 32, i64 0, i32 0, i32 5} ; [ DW_TAG_base_type ] [int] [line 0, size 32, align 32, offset 0, enc DW_ATE_signed]
181 !9 = metadata !{i32 2, metadata !"Dwarf Version", i32 4}
182 !10 = metadata !{i32 2, metadata !"Debug Info Version", i32 1}
183 !11 = metadata !{metadata !"clang version 3.5.0 (209308)"}
184 !12 = metadata !{i32 786689, metadata !4, metadata !"y", metadata !5, i32 16777217, metadata !8, i32 0, i32 0, i64 2} ; [ DW_TAG_arg_variable ] [y] [line 1]
185 !13 = metadata !{i32 2, i32 0, metadata !4, null}