f288343c272b29d24a84fb932f583ef67edff4c5
[opencl/llvm.git] / test / DebugInfo / X86 / debug-loc-asan.ll
1 ; RUN: llc -O0 -mtriple=x86_64-unknown-linux-gnu < %s | FileCheck %s
3 ; Verify that we have correct debug info for local variables in code
4 ; instrumented with AddressSanitizer.
6 ; Generated from the source file test.cc:
7 ; int bar(int y) {
8 ;   return y + 2;
9 ; }
10 ; with "clang++ -S -emit-llvm -fsanitize=address -O0 -g test.cc"
12 ; First, argument variable "y" resides in %rdi:
13 ; CHECK: DEBUG_VALUE: bar:y <- RDI
15 ; Then its address is stored in a location on a stack:
16 ; CHECK: movq %rdi, [[OFFSET:[0-9]+]](%rsp)
17 ; CHECK-NEXT: [[START_LABEL:.Ltmp[0-9]+]]
18 ; CHECK-NEXT: DEBUG_VALUE: bar:y <- [RSP+[[OFFSET]]]
19 ; This location should be valid until the end of the function.
21 ; CHECK: .Ldebug_loc{{[0-9]+}}:
22 ; We expect two location ranges for the variable.
24 ; First, it is stored in %rdx:
25 ; CHECK:      .quad .Lfunc_begin0-.Lfunc_begin0
26 ; CHECK-NEXT: .quad [[START_LABEL]]-.Lfunc_begin0
27 ; CHECK: DW_OP_reg5
29 ; Then it's addressed via %rsp:
30 ; CHECK:      .quad [[START_LABEL]]-.Lfunc_begin0
31 ; CHECK-NEXT: .Lfunc_end0-.Lfunc_begin0
32 ; CHECK: DW_OP_breg7
33 ; CHECK-NEXT: [[OFFSET]]
34 ; CHECK: DW_OP_deref
36 ; ModuleID = 'test.cc'
37 target datalayout = "e-m:e-i64:64-f80:128-n8:16:32:64-S128"
38 target triple = "x86_64-unknown-linux-gnu"
40 @llvm.global_ctors = appending global [1 x { i32, void ()* }] [{ i32, void ()* } { i32 1, void ()* @asan.module_ctor }]
41 @__asan_option_detect_stack_use_after_return = external global i32
42 @__asan_gen_ = private unnamed_addr constant [16 x i8] c"1 32 4 6 y.addr\00", align 1
44 ; Function Attrs: nounwind sanitize_address uwtable
45 define i32 @_Z3bari(i32 %y) #0 {
46 entry:
47   %MyAlloca = alloca [64 x i8], align 32
48   %0 = ptrtoint [64 x i8]* %MyAlloca to i64
49   %1 = load i32* @__asan_option_detect_stack_use_after_return
50   %2 = icmp ne i32 %1, 0
51   br i1 %2, label %3, label %5
53 ; <label>:3                                       ; preds = %entry
54   %4 = call i64 @__asan_stack_malloc_0(i64 64, i64 %0)
55   br label %5
57 ; <label>:5                                       ; preds = %entry, %3
58   %6 = phi i64 [ %0, %entry ], [ %4, %3 ]
59   %7 = add i64 %6, 32
60   %8 = inttoptr i64 %7 to i32*
61   %9 = inttoptr i64 %6 to i64*
62   store i64 1102416563, i64* %9
63   %10 = add i64 %6, 8
64   %11 = inttoptr i64 %10 to i64*
65   store i64 ptrtoint ([16 x i8]* @__asan_gen_ to i64), i64* %11
66   %12 = add i64 %6, 16
67   %13 = inttoptr i64 %12 to i64*
68   store i64 ptrtoint (i32 (i32)* @_Z3bari to i64), i64* %13
69   %14 = lshr i64 %6, 3
70   %15 = add i64 %14, 2147450880
71   %16 = add i64 %15, 0
72   %17 = inttoptr i64 %16 to i64*
73   store i64 -868083100587789839, i64* %17
74   %18 = ptrtoint i32* %8 to i64
75   %19 = lshr i64 %18, 3
76   %20 = add i64 %19, 2147450880
77   %21 = inttoptr i64 %20 to i8*
78   %22 = load i8* %21
79   %23 = icmp ne i8 %22, 0
80   call void @llvm.dbg.declare(metadata i32* %8, metadata !12, metadata !14)
81   br i1 %23, label %24, label %30
83 ; <label>:24                                      ; preds = %5
84   %25 = and i64 %18, 7
85   %26 = add i64 %25, 3
86   %27 = trunc i64 %26 to i8
87   %28 = icmp sge i8 %27, %22
88   br i1 %28, label %29, label %30
90 ; <label>:29                                      ; preds = %24
91   call void @__asan_report_store4(i64 %18)
92   call void asm sideeffect "", ""()
93   unreachable
95 ; <label>:30                                      ; preds = %24, %5
96   store i32 %y, i32* %8, align 4
97   %31 = ptrtoint i32* %8 to i64, !dbg !13
98   %32 = lshr i64 %31, 3, !dbg !13
99   %33 = add i64 %32, 2147450880, !dbg !13
100   %34 = inttoptr i64 %33 to i8*, !dbg !13
101   %35 = load i8* %34, !dbg !13
102   %36 = icmp ne i8 %35, 0, !dbg !13
103   br i1 %36, label %37, label %43, !dbg !13
105 ; <label>:37                                      ; preds = %30
106   %38 = and i64 %31, 7, !dbg !13
107   %39 = add i64 %38, 3, !dbg !13
108   %40 = trunc i64 %39 to i8, !dbg !13
109   %41 = icmp sge i8 %40, %35, !dbg !13
110   br i1 %41, label %42, label %43
112 ; <label>:42                                      ; preds = %37
113   call void @__asan_report_load4(i64 %31), !dbg !13
114   call void asm sideeffect "", ""()
115   unreachable
117 ; <label>:43                                      ; preds = %37, %30
118   %44 = load i32* %8, align 4, !dbg !13
119   %add = add nsw i32 %44, 2, !dbg !13
120   store i64 1172321806, i64* %9, !dbg !13
121   %45 = icmp ne i64 %6, %0, !dbg !13
122   br i1 %45, label %46, label %53, !dbg !13
124 ; <label>:46                                      ; preds = %43
125   %47 = add i64 %15, 0, !dbg !13
126   %48 = inttoptr i64 %47 to i64*, !dbg !13
127   store i64 -723401728380766731, i64* %48, !dbg !13
128   %49 = add i64 %6, 56, !dbg !13
129   %50 = inttoptr i64 %49 to i64*, !dbg !13
130   %51 = load i64* %50, !dbg !13
131   %52 = inttoptr i64 %51 to i8*, !dbg !13
132   store i8 0, i8* %52, !dbg !13
133   br label %56, !dbg !13
135 ; <label>:53                                      ; preds = %43
136   %54 = add i64 %15, 0, !dbg !13
137   %55 = inttoptr i64 %54 to i64*, !dbg !13
138   store i64 0, i64* %55, !dbg !13
139   br label %56, !dbg !13
141 ; <label>:56                                      ; preds = %53, %46
142   ret i32 %add, !dbg !13
145 ; Function Attrs: nounwind readnone
146 declare void @llvm.dbg.declare(metadata, metadata, metadata) #1
148 define internal void @asan.module_ctor() {
149   call void @__asan_init_v3()
150   ret void
153 declare void @__asan_init_v3()
155 declare void @__asan_report_load4(i64)
157 declare void @__asan_report_store4(i64)
159 declare i64 @__asan_stack_malloc_0(i64, i64)
161 attributes #0 = { nounwind sanitize_address uwtable "less-precise-fpmad"="false" "no-frame-pointer-elim"="true" "no-frame-pointer-elim-non-leaf" "no-infs-fp-math"="false" "no-nans-fp-math"="false" "stack-protector-buffer-size"="8" "unsafe-fp-math"="false" "use-soft-float"="false" }
162 attributes #1 = { nounwind readnone }
164 !llvm.dbg.cu = !{!0}
165 !llvm.module.flags = !{!9, !10}
166 !llvm.ident = !{!11}
168 !0 = !{!"0x11\004\00clang version 3.5.0 (209308)\000\00\000\00\001", !1, !2, !2, !3, !2, !2} ; [ DW_TAG_compile_unit ] [/llvm_cmake_gcc/test.cc] [DW_LANG_C_plus_plus]
169 !1 = !{!"test.cc", !"/llvm_cmake_gcc"}
170 !2 = !{}
171 !3 = !{!4}
172 !4 = !{!"0x2e\00bar\00bar\00_Z3bari\001\000\001\000\006\00256\000\001", !1, !5, !6, null, i32 (i32)* @_Z3bari, null, null, !2} ; [ DW_TAG_subprogram ] [line 1] [def] [bar]
173 !5 = !{!"0x29", !1}          ; [ DW_TAG_file_type ] [/llvm_cmake_gcc/test.cc]
174 !6 = !{!"0x15\00\000\000\000\000\000\000", i32 0, null, null, !7, null, null, null} ; [ DW_TAG_subroutine_type ] [line 0, size 0, align 0, offset 0] [from ]
175 !7 = !{!8, !8}
176 !8 = !{!"0x24\00int\000\0032\0032\000\000\005", null, null} ; [ DW_TAG_base_type ] [int] [line 0, size 32, align 32, offset 0, enc DW_ATE_signed]
177 !9 = !{i32 2, !"Dwarf Version", i32 4}
178 !10 = !{i32 2, !"Debug Info Version", i32 2}
179 !11 = !{!"clang version 3.5.0 (209308)"}
180 !12 = !{!"0x101\00y\0016777217\000", !4, !5, !8} ; [ DW_TAG_arg_variable ] [y] [line 1]
181 !13 = !{i32 2, i32 0, !4, null}
182 !14 = !{!"0x102\006"} ; [ DW_TAG_expression ] [DW_OP_deref]