]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - opencl/llvm.git/blob - test/DebugInfo/X86/debug-loc-offset.ll
Remove support for DIVariable's FlagIndirectVariable and expect
[opencl/llvm.git] / test / DebugInfo / X86 / debug-loc-offset.ll
1 ; RUN: llc %s -filetype=obj -O0 -mtriple=i386-unknown-linux-gnu -dwarf-version=4 -o %t
2 ; RUN: llvm-dwarfdump %t | FileCheck %s
4 ; From the code:
6 ; debug-loc-offset1.cc
7 ; int bar (int b) {
8 ;   return b+4;
9 ; }
11 ; debug-loc-offset2.cc
12 ; struct A {
13 ;   int var;
14 ;   virtual char foo();
15 ; };
17 ; void baz(struct A a) {
18 ;   int z = 2;
19 ;   if (a.var > 2)
20 ;     z++;
21 ;   if (a.foo() == 'a')
22 ;     z++;
23 ; }
25 ; Compiled separately for i386-pc-linux-gnu and linked together.
26 ; This ensures that we have multiple compile units so that we can verify that
27 ; debug_loc entries are relative to the low_pc of the CU. The loc entry for
28 ; the byval argument in foo.cpp is in the second CU and so should have
29 ; an offset relative to that CU rather than from the beginning of the text
30 ; section.
32 ; Checking that we have two compile units with two sets of high/lo_pc.
33 ; CHECK: .debug_info contents
34 ; CHECK: DW_TAG_compile_unit
35 ; CHECK: DW_AT_low_pc
36 ; CHECK: DW_AT_high_pc
38 ; CHECK: DW_TAG_compile_unit
39 ; CHECK: DW_AT_low_pc
40 ; CHECK: DW_AT_high_pc
42 ; CHECK: DW_TAG_subprogram
43 ; CHECK-NOT: DW_TAG
44 ; CHECK: DW_AT_MIPS_linkage_name [DW_FORM_strp]{{.*}}"_Z3baz1A"
45 ; CHECK-NOT: {{DW_TAG|NULL}}
46 ; CHECK: DW_TAG_formal_parameter
47 ; CHECK-NOT: DW_TAG
48 ; CHECK: DW_AT_location [DW_FORM_sec_offset]   (0x00000000)
49 ; CHECK-NOT: DW_TAG
50 ; CHECK: DW_AT_name [DW_FORM_strp]{{.*}}"a"
52 ; CHECK: DW_TAG_variable
53 ; CHECK: DW_AT_location [DW_FORM_exprloc]
54 ; CHECK-NOT: DW_AT_location
56 ; CHECK: .debug_loc contents:
57 ; CHECK: 0x00000000: Beginning address offset: 0x0000000000000000
58 ; CHECK:                Ending address offset: 0x000000000000001a
60 %struct.A = type { i32 (...)**, i32 }
62 ; Function Attrs: nounwind
63 define i32 @_Z3bari(i32 %b) #0 {
64 entry:
65   %b.addr = alloca i32, align 4
66   store i32 %b, i32* %b.addr, align 4
67   call void @llvm.dbg.declare(metadata i32* %b.addr, metadata !21, metadata !{!"0x102"}), !dbg !22
68   %0 = load i32* %b.addr, align 4, !dbg !23
69   %add = add nsw i32 %0, 4, !dbg !23
70   ret i32 %add, !dbg !23
71 }
73 ; Function Attrs: nounwind readnone
74 declare void @llvm.dbg.declare(metadata, metadata, metadata) #1
76 define void @_Z3baz1A(%struct.A* %a) #2 {
77 entry:
78   %z = alloca i32, align 4
79   call void @llvm.dbg.declare(metadata %struct.A* %a, metadata !24, metadata !{!"0x102\006"}), !dbg !25
80   call void @llvm.dbg.declare(metadata i32* %z, metadata !26, metadata !{!"0x102"}), !dbg !27
81   store i32 2, i32* %z, align 4, !dbg !27
82   %var = getelementptr inbounds %struct.A* %a, i32 0, i32 1, !dbg !28
83   %0 = load i32* %var, align 4, !dbg !28
84   %cmp = icmp sgt i32 %0, 2, !dbg !28
85   br i1 %cmp, label %if.then, label %if.end, !dbg !28
87 if.then:                                          ; preds = %entry
88   %1 = load i32* %z, align 4, !dbg !30
89   %inc = add nsw i32 %1, 1, !dbg !30
90   store i32 %inc, i32* %z, align 4, !dbg !30
91   br label %if.end, !dbg !30
93 if.end:                                           ; preds = %if.then, %entry
94   %call = call signext i8 @_ZN1A3fooEv(%struct.A* %a), !dbg !31
95   %conv = sext i8 %call to i32, !dbg !31
96   %cmp1 = icmp eq i32 %conv, 97, !dbg !31
97   br i1 %cmp1, label %if.then2, label %if.end4, !dbg !31
99 if.then2:                                         ; preds = %if.end
100   %2 = load i32* %z, align 4, !dbg !33
101   %inc3 = add nsw i32 %2, 1, !dbg !33
102   store i32 %inc3, i32* %z, align 4, !dbg !33
103   br label %if.end4, !dbg !33
105 if.end4:                                          ; preds = %if.then2, %if.end
106   ret void, !dbg !34
109 declare signext i8 @_ZN1A3fooEv(%struct.A*) #2
111 attributes #0 = { nounwind "less-precise-fpmad"="false" "no-frame-pointer-elim"="true" "no-frame-pointer-elim-non-leaf" "no-infs-fp-math"="false" "no-nans-fp-math"="false" "stack-protector-buffer-size"="8" "unsafe-fp-math"="false" "use-soft-float"="false" }
112 attributes #1 = { nounwind readnone }
113 attributes #2 = { "less-precise-fpmad"="false" "no-frame-pointer-elim"="true" "no-frame-pointer-elim-non-leaf" "no-infs-fp-math"="false" "no-nans-fp-math"="false" "stack-protector-buffer-size"="8" "unsafe-fp-math"="false" "use-soft-float"="false" }
115 !llvm.dbg.cu = !{!0, !9}
116 !llvm.module.flags = !{!18, !19}
117 !llvm.ident = !{!20, !20}
119 !0 = !{!"0x11\004\00clang version 3.5.0 (210479)\000\00\000\00\001", !1, !2, !2, !3, !2, !2} ; [ DW_TAG_compile_unit ] [/llvm_cmake_gcc/debug-loc-offset1.cc] [DW_LANG_C_plus_plus]
120 !1 = !{!"debug-loc-offset1.cc", !"/llvm_cmake_gcc"}
121 !2 = !{}
122 !3 = !{!4}
123 !4 = !{!"0x2e\00bar\00bar\00_Z3bari\001\000\001\000\006\00256\000\001", !1, !5, !6, null, i32 (i32)* @_Z3bari, null, null, !2} ; [ DW_TAG_subprogram ] [line 1] [def] [bar]
124 !5 = !{!"0x29", !1}          ; [ DW_TAG_file_type ] [/llvm_cmake_gcc/debug-loc-offset1.cc]
125 !6 = !{!"0x15\00\000\000\000\000\000\000", i32 0, null, null, !7, null, null, null} ; [ DW_TAG_subroutine_type ] [line 0, size 0, align 0, offset 0] [from ]
126 !7 = !{!8, !8}
127 !8 = !{!"0x24\00int\000\0032\0032\000\000\005", null, null} ; [ DW_TAG_base_type ] [int] [line 0, size 32, align 32, offset 0, enc DW_ATE_signed]
128 !9 = !{!"0x11\004\00clang version 3.5.0 (210479)\000\00\000\00\001", !10, !2, !11, !13, !2, !2} ; [ DW_TAG_compile_unit ] [/llvm_cmake_gcc/debug-loc-offset2.cc] [DW_LANG_C_plus_plus]
129 !10 = !{!"debug-loc-offset2.cc", !"/llvm_cmake_gcc"}
130 !11 = !{!12}
131 !12 = !{!"0x13\00A\001\000\000\000\004\000", !10, null, null, null, null, null, !"_ZTS1A"} ; [ DW_TAG_structure_type ] [A] [line 1, size 0, align 0, offset 0] [decl] [from ]
132 !13 = !{!14}
133 !14 = !{!"0x2e\00baz\00baz\00_Z3baz1A\006\000\001\000\006\00256\000\006", !10, !15, !16, null, void (%struct.A*)* @_Z3baz1A, null, null, !2} ; [ DW_TAG_subprogram ] [line 6] [def] [baz]
134 !15 = !{!"0x29", !10}        ; [ DW_TAG_file_type ] [/llvm_cmake_gcc/debug-loc-offset2.cc]
135 !16 = !{!"0x15\00\000\000\000\000\000\000", i32 0, null, null, !17, null, null, null} ; [ DW_TAG_subroutine_type ] [line 0, size 0, align 0, offset 0] [from ]
136 !17 = !{null, !12}
137 !18 = !{i32 2, !"Dwarf Version", i32 4}
138 !19 = !{i32 2, !"Debug Info Version", i32 2}
139 !20 = !{!"clang version 3.5.0 (210479)"}
140 !21 = !{!"0x101\00b\0016777217\000", !4, !5, !8} ; [ DW_TAG_arg_variable ] [b] [line 1]
141 !22 = !MDLocation(line: 1, scope: !4)
142 !23 = !MDLocation(line: 2, scope: !4)
143 !24 = !{!"0x101\00a\0016777222\000", !14, !15, !"_ZTS1A"} ; [ DW_TAG_arg_variable ] [a] [line 6]
144 !25 = !MDLocation(line: 6, scope: !14)
145 !26 = !{!"0x100\00z\007\000", !14, !15, !8} ; [ DW_TAG_auto_variable ] [z] [line 7]
146 !27 = !MDLocation(line: 7, scope: !14)
147 !28 = !MDLocation(line: 8, scope: !29)
148 !29 = !{!"0xb\008\000\000", !10, !14} ; [ DW_TAG_lexical_block ] [/llvm_cmake_gcc/debug-loc-offset2.cc]
149 !30 = !MDLocation(line: 9, scope: !29)
150 !31 = !MDLocation(line: 10, scope: !32)
151 !32 = !{!"0xb\0010\000\000", !10, !14} ; [ DW_TAG_lexical_block ] [/llvm_cmake_gcc/debug-loc-offset2.cc]
152 !33 = !MDLocation(line: 11, scope: !32)
153 !34 = !MDLocation(line: 12, scope: !14)