3f4d39da7622a0fc79568a7888b9996443c35006
1 ; RUN: llc %s -filetype=obj -O0 -mtriple=i386-unknown-linux-gnu -dwarf-version=4 -o %t
2 ; RUN: llvm-dwarfdump %t | FileCheck %s
4 ; From the code:
6 ; bar.cpp
7 ; int bar (int b) {
8 ; return b+4;
9 ; }
11 ; foo.cpp
12 ; struct A {
13 ; int a;
14 ; int b;
15 ; int c;
16 ; };
18 ; int a (struct A var) {
19 ; return var.a;
20 ; }
22 ; Compiled separately for i386-pc-linux-gnu and linked together.
23 ; This ensures that we have multiple compile units so that we can verify that
24 ; debug_loc entries are relative to the low_pc of the CU. The loc entry for
25 ; the byval argument in foo.cpp is in the second CU and so should have
26 ; an offset relative to that CU rather than from the beginning of the text
27 ; section.
29 ; Checking that we have two compile units with two sets of high/lo_pc.
30 ; CHECK: .debug_info contents
31 ; CHECK: DW_TAG_compile_unit
32 ; CHECK: DW_AT_low_pc
33 ; CHECK: DW_AT_high_pc
35 ; CHECK: DW_TAG_compile_unit
36 ; CHECK: DW_AT_low_pc
37 ; CHECK: DW_AT_high_pc
39 ; CHECK: DW_TAG_subprogram
40 ; CHECK-NOT: DW_TAG
41 ; CHECK: DW_AT_MIPS_linkage_name [DW_FORM_strp]{{.*}}"_Z1a1A"
42 ; CHECK-NOT: {{DW_TAG|NULL}}
43 ; CHECK: DW_TAG_formal_parameter
44 ; CHECK-NEXT: DW_AT_name [DW_FORM_strp]{{.*}}"var"
45 ; CHECK: DW_AT_location [DW_FORM_sec_offset] (0x00000000)
46 ; CHECK-NOT: DW_AT_location
48 ; CHECK: .debug_loc contents:
49 ; CHECK: 0x00000000: Beginning address offset: 0x0000000000000000
50 ; CHECK: Ending address offset: 0x0000000000000009
53 %struct.A = type { i32, i32, i32 }
55 ; Function Attrs: nounwind
56 define i32 @_Z3bari(i32 %b) #0 {
57 entry:
58 %b.addr = alloca i32, align 4
59 store i32 %b, i32* %b.addr, align 4
60 call void @llvm.dbg.declare(metadata !{i32* %b.addr}, metadata !25), !dbg !26
61 %0 = load i32* %b.addr, align 4, !dbg !27
62 %add = add nsw i32 %0, 4, !dbg !27
63 ret i32 %add, !dbg !27
64 }
66 ; Function Attrs: nounwind readnone
67 declare void @llvm.dbg.declare(metadata, metadata) #1
69 ; Function Attrs: nounwind
70 define i32 @_Z1a1A(%struct.A* byval align 4 %var) #0 {
71 entry:
72 call void @llvm.dbg.declare(metadata !{%struct.A* %var}, metadata !28), !dbg !29
73 %a = getelementptr inbounds %struct.A* %var, i32 0, i32 0, !dbg !30
74 %0 = load i32* %a, align 4, !dbg !30
75 ret i32 %0, !dbg !30
76 }
78 attributes #0 = { nounwind "less-precise-fpmad"="false" "no-frame-pointer-elim"="true" "no-frame-pointer-elim-non-leaf" "no-infs-fp-math"="false" "no-nans-fp-math"="false" "stack-protector-buffer-size"="8" "unsafe-fp-math"="false" "use-soft-float"="false" }
79 attributes #1 = { nounwind readnone }
81 !llvm.dbg.cu = !{!0, !9}
82 !llvm.module.flags = !{!22, !23}
83 !llvm.ident = !{!24, !24}
85 !0 = metadata !{i32 786449, metadata !1, i32 4, metadata !"clang version 3.5.0 (trunk 204264) (llvm/trunk 204286)", i1 false, metadata !"", i32 0, metadata !2, metadata !2, metadata !3, metadata !2, metadata !2, metadata !"", i32 1}
86 !1 = metadata !{metadata !"bar.cpp", metadata !"/usr/local/google/home/echristo/tmp"}
87 !2 = metadata !{}
88 !3 = metadata !{metadata !4}
89 !4 = metadata !{i32 786478, metadata !1, metadata !5, metadata !"bar", metadata !"bar", metadata !"_Z3bari", i32 1, metadata !6, i1 false, i1 true, i32 0, i32 0, null, i32 256, i1 false, i32 (i32)* @_Z3bari, null, null, metadata !2, i32 1} ; [ DW_TAG_subprogram ] [line 1] [def] [bar]
90 !5 = metadata !{i32 786473, metadata !1} ; [ DW_TAG_file_type ] [/usr/local/google/home/echristo/tmp/bar.cpp]
91 !6 = metadata !{i32 786453, i32 0, null, metadata !"", i32 0, i64 0, i64 0, i64 0, i32 0, null, metadata !7, i32 0, null, null, null} ; [ DW_TAG_subroutine_type ] [line 0, size 0, align 0, offset 0] [from ]
92 !7 = metadata !{metadata !8, metadata !8}
93 !8 = metadata !{i32 786468, null, null, metadata !"int", i32 0, i64 32, i64 32, i64 0, i32 0, i32 5} ; [ DW_TAG_base_type ] [int] [line 0, size 32, align 32, offset 0, enc DW_ATE_signed]
94 !9 = metadata !{i32 786449, metadata !10, i32 4, metadata !"clang version 3.5.0 (trunk 204264) (llvm/trunk 204286)", i1 false, metadata !"", i32 0, metadata !2, metadata !11, metadata !17, metadata !2, metadata !2, metadata !"", i32 1}
95 !10 = metadata !{metadata !"foo.cpp", metadata !"/usr/local/google/home/echristo/tmp"}
96 !11 = metadata !{metadata !12}
97 !12 = metadata !{i32 786451, metadata !10, null, metadata !"A", i32 1, i64 96, i64 32, i32 0, i32 0, null, metadata !13, i32 0, null, null, metadata !"_ZTS1A"} ; [ DW_TAG_structure_type ] [A] [line 1, size 96, align 32, offset 0] [def] [from ]
98 !13 = metadata !{metadata !14, metadata !15, metadata !16}
99 !14 = metadata !{i32 786445, metadata !10, metadata !"_ZTS1A", metadata !"a", i32 2, i64 32, i64 32, i64 0, i32 0, metadata !8} ; [ DW_TAG_member ] [a] [line 2, size 32, align 32, offset 0] [from int]
100 !15 = metadata !{i32 786445, metadata !10, metadata !"_ZTS1A", metadata !"b", i32 3, i64 32, i64 32, i64 32, i32 0, metadata !8} ; [ DW_TAG_member ] [b] [line 3, size 32, align 32, offset 32] [from int]
101 !16 = metadata !{i32 786445, metadata !10, metadata !"_ZTS1A", metadata !"c", i32 4, i64 32, i64 32, i64 64, i32 0, metadata !8} ; [ DW_TAG_member ] [c] [line 4, size 32, align 32, offset 64] [from int]
102 !17 = metadata !{metadata !18}
103 !18 = metadata !{i32 786478, metadata !10, metadata !19, metadata !"a", metadata !"a", metadata !"_Z1a1A", i32 7, metadata !20, i1 false, i1 true, i32 0, i32 0, null, i32 256, i1 false, i32 (%struct.A*)* @_Z1a1A, null, null, metadata !2, i32 7} ; [ DW_TAG_subprogram ] [line 7] [def] [a]
104 !19 = metadata !{i32 786473, metadata !10} ; [ DW_TAG_file_type ] [/usr/local/google/home/echristo/tmp/foo.cpp]
105 !20 = metadata !{i32 786453, i32 0, null, metadata !"", i32 0, i64 0, i64 0, i64 0, i32 0, null, metadata !21, i32 0, null, null, null} ; [ DW_TAG_subroutine_type ] [line 0, size 0, align 0, offset 0] [from ]
106 !21 = metadata !{metadata !8, metadata !12}
107 !22 = metadata !{i32 2, metadata !"Dwarf Version", i32 4}
108 !23 = metadata !{i32 1, metadata !"Debug Info Version", i32 1}
109 !24 = metadata !{metadata !"clang version 3.5.0 (trunk 204264) (llvm/trunk 204286)"}
110 !25 = metadata !{i32 786689, metadata !4, metadata !"b", metadata !5, i32 16777217, metadata !8, i32 0, i32 0} ; [ DW_TAG_arg_variable ] [b] [line 1]
111 !26 = metadata !{i32 1, i32 0, metadata !4, null}
112 !27 = metadata !{i32 2, i32 0, metadata !4, null}
113 !28 = metadata !{i32 786689, metadata !18, metadata !"var", metadata !19, i32 16777223, metadata !"_ZTS1A", i32 0, i32 0}
114 !29 = metadata !{i32 7, i32 0, metadata !18, null}
115 !30 = metadata !{i32 8, i32 0, metadata !18, null} ; [ DW_TAG_imported_declaration ]