1 ; RUN: llc -mtriple=i386-unknown-unknown -mcpu=core2 %s -o %t -filetype=obj
2 ; RUN: llvm-dwarfdump -debug-dump=line %t | FileCheck %s
3 ;
4 ; Generated from:
5 ;
6 ; int foo(int i) {
7 ; if (i < 10) return i - 1;
8 ; return 0;
9 ; }
10 ;
11 ; Manually generated debug nodes !14 and !15 to incorporate an
12 ; arbitrary discriminator with value 42.
14 define i32 @foo(i32 %i) #0 {
15 entry:
16 %retval = alloca i32, align 4
17 %i.addr = alloca i32, align 4
18 store i32 %i, i32* %i.addr, align 4
19 %0 = load i32* %i.addr, align 4, !dbg !10
20 %cmp = icmp slt i32 %0, 10, !dbg !10
21 br i1 %cmp, label %if.then, label %if.end, !dbg !10
23 if.then: ; preds = %entry
24 %1 = load i32* %i.addr, align 4, !dbg !14
25 %sub = sub nsw i32 %1, 1, !dbg !14
26 store i32 %sub, i32* %retval, !dbg !14
27 br label %return, !dbg !14
29 if.end: ; preds = %entry
30 store i32 0, i32* %retval, !dbg !12
31 br label %return, !dbg !12
33 return: ; preds = %if.end, %if.then
34 %2 = load i32* %retval, !dbg !13
35 ret i32 %2, !dbg !13
36 }
38 attributes #0 = { nounwind uwtable "less-precise-fpmad"="false" "no-frame-pointer-elim"="true" "no-frame-pointer-elim-non-leaf" "no-infs-fp-math"="false" "no-nans-fp-math"="false" "stack-protector-buffer-size"="8" "unsafe-fp-math"="false" "use-soft-float"="false" }
40 !llvm.dbg.cu = !{!0}
41 !llvm.module.flags = !{!7, !8}
42 !llvm.ident = !{!9}
44 !0 = !{!"0x11\0012\00clang version 3.5 \000\00\000\00\000", !1, !2, !2, !3, !2, !2} ; [ DW_TAG_compile_unit ] [./discriminator.c] [DW_LANG_C99]
45 !1 = !{!"discriminator.c", !"."}
46 !2 = !{}
47 !3 = !{!4}
48 !4 = !{!"0x2e\00foo\00foo\00\001\000\001\000\006\00256\000\001", !1, !5, !6, null, i32 (i32)* @foo, null, null, !2} ; [ DW_TAG_subprogram ] [line 1] [def] [foo]
49 !5 = !{!"0x29", !1} ; [ DW_TAG_file_type ] [./discriminator.c]
50 !6 = !{!"0x15\00\000\000\000\000\000\000", i32 0, null, null, !2, null, null, null} ; [ DW_TAG_subroutine_type ] [line 0, size 0, align 0, offset 0] [from ]
51 !7 = !{i32 2, !"Dwarf Version", i32 4}
52 !8 = !{i32 1, !"Debug Info Version", i32 2}
53 !9 = !{!"clang version 3.5 "}
54 !10 = !{i32 2, i32 0, !11, null}
55 !11 = !{!"0xb\002\000\000", !1, !4} ; [ DW_TAG_lexical_block ] [./discriminator.c]
56 !12 = !{i32 3, i32 0, !4, null}
57 !13 = !{i32 4, i32 0, !4, null}
58 !14 = !{i32 2, i32 0, !15, null}
59 !15 = !{!"0xb\0042", !1, !4} ; [ DW_TAG_lexical_block ] [./discriminator.c]
61 ; CHECK: Address Line Column File ISA Discriminator Flags
62 ; CHECK: ------------------ ------ ------ ------ --- ------------- -------------
63 ; CHECK: 0x0000000000000011 2 0 1 0 42 {{$}}