1 ; RUN: llc -mtriple=x86_64-linux-gnu -fast-isel=false -filetype=obj < %s -o - | llvm-dwarfdump -debug-dump=info - | FileCheck %s
2 ; RUN: llc -mtriple=x86_64-linux-gnu -fast-isel=false -filetype=asm < %s -o - | FileCheck --check-prefix=ASM %s
4 ; Generated from:
5 ; clang-tot -c -S -emit-llvm -g inline-seldag-test.c
6 ; inline int __attribute__((always_inline)) f(int y) {
7 ; return y ? 4 : 7;
8 ; }
9 ; void func() {
10 ; volatile int x;
11 ; x = f(x);
12 ; }
14 ; CHECK: [[F:.*]]: DW_TAG_subprogram
15 ; CHECK-NOT: DW_TAG
16 ; CHECK: DW_AT_name {{.*}} "f"
18 ; CHECK: DW_TAG_inlined_subroutine
19 ; CHECK-NEXT: DW_AT_abstract_origin {{.*}} {[[F]]}
22 ; Make sure the condition test is attributed to the inline function, not the
23 ; location of the test's operands within the caller.
25 ; ASM: # inline-seldag-test.c:2:0
26 ; ASM-NOT: .loc
27 ; ASM: testl
29 ; Function Attrs: nounwind uwtable
30 define void @func() #0 {
31 entry:
32 %y.addr.i = alloca i32, align 4
33 %x = alloca i32, align 4
34 call void @llvm.dbg.declare(metadata !{i32* %x}, metadata !15, metadata !{}), !dbg !17
35 %0 = load volatile i32* %x, align 4, !dbg !18
36 store i32 %0, i32* %y.addr.i, align 4
37 call void @llvm.dbg.declare(metadata !{i32* %y.addr.i}, metadata !19, metadata !{}), !dbg !20
38 %1 = load i32* %y.addr.i, align 4, !dbg !21
39 %tobool.i = icmp ne i32 %1, 0, !dbg !21
40 %cond.i = select i1 %tobool.i, i32 4, i32 7, !dbg !21
41 store volatile i32 %cond.i, i32* %x, align 4, !dbg !18
42 ret void, !dbg !22
43 }
45 ; Function Attrs: nounwind readnone
46 declare void @llvm.dbg.declare(metadata, metadata, metadata) #1
48 attributes #0 = { nounwind uwtable "less-precise-fpmad"="false" "no-frame-pointer-elim"="true" "no-frame-pointer-elim-non-leaf" "no-infs-fp-math"="false" "no-nans-fp-math"="false" "stack-protector-buffer-size"="8" "unsafe-fp-math"="false" "use-soft-float"="false" }
49 attributes #1 = { nounwind readnone }
51 !llvm.dbg.cu = !{!0}
52 !llvm.module.flags = !{!12, !13}
53 !llvm.ident = !{!14}
55 !0 = metadata !{i32 786449, metadata !1, i32 12, metadata !"clang version 3.5.0 ", i1 false, metadata !"", i32 0, metadata !2, metadata !2, metadata !3, metadata !2, metadata !2, metadata !"", i32 1} ; [ DW_TAG_compile_unit ] [/tmp/dbginfo/inline-seldag-test.c] [DW_LANG_C99]
56 !1 = metadata !{metadata !"inline-seldag-test.c", metadata !"/tmp/dbginfo"}
57 !2 = metadata !{}
58 !3 = metadata !{metadata !4, metadata !8}
59 !4 = metadata !{i32 786478, metadata !1, metadata !5, metadata !"func", metadata !"func", metadata !"", i32 4, metadata !6, i1 false, i1 true, i32 0, i32 0, null, i32 0, i1 false, void ()* @func, null, null, metadata !2, i32 4} ; [ DW_TAG_subprogram ] [line 4] [def] [func]
60 !5 = metadata !{i32 786473, metadata !1} ; [ DW_TAG_file_type ] [/tmp/dbginfo/inline-seldag-test.c]
61 !6 = metadata !{i32 786453, i32 0, null, metadata !"", i32 0, i64 0, i64 0, i64 0, i32 0, null, metadata !7, i32 0, null, null, null} ; [ DW_TAG_subroutine_type ] [line 0, size 0, align 0, offset 0] [from ]
62 !7 = metadata !{null}
63 !8 = metadata !{i32 786478, metadata !1, metadata !5, metadata !"f", metadata !"f", metadata !"", i32 1, metadata !9, i1 false, i1 true, i32 0, i32 0, null, i32 256, i1 false, null, null, null, metadata !2, i32 1} ; [ DW_TAG_subprogram ] [line 1] [def] [f]
64 !9 = metadata !{i32 786453, i32 0, null, metadata !"", i32 0, i64 0, i64 0, i64 0, i32 0, null, metadata !10, i32 0, null, null, null} ; [ DW_TAG_subroutine_type ] [line 0, size 0, align 0, offset 0] [from ]
65 !10 = metadata !{metadata !11, metadata !11}
66 !11 = metadata !{i32 786468, null, null, metadata !"int", i32 0, i64 32, i64 32, i64 0, i32 0, i32 5} ; [ DW_TAG_base_type ] [int] [line 0, size 32, align 32, offset 0, enc DW_ATE_signed]
67 !12 = metadata !{i32 2, metadata !"Dwarf Version", i32 4}
68 !13 = metadata !{i32 1, metadata !"Debug Info Version", i32 1}
69 !14 = metadata !{metadata !"clang version 3.5.0 "}
70 !15 = metadata !{i32 786688, metadata !4, metadata !"x", metadata !5, i32 5, metadata !16, i32 0, i32 0} ; [ DW_TAG_auto_variable ] [x] [line 5]
71 !16 = metadata !{i32 786485, null, null, metadata !"", i32 0, i64 0, i64 0, i64 0, i32 0, metadata !11} ; [ DW_TAG_volatile_type ] [line 0, size 0, align 0, offset 0] [from int]
72 !17 = metadata !{i32 5, i32 0, metadata !4, null}
73 !18 = metadata !{i32 6, i32 7, metadata !4, null}
74 !19 = metadata !{i32 786689, metadata !8, metadata !"y", metadata !5, i32 16777217, metadata !11, i32 0, i32 0} ; [ DW_TAG_arg_variable ] [y] [line 1]
75 !20 = metadata !{i32 1, i32 0, metadata !8, metadata !18}
76 !21 = metadata !{i32 2, i32 0, metadata !8, metadata !18}
77 !22 = metadata !{i32 7, i32 0, metadata !4, null}