1 ; REQUIRES: object-emission
3 ; RUN: llc -mtriple=x86_64-linux -O0 -filetype=obj < %s \
4 ; RUN: | llvm-dwarfdump -debug-dump=info - | FileCheck --check-prefix=CHECK --check-prefix=CHECK-V4 %s
5 ; RUN: llc -mtriple=x86_64-linux -dwarf-version=3 -O0 -filetype=obj < %s \
6 ; RUN: | llvm-dwarfdump -debug-dump=info - | FileCheck --check-prefix=CHECK --check-prefix=CHECK-V3 %s
8 ; Check that we emit DW_TAG_lexical_block and that it has the right encoding
9 ; depending on the dwarf version.
11 ; CHECK: DW_TAG_lexical_block
12 ; CHECK-NOT: DW_TAG
13 ; CHECK: DW_AT_low_pc [DW_FORM_addr]
14 ; CHECK-NOT: DW_TAG
15 ; CHECK-V4: DW_AT_high_pc [DW_FORM_data4]
16 ; CHECK-V3: DW_AT_high_pc [DW_FORM_addr]
18 ; Test case produced from:
19 ; void b() {
20 ; if (int i = 3)
21 ; return;
22 ; }
24 ; Function Attrs: nounwind uwtable
25 define void @_Z1bv() #0 {
26 entry:
27 %i = alloca i32, align 4
28 call void @llvm.dbg.declare(metadata !{i32* %i}, metadata !11, metadata !{i32 786690}), !dbg !14
29 store i32 3, i32* %i, align 4, !dbg !14
30 %0 = load i32* %i, align 4, !dbg !14
31 %tobool = icmp ne i32 %0, 0, !dbg !14
32 br i1 %tobool, label %if.then, label %if.end, !dbg !14
34 if.then: ; preds = %entry
35 br label %if.end, !dbg !15
37 if.end: ; preds = %if.then, %entry
38 ret void, !dbg !16
39 }
41 ; Function Attrs: nounwind readnone
42 declare void @llvm.dbg.declare(metadata, metadata, metadata) #1
44 attributes #0 = { nounwind uwtable "less-precise-fpmad"="false" "no-frame-pointer-elim"="true" "no-frame-pointer-elim-non-leaf" "no-infs-fp-math"="false" "no-nans-fp-math"="false" "stack-protector-buffer-size"="8" "unsafe-fp-math"="false" "use-soft-float"="false" }
45 attributes #1 = { nounwind readnone }
47 !llvm.dbg.cu = !{!0}
48 !llvm.module.flags = !{!8, !9}
49 !llvm.ident = !{!10}
51 !0 = metadata !{i32 786449, metadata !1, i32 4, metadata !"clang version 3.5.0 ", i1 false, metadata !"", i32 0, metadata !2, metadata !2, metadata !3, metadata !2, metadata !2, metadata !"", i32 1} ; [ DW_TAG_compile_unit ] [/tmp/dbginfo/lexical_block.cpp] [DW_LANG_C_plus_plus]
52 !1 = metadata !{metadata !"lexical_block.cpp", metadata !"/tmp/dbginfo"}
53 !2 = metadata !{}
54 !3 = metadata !{metadata !4}
55 !4 = metadata !{i32 786478, metadata !1, metadata !5, metadata !"b", metadata !"b", metadata !"_Z1bv", i32 1, metadata !6, i1 false, i1 true, i32 0, i32 0, null, i32 256, i1 false, void ()* @_Z1bv, null, null, metadata !2, i32 1} ; [ DW_TAG_subprogram ] [line 1] [def] [b]
56 !5 = metadata !{i32 786473, metadata !1} ; [ DW_TAG_file_type ] [/tmp/dbginfo/lexical_block.cpp]
57 !6 = metadata !{i32 786453, i32 0, null, metadata !"", i32 0, i64 0, i64 0, i64 0, i32 0, null, metadata !7, i32 0, null, null, null} ; [ DW_TAG_subroutine_type ] [line 0, size 0, align 0, offset 0] [from ]
58 !7 = metadata !{null}
59 !8 = metadata !{i32 2, metadata !"Dwarf Version", i32 4}
60 !9 = metadata !{i32 1, metadata !"Debug Info Version", i32 1}
61 !10 = metadata !{metadata !"clang version 3.5.0 "}
62 !11 = metadata !{i32 786688, metadata !12, metadata !"i", metadata !5, i32 2, metadata !13, i32 0, i32 0} ; [ DW_TAG_auto_variable ] [i] [line 2]
63 !12 = metadata !{i32 786443, metadata !1, metadata !4, i32 2, i32 0, i32 0, i32 0} ; [ DW_TAG_lexical_block ] [/tmp/dbginfo/lexical_block.cpp]
64 !13 = metadata !{i32 786468, null, null, metadata !"int", i32 0, i64 32, i64 32, i64 0, i32 0, i32 5} ; [ DW_TAG_base_type ] [int] [line 0, size 32, align 32, offset 0, enc DW_ATE_signed]
65 !14 = metadata !{i32 2, i32 0, metadata !12, null}
66 !15 = metadata !{i32 3, i32 0, metadata !12, null}
67 !16 = metadata !{i32 4, i32 0, metadata !4, null}