1 ; REQUIRES: object-emission
3 ; RUN: llc -mtriple=x86_64-linux -O0 -filetype=obj < %s \
4 ; RUN: | llvm-dwarfdump -debug-dump=info - | FileCheck --check-prefix=CHECK --check-prefix=CHECK-V4 %s
5 ; RUN: llc -mtriple=x86_64-linux -dwarf-version=3 -O0 -filetype=obj < %s \
6 ; RUN: | llvm-dwarfdump -debug-dump=info - | FileCheck --check-prefix=CHECK --check-prefix=CHECK-V3 %s
8 ; Check that we emit DW_TAG_lexical_block and that it has the right encoding
9 ; depending on the dwarf version.
11 ; CHECK: DW_TAG_lexical_block
12 ; CHECK-NOT: DW_TAG
13 ; CHECK: DW_AT_low_pc [DW_FORM_addr]
14 ; CHECK-NOT: DW_TAG
15 ; CHECK-V4: DW_AT_high_pc [DW_FORM_data4]
16 ; CHECK-V3: DW_AT_high_pc [DW_FORM_addr]
18 ; Test case produced from:
19 ; void b() {
20 ; if (int i = 3)
21 ; return;
22 ; }
24 ; Function Attrs: nounwind uwtable
25 define void @_Z1bv() #0 {
26 entry:
27 %i = alloca i32, align 4
28 call void @llvm.dbg.declare(metadata i32* %i, metadata !11, metadata !{!"0x102"}), !dbg !14
29 store i32 3, i32* %i, align 4, !dbg !14
30 %0 = load i32* %i, align 4, !dbg !14
31 %tobool = icmp ne i32 %0, 0, !dbg !14
32 br i1 %tobool, label %if.then, label %if.end, !dbg !14
34 if.then: ; preds = %entry
35 br label %if.end, !dbg !15
37 if.end: ; preds = %if.then, %entry
38 ret void, !dbg !16
39 }
41 ; Function Attrs: nounwind readnone
42 declare void @llvm.dbg.declare(metadata, metadata, metadata) #1
44 attributes #0 = { nounwind uwtable "less-precise-fpmad"="false" "no-frame-pointer-elim"="true" "no-frame-pointer-elim-non-leaf" "no-infs-fp-math"="false" "no-nans-fp-math"="false" "stack-protector-buffer-size"="8" "unsafe-fp-math"="false" "use-soft-float"="false" }
45 attributes #1 = { nounwind readnone }
47 !llvm.dbg.cu = !{!0}
48 !llvm.module.flags = !{!8, !9}
49 !llvm.ident = !{!10}
51 !0 = !{!"0x11\004\00clang version 3.5.0 \000\00\000\00\001", !1, !2, !2, !3, !2, !2} ; [ DW_TAG_compile_unit ] [/tmp/dbginfo/lexical_block.cpp] [DW_LANG_C_plus_plus]
52 !1 = !{!"lexical_block.cpp", !"/tmp/dbginfo"}
53 !2 = !{}
54 !3 = !{!4}
55 !4 = !{!"0x2e\00b\00b\00_Z1bv\001\000\001\000\006\00256\000\001", !1, !5, !6, null, void ()* @_Z1bv, null, null, !2} ; [ DW_TAG_subprogram ] [line 1] [def] [b]
56 !5 = !{!"0x29", !1} ; [ DW_TAG_file_type ] [/tmp/dbginfo/lexical_block.cpp]
57 !6 = !{!"0x15\00\000\000\000\000\000\000", i32 0, null, null, !7, null, null, null} ; [ DW_TAG_subroutine_type ] [line 0, size 0, align 0, offset 0] [from ]
58 !7 = !{null}
59 !8 = !{i32 2, !"Dwarf Version", i32 4}
60 !9 = !{i32 1, !"Debug Info Version", i32 2}
61 !10 = !{!"clang version 3.5.0 "}
62 !11 = !{!"0x100\00i\002\000", !12, !5, !13} ; [ DW_TAG_auto_variable ] [i] [line 2]
63 !12 = !{!"0xb\002\000\000", !1, !4} ; [ DW_TAG_lexical_block ] [/tmp/dbginfo/lexical_block.cpp]
64 !13 = !{!"0x24\00int\000\0032\0032\000\000\005", null, null} ; [ DW_TAG_base_type ] [int] [line 0, size 32, align 32, offset 0, enc DW_ATE_signed]
65 !14 = !MDLocation(line: 2, scope: !12)
66 !15 = !MDLocation(line: 3, scope: !12)
67 !16 = !MDLocation(line: 4, scope: !4)