1 ; RUN: llc -generate-arange-section < %s | FileCheck %s
3 ; First CU
4 ; CHECK: .long 44 # Length of ARange Set
5 ; CHECK-NEXT: .short 2 # DWARF Arange version number
6 ; CHECK-NEXT: .long .L.debug_info_begin0 # Offset Into Debug Info Section
7 ; CHECK-NEXT: .byte 8 # Address Size (in bytes)
8 ; CHECK-NEXT: .byte 0 # Segment Size (in bytes)
9 ; CHECK-NEXT: .zero 4,255
10 ; CHECK-NEXT: .quad kittens
11 ; CHECK-NEXT: .quad rainbows-kittens
12 ; CHECK-NEXT: .quad 0 # ARange terminator
13 ; CHECK-NEXT: .quad 0
15 ; Second CU
16 ; CHECK-NEXT: .long 44 # Length of ARange Set
17 ; CHECK-NEXT: .short 2 # DWARF Arange version number
18 ; CHECK-NEXT: .long .L.debug_info_begin1 # Offset Into Debug Info Section
19 ; CHECK-NEXT: .byte 8 # Address Size (in bytes)
20 ; CHECK-NEXT: .byte 0 # Segment Size (in bytes)
21 ; CHECK-NEXT: .zero 4,255
22 ; CHECK-NEXT: .quad rainbows
23 ; CHECK-NEXT: .quad .Ldebug_end0-rainbows
24 ; CHECK-NEXT: .quad 0 # ARange terminator
25 ; CHECK-NEXT: .quad 0
28 ; Generated from: clang -c -g -emit-llvm
29 ; llvm-link test1.bc test2.bc -o test.bc
30 ; test1.c: int kittens = 4;
31 ; test2.c: int rainbows = 5;
36 ; ModuleID = 'test.bc'
37 target triple = "x86_64-unknown-linux-gnu"
39 @kittens = global i32 4, align 4
40 @rainbows = global i32 5, align 4
42 !llvm.dbg.cu = !{!0, !7}
43 !llvm.module.flags = !{!12, !13}
45 !0 = !{!"0x11\0012\00clang version 3.4 \000\00\000\00\000", !1, !2, !2, !2, !3, !2} ; [ DW_TAG_compile_unit ] [/home/kayamon/test1.c] [DW_LANG_C99]
46 !1 = !{!"test1.c", !"/home/kayamon"}
47 !2 = !{}
48 !3 = !{!4}
49 !4 = !{!"0x34\00kittens\00kittens\00\001\000\001", null, !5, !6, i32* @kittens, null} ; [ DW_TAG_variable ] [kittens] [line 1] [def]
50 !5 = !{!"0x29", !1} ; [ DW_TAG_file_type ] [/home/kayamon/test1.c]
51 !6 = !{!"0x24\00int\000\0032\0032\000\000\005", null, null} ; [ DW_TAG_base_type ] [int] [line 0, size 32, align 32, offset 0, enc DW_ATE_signed]
52 !7 = !{!"0x11\0012\00clang version 3.4 \000\00\000\00\000", !8, !2, !2, !2, !9, !2} ; [ DW_TAG_compile_unit ] [/home/kayamon/test2.c] [DW_LANG_C99]
53 !8 = !{!"test2.c", !"/home/kayamon"}
54 !9 = !{!10}
55 !10 = !{!"0x34\00rainbows\00rainbows\00\001\000\001", null, !11, !6, i32* @rainbows, null} ; [ DW_TAG_variable ] [rainbows] [line 1] [def]
56 !11 = !{!"0x29", !8} ; [ DW_TAG_file_type ] [/home/kayamon/test2.c]
57 !12 = !{i32 2, !"Dwarf Version", i32 4}
58 !13 = !{i32 1, !"Debug Info Version", i32 2}