]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - opencl/llvm.git/blob - test/DebugInfo/X86/multiple-at-const-val.ll
IR: Make metadata typeless in assembly
[opencl/llvm.git] / test / DebugInfo / X86 / multiple-at-const-val.ll
1 ; RUN: llc -O0 %s -mtriple=x86_64-apple-darwin -filetype=obj -o %t
2 ; RUN: llvm-dwarfdump %t | FileCheck %s
4 ; rdar://13071590
5 ; Check we are not emitting mutliple AT_const_value for a single member.
6 ; CHECK: .debug_info contents:
7 ; CHECK: DW_TAG_compile_unit
8 ; CHECK: DW_TAG_class_type
9 ; CHECK: DW_TAG_member
10 ; CHECK: badbit
11 ; CHECK: DW_AT_const_value [DW_FORM_sdata]      (1)
12 ; CHECK-NOT: DW_AT_const_value
13 ; CHECK: NULL
15 %"class.std::basic_ostream" = type { i32 (...)**, %"class.std::basic_os" }
16 %"class.std::basic_os" = type { %"class.std::os_base", %"class.std::basic_ostream"*, i8, i8 }
17 %"class.std::os_base" = type { i32 (...)**, i64, i64, i32, i32, i32 }
19 @_ZSt4cout = external global %"class.std::basic_ostream"
20 @.str = private unnamed_addr constant [6 x i8] c"c is \00", align 1
22 define i32 @main() {
23 entry:
24   %call1.i = tail call %"class.std::basic_ostream"* @test(%"class.std::basic_ostream"* @_ZSt4cout, i8* getelementptr inbounds ([6 x i8]* @.str, i64 0, i64 0), i64 5)
25   ret i32 0
26 }
28 declare %"class.std::basic_ostream"* @test(%"class.std::basic_ostream"*, i8*, i64)
30 declare void @llvm.dbg.value(metadata, i64, metadata, metadata) nounwind readnone
32 !llvm.dbg.cu = !{!0}
33 !llvm.module.flags = !{!1803}
35 !0 = !{!"0x11\004\00clang version 3.3 (trunk 174207)\001\00\000\00\000", !1802, !1, !955, !956, !1786,  !955} ; [ DW_TAG_compile_unit ] [/privite/tmp/student2.cpp] [DW_LANG_C_plus_plus]
36 !1 = !{!26}
37 !4 = !{!"0x39\00std\0048", null, !5} ; [ DW_TAG_namespace ]
38 !5 = !{!"0x29", !1801} ; [ DW_TAG_file_type ]
39 !25 = !{!"0x28\00_S_os_fmtflags_end\0065536"} ; [ DW_TAG_enumerator ]
40 !26 = !{!"0x4\00_Ios_Iostate\00146\0032\0032\000\000\000", !1801, !4, null, !27, null, null, null} ; [ DW_TAG_enumeration_type ] [_Ios_Iostate] [line 146, size 32, align 32, offset 0] [def] [from ]
41 !27 = !{!28, !29, !30, !31, !32}
42 !28 = !{!"0x28\00_S_goodbit\000"} ; [ DW_TAG_enumerator ] [_S_goodbit :: 0]
43 !29 = !{!"0x28\00_S_badbit\001"} ; [ DW_TAG_enumerator ] [_S_badbit :: 1]
44 !30 = !{!"0x28\00_S_eofbit\002"} ; [ DW_TAG_enumerator ] [_S_eofbit :: 2]
45 !31 = !{!"0x28\00_S_failbit\004"} ; [ DW_TAG_enumerator ] [_S_failbit :: 4]
46 !32 = !{!"0x28\00_S_os_ostate_end\0065536"} ; [ DW_TAG_enumerator ] [_S_os_ostate_end :: 65536]
47 !49 = !{!"0x2\00os_base\00200\001728\0064\000\000\000", !1801, !4, null, !50, !49, null, null} ; [ DW_TAG_class_type ] [os_base] [line 200, size 1728, align 64, offset 0] [def] [from ]
48 !50 = !{!77}
49 !54 = !{!"0x15\00\000\000\000\000\000\000", i32 0, null, null, !55, null, null, null} ; [ DW_TAG_subroutine_type ] [line 0, size 0, align 0, offset 0] [from ]
50 !55 = !{!56}
51 !56 = !{!"0x24\00int\000\0032\0032\000\000\005", null, null} ; [ DW_TAG_base_type ]
52 !77 = !{!"0xd\00badbit\00331\000\000\000\004096", !1801, !49, !78, i32 1} ; [ DW_TAG_member ]
53 !78 = !{!"0x26\00\000\000\000\000\000", null, null, !79} ; [ DW_TAG_const_type ]
54 !79 = !{!"0x16\00ostate\00327\000\000\000\000", !1801, !49, !26} ; [ DW_TAG_typedef ]
55 !955 = !{}
56 !956 = !{!960}
57 !960 = !{!"0x2e\00main\00main\00\0073\000\001\000\006\00256\001\0073", !1802, null, !54, null, i32 ()* @main, null, null, !955} ; [ DW_TAG_subprogram ]
58 !961 = !{!"0x29", !1802} ; [ DW_TAG_file_type ]
59 !1786 = !{!1800}
60 !1800 = !{!"0x34\00badbit\00badbit\00badbit\00331\001\001", !5, !5, !78, i32 1, !77} ; [ DW_TAG_variable ]
61 !1801 = !{!"os_base.h", !"/privite/tmp"}
62 !1802 = !{!"student2.cpp", !"/privite/tmp"}
63 !1803 = !{i32 1, !"Debug Info Version", i32 2}