1 ; REQUIRES: object-emission
3 ; RUN: llc -mtriple=i386-linux-gnu -filetype=obj -relocation-model=pic %s -o /dev/null
5 ; Derived from the test case in PR20367, there's nothing really positive to
6 ; test here (hence no FileCheck, etc). All that was wrong is that the debug info
7 ; intrinsics (introduced by inlining) in 'f1' were causing codegen to crash, but
8 ; since 'f1' is a nodebug function, there's no positive outcome to confirm, just
9 ; that debug info doesn't get in the way/cause a crash.
11 ; The test case isn't particularly well reduced/tidy, but as simple as I could
12 ; get the C++ source. I assume the complexity is mostly just about producing a
13 ; certain amount of register pressure, so it might be able to be simplified/made
14 ; more uniform.
16 ; Generated from:
17 ; $ clang-tot -cc1 -triple i386 -emit-obj -g -O3 repro.cpp
18 ; void sink(const void *);
19 ; int source();
20 ; void f3(int);
21 ;
22 ; extern bool b;
23 ;
24 ; struct string {
25 ; unsigned *mem;
26 ; };
27 ;
28 ; extern string &str;
29 ;
30 ; inline __attribute__((always_inline)) void s2(string *lhs) { sink(lhs->mem); }
31 ; inline __attribute__((always_inline)) void f() {
32 ; string str2;
33 ; s2(&str2);
34 ; sink(&str2);
35 ; }
36 ; void __attribute__((nodebug)) f1() {
37 ; for (int iter = 0; iter != 2; ++iter) {
38 ; f();
39 ; sink(str.mem);
40 ; if (b) return;
41 ; }
42 ; }
44 %struct.string = type { i32* }
46 @str = external constant %struct.string*
47 @b = external global i8
49 ; Function Attrs: nounwind
50 define void @_Z2f1v() #0 {
51 entry:
52 %str2.i = alloca %struct.string, align 4
53 %0 = bitcast %struct.string* %str2.i to i8*, !dbg !26
54 %1 = load %struct.string** @str, align 4
55 %mem = getelementptr inbounds %struct.string* %1, i32 0, i32 0
56 br label %for.body
58 for.body: ; preds = %for.body, %entry
59 %iter.02 = phi i32 [ 0, %entry ], [ %inc, %for.body ]
60 call void @llvm.lifetime.start(i64 4, i8* %0), !dbg !26
61 call void @llvm.dbg.value(metadata !{%struct.string* %str2.i}, i64 0, metadata !16, metadata !{i32 786690}) #3, !dbg !26
62 call void @llvm.dbg.value(metadata !{%struct.string* %str2.i}, i64 0, metadata !27, metadata !{i32 786690}) #3, !dbg !29
63 call void @_Z4sinkPKv(i8* undef) #3, !dbg !29
64 call void @_Z4sinkPKv(i8* %0) #3, !dbg !30
65 call void @llvm.lifetime.end(i64 4, i8* %0), !dbg !31
66 %2 = load i32** %mem, align 4, !tbaa !32
67 %3 = bitcast i32* %2 to i8*
68 call void @_Z4sinkPKv(i8* %3) #3
69 %4 = load i8* @b, align 1, !tbaa !37, !range !39
70 %tobool = icmp ne i8 %4, 0
71 %inc = add nsw i32 %iter.02, 1
72 %cmp = icmp eq i32 %inc, 2
73 %or.cond = or i1 %tobool, %cmp
74 br i1 %or.cond, label %for.end, label %for.body
76 for.end: ; preds = %for.body
77 ret void
78 }
80 declare void @_Z4sinkPKv(i8*) #1
82 ; Function Attrs: nounwind readnone
83 declare void @llvm.dbg.value(metadata, i64, metadata, metadata) #2
85 ; Function Attrs: nounwind
86 declare void @llvm.lifetime.start(i64, i8* nocapture) #3
88 ; Function Attrs: nounwind
89 declare void @llvm.lifetime.end(i64, i8* nocapture) #3
91 attributes #0 = { nounwind "less-precise-fpmad"="false" "no-frame-pointer-elim"="false" "no-infs-fp-math"="false" "no-nans-fp-math"="false" "no-realign-stack" "stack-protector-buffer-size"="8" "unsafe-fp-math"="false" "use-soft-float"="false" }
92 attributes #1 = { "less-precise-fpmad"="false" "no-frame-pointer-elim"="false" "no-infs-fp-math"="false" "no-nans-fp-math"="false" "no-realign-stack" "stack-protector-buffer-size"="8" "unsafe-fp-math"="false" "use-soft-float"="false" }
93 attributes #2 = { nounwind readnone }
94 attributes #3 = { nounwind }
96 !llvm.dbg.cu = !{!0}
97 !llvm.module.flags = !{!23, !24}
98 !llvm.ident = !{!25}
100 !0 = metadata !{i32 786449, metadata !1, i32 4, metadata !"clang version 3.5.0 ", i1 true, metadata !"", i32 0, metadata !2, metadata !3, metadata !10, metadata !2, metadata !2, metadata !"", i32 1} ; [ DW_TAG_compile_unit ] [/tmp/dbginfo/<stdin>] [DW_LANG_C_plus_plus]
101 !1 = metadata !{metadata !"<stdin>", metadata !"/tmp/dbginfo"}
102 !2 = metadata !{}
103 !3 = metadata !{metadata !4}
104 !4 = metadata !{i32 786451, metadata !5, null, metadata !"string", i32 7, i64 32, i64 32, i32 0, i32 0, null, metadata !6, i32 0, null, null, metadata !"_ZTS6string"} ; [ DW_TAG_structure_type ] [string] [line 7, size 32, align 32, offset 0] [def] [from ]
105 !5 = metadata !{metadata !"repro.cpp", metadata !"/tmp/dbginfo"}
106 !6 = metadata !{metadata !7}
107 !7 = metadata !{i32 786445, metadata !5, metadata !"_ZTS6string", metadata !"mem", i32 8, i64 32, i64 32, i64 0, i32 0, metadata !8} ; [ DW_TAG_member ] [mem] [line 8, size 32, align 32, offset 0] [from ]
108 !8 = metadata !{i32 786447, null, null, metadata !"", i32 0, i64 32, i64 32, i64 0, i32 0, metadata !9} ; [ DW_TAG_pointer_type ] [line 0, size 32, align 32, offset 0] [from unsigned int]
109 !9 = metadata !{i32 786468, null, null, metadata !"unsigned int", i32 0, i64 32, i64 32, i64 0, i32 0, i32 7} ; [ DW_TAG_base_type ] [unsigned int] [line 0, size 32, align 32, offset 0, enc DW_ATE_unsigned]
110 !10 = metadata !{metadata !11, metadata !17}
111 !11 = metadata !{i32 786478, metadata !5, metadata !12, metadata !"f", metadata !"f", metadata !"_Z1fv", i32 14, metadata !13, i1 false, i1 true, i32 0, i32 0, null, i32 256, i1 true, null, null, null, metadata !15, i32 14} ; [ DW_TAG_subprogram ] [line 14] [def] [f]
112 !12 = metadata !{i32 786473, metadata !5} ; [ DW_TAG_file_type ] [/tmp/dbginfo/repro.cpp]
113 !13 = metadata !{i32 786453, i32 0, null, metadata !"", i32 0, i64 0, i64 0, i64 0, i32 0, null, metadata !14, i32 0, null, null, null} ; [ DW_TAG_subroutine_type ] [line 0, size 0, align 0, offset 0] [from ]
114 !14 = metadata !{null}
115 !15 = metadata !{metadata !16}
116 !16 = metadata !{i32 786688, metadata !11, metadata !"str2", metadata !12, i32 15, metadata !"_ZTS6string", i32 0, i32 0} ; [ DW_TAG_auto_variable ] [str2] [line 15]
117 !17 = metadata !{i32 786478, metadata !5, metadata !12, metadata !"s2", metadata !"s2", metadata !"_Z2s2P6string", i32 13, metadata !18, i1 false, i1 true, i32 0, i32 0, null, i32 256, i1 true, null, null, null, metadata !21, i32 13} ; [ DW_TAG_subprogram ] [line 13] [def] [s2]
118 !18 = metadata !{i32 786453, i32 0, null, metadata !"", i32 0, i64 0, i64 0, i64 0, i32 0, null, metadata !19, i32 0, null, null, null} ; [ DW_TAG_subroutine_type ] [line 0, size 0, align 0, offset 0] [from ]
119 !19 = metadata !{null, metadata !20}
120 !20 = metadata !{i32 786447, null, null, metadata !"", i32 0, i64 32, i64 32, i64 0, i32 0, metadata !"_ZTS6string"} ; [ DW_TAG_pointer_type ] [line 0, size 32, align 32, offset 0] [from _ZTS6string]
121 !21 = metadata !{metadata !22}
122 !22 = metadata !{i32 786689, metadata !17, metadata !"lhs", metadata !12, i32 16777229, metadata !20, i32 0, i32 0} ; [ DW_TAG_arg_variable ] [lhs] [line 13]
123 !23 = metadata !{i32 2, metadata !"Dwarf Version", i32 4}
124 !24 = metadata !{i32 2, metadata !"Debug Info Version", i32 1}
125 !25 = metadata !{metadata !"clang version 3.5.0 "}
126 !26 = metadata !{i32 15, i32 0, metadata !11, null}
127 !27 = metadata !{i32 786689, metadata !17, metadata !"lhs", metadata !12, i32 16777229, metadata !20, i32 0, metadata !28} ; [ DW_TAG_arg_variable ] [lhs] [line 13]
128 !28 = metadata !{i32 16, i32 0, metadata !11, null}
129 !29 = metadata !{i32 13, i32 0, metadata !17, metadata !28}
130 !30 = metadata !{i32 17, i32 0, metadata !11, null}
131 !31 = metadata !{i32 18, i32 0, metadata !11, null}
132 !32 = metadata !{metadata !33, metadata !34, i64 0}
133 !33 = metadata !{metadata !"_ZTS6string", metadata !34, i64 0}
134 !34 = metadata !{metadata !"any pointer", metadata !35, i64 0}
135 !35 = metadata !{metadata !"omnipotent char", metadata !36, i64 0}
136 !36 = metadata !{metadata !"Simple C/C++ TBAA"}
137 !37 = metadata !{metadata !38, metadata !38, i64 0}
138 !38 = metadata !{metadata !"bool", metadata !35, i64 0}
139 !39 = metadata !{i8 0, i8 2}