1655f09790ebea559754913f52a435b29d64ebd4
[opencl/llvm.git] / test / DebugInfo / X86 / parameters.ll
1 ; REQUIRES: object-emission
2 ;
3 ; RUN: llc -mtriple=x86_64-unknown-linux-gnu -O0 -filetype=obj < %s > %t
4 ; RUN: llvm-dwarfdump %t | FileCheck %s
6 ; Test case derived from compiling the following source with clang -g:
7 ;
8 ; namespace pr14763 {
9 ; struct foo {
10 ;   foo(const foo&);
11 ; };
12 ;
13 ; foo func(foo f) {
14 ;   return f; // reference 'f' for now because otherwise we hit another bug
15 ; }
16 ;
17 ; void sink(void*);
18 ;
19 ; void func2(bool b, foo g) {
20 ;   if (b)
21 ;     sink(&g); // reference 'f' for now because otherwise we hit another bug
22 ; }
23 ; }
25 ; CHECK: debug_info contents
26 ; 0x74 is DW_OP_breg4, showing that the parameter is accessed indirectly
27 ; (with a zero offset) from the register parameter
28 ; CHECK: DW_AT_location{{.*}}(<0x0{{.}}> 74 00
29 ; CHECK-NOT: DW_TAG
30 ; CHECK: DW_AT_name{{.*}} = "f"
32 ; CHECK: DW_AT_location{{.*}}([[G_LOC:0x[0-9]*]])
33 ; CHECK-NOT: DW_TAG
34 ; CHECK: DW_AT_name{{.*}} = "g"
35 ; CHECK: debug_loc contents
36 ; CHECK-NEXT: [[G_LOC]]: Beginning
37 ; CHECK-NEXT:               Ending
38 ; CHECK-NEXT: Location description: 74 00
40 %"struct.pr14763::foo" = type { i8 }
42 ; Function Attrs: uwtable
43 define void @_ZN7pr147634funcENS_3fooE(%"struct.pr14763::foo"* noalias sret %agg.result, %"struct.pr14763::foo"* %f) #0 {
44 entry:
45   call void @llvm.dbg.declare(metadata %"struct.pr14763::foo"* %f, metadata !22, metadata !{!"0x102"}), !dbg !24
46   call void @_ZN7pr147633fooC1ERKS0_(%"struct.pr14763::foo"* %agg.result, %"struct.pr14763::foo"* %f), !dbg !25
47   ret void, !dbg !25
48 }
50 ; Function Attrs: nounwind readnone
51 declare void @llvm.dbg.declare(metadata, metadata, metadata) #1
53 declare void @_ZN7pr147633fooC1ERKS0_(%"struct.pr14763::foo"*, %"struct.pr14763::foo"*) #2
55 ; Function Attrs: uwtable
56 define void @_ZN7pr147635func2EbNS_3fooE(i1 zeroext %b, %"struct.pr14763::foo"* %g) #0 {
57 entry:
58   %b.addr = alloca i8, align 1
59   %frombool = zext i1 %b to i8
60   store i8 %frombool, i8* %b.addr, align 1
61   call void @llvm.dbg.declare(metadata i8* %b.addr, metadata !26, metadata !{!"0x102"}), !dbg !27
62   call void @llvm.dbg.declare(metadata %"struct.pr14763::foo"* %g, metadata !28, metadata !{!"0x102"}), !dbg !27
63   %0 = load i8* %b.addr, align 1, !dbg !29
64   %tobool = trunc i8 %0 to i1, !dbg !29
65   br i1 %tobool, label %if.then, label %if.end, !dbg !29
67 if.then:                                          ; preds = %entry
68   %1 = bitcast %"struct.pr14763::foo"* %g to i8*, !dbg !31
69   call void @_ZN7pr147634sinkEPv(i8* %1), !dbg !31
70   br label %if.end, !dbg !31
72 if.end:                                           ; preds = %if.then, %entry
73   ret void, !dbg !32
74 }
76 declare void @_ZN7pr147634sinkEPv(i8*) #2
78 attributes #0 = { uwtable "less-precise-fpmad"="false" "no-frame-pointer-elim"="true" "no-frame-pointer-elim-non-leaf"="true" "no-infs-fp-math"="false" "no-nans-fp-math"="false" "unsafe-fp-math"="false" "use-soft-float"="false" }
79 attributes #1 = { nounwind readnone }
80 attributes #2 = { "less-precise-fpmad"="false" "no-frame-pointer-elim"="true" "no-frame-pointer-elim-non-leaf"="true" "no-infs-fp-math"="false" "no-nans-fp-math"="false" "unsafe-fp-math"="false" "use-soft-float"="false" }
82 !llvm.dbg.cu = !{!0}
83 !llvm.module.flags = !{!21, !33}
85 !0 = !{!"0x11\004\00clang version 3.4 \000\00\000\00\001", !1, !2, !2, !3, !2, !2} ; [ DW_TAG_compile_unit ] [/tmp/pass.cpp] [DW_LANG_C_plus_plus]
86 !1 = !{!"pass.cpp", !"/tmp"}
87 !2 = !{}
88 !3 = !{!4, !17}
89 !4 = !{!"0x2e\00func\00func\00_ZN7pr147634funcENS_3fooE\006\000\001\000\006\00256\000\006", !1, !5, !6, null, void (%"struct.pr14763::foo"*, %"struct.pr14763::foo"*)* @_ZN7pr147634funcENS_3fooE, null, null, !2} ; [ DW_TAG_subprogram ] [line 6] [def] [func]
90 !5 = !{!"0x39\00pr14763\001", !1, null} ; [ DW_TAG_namespace ] [pr14763] [line 1]
91 !6 = !{!"0x15\00\000\000\000\000\000\000", i32 0, null, null, !7, null, null, null} ; [ DW_TAG_subroutine_type ] [line 0, size 0, align 0, offset 0] [from ]
92 !7 = !{!8, !8}
93 !8 = !{!"0x13\00foo\002\008\008\000\000\000", !1, !5, null, !9, null, null, null} ; [ DW_TAG_structure_type ] [foo] [line 2, size 8, align 8, offset 0] [def] [from ]
94 !9 = !{!10}
95 !10 = !{!"0x2e\00foo\00foo\00\003\000\000\000\006\00256\000\003", !1, !8, !11, null, null, null, i32 0, !16} ; [ DW_TAG_subprogram ] [line 3] [foo]
96 !11 = !{!"0x15\00\000\000\000\000\000\000", i32 0, null, null, !12, null, null, null} ; [ DW_TAG_subroutine_type ] [line 0, size 0, align 0, offset 0] [from ]
97 !12 = !{null, !13, !14}
98 !13 = !{!"0xf\00\000\0064\0064\000\001088", i32 0, null, !8} ; [ DW_TAG_pointer_type ] [line 0, size 64, align 64, offset 0] [artificial] [from foo]
99 !14 = !{!"0x10\00\000\000\000\000\000", null, null, !15} ; [ DW_TAG_reference_type ] [line 0, size 0, align 0, offset 0] [from ]
100 !15 = !{!"0x26\00\000\000\000\000\000", null, null, !8} ; [ DW_TAG_const_type ] [line 0, size 0, align 0, offset 0] [from foo]
101 !16 = !{i32 786468}
102 !17 = !{!"0x2e\00func2\00func2\00_ZN7pr147635func2EbNS_3fooE\0012\000\001\000\006\00256\000\0012", !1, !5, !18, null, void (i1, %"struct.pr14763::foo"*)* @_ZN7pr147635func2EbNS_3fooE, null, null, !2} ; [ DW_TAG_subprogram ] [line 12] [def] [func2]
103 !18 = !{!"0x15\00\000\000\000\000\000\000", i32 0, null, null, !19, null, null, null} ; [ DW_TAG_subroutine_type ] [line 0, size 0, align 0, offset 0] [from ]
104 !19 = !{null, !20, !8}
105 !20 = !{!"0x24\00bool\000\008\008\000\000\002", null, null} ; [ DW_TAG_base_type ] [bool] [line 0, size 8, align 8, offset 0, enc DW_ATE_boolean]
106 !21 = !{i32 2, !"Dwarf Version", i32 3}
107 !22 = !{!"0x101\00f\0016777222\008192", !4, !23, !8} ; [ DW_TAG_arg_variable ] [f] [line 6]
108 !23 = !{!"0x29", !1}         ; [ DW_TAG_file_type ] [/tmp/pass.cpp]
109 !24 = !MDLocation(line: 6, scope: !4)
110 !25 = !MDLocation(line: 7, scope: !4)
111 !26 = !{!"0x101\00b\0016777228\000", !17, !23, !20} ; [ DW_TAG_arg_variable ] [b] [line 12]
112 !27 = !MDLocation(line: 12, scope: !17)
113 !28 = !{!"0x101\00g\0033554444\008192", !17, !23, !8} ; [ DW_TAG_arg_variable ] [g] [line 12]
114 !29 = !MDLocation(line: 13, scope: !30)
115 !30 = !{!"0xb\0013\000\000", !1, !17} ; [ DW_TAG_lexical_block ] [/tmp/pass.cpp]
116 !31 = !MDLocation(line: 14, scope: !30)
117 !32 = !MDLocation(line: 15, scope: !17)
118 !33 = !{i32 1, !"Debug Info Version", i32 2}