Generate better location ranges for some register-described variables.
[opencl/llvm.git] / test / DebugInfo / X86 / pr19307.ll
1 ; RUN: llc -O0 -mtriple=x86_64-unknown-linux-gnu < %s | FileCheck %s
3 ; Generated from the source file pr19307.cc:
4 ; #include <string>
5 ; void parse_range(unsigned long long &offset, unsigned long long &limit,
6 ;                  std::string range) {
7 ;   if (range.compare(0, 6, "items=") != 0 || range[6] == '-')
8 ;     offset = 1;
9 ;   range.erase(0, 6);
10 ;   limit = 2;
11 ; }
12 ; with "clang++ -S -emit-llvm -O0 -g pr19307.cc"
14 ; Location of "range" string is spilled from %rdx to stack and is
15 ; addressed via %rbp.
16 ; CHECK: movq %rdx, {{[-0-9]+}}(%rbp)
17 ; CHECK-NEXT: [[START_LABEL:.Ltmp[0-9]+]]
18 ; This location should be valid until the end of the function.
20 ; Verify that we have proper range in debug_loc section:
21 ; CHECK: .Ldebug_loc{{[0-9]+}}:
22 ; CHECK: DW_OP_breg1
23 ; CHECK:      .Lset{{[0-9]+}} = [[START_LABEL]]-.Lfunc_begin0
24 ; CHECK-NEXT: .quad .Lset{{[0-9]+}}
25 ; CHECK-NEXT: .Lset{{[0-9]+}} = .Lfunc_end0-.Lfunc_begin0
26 ; CHECK-NEXT: .quad .Lset{{[0-9]+}}
27 ; CHECK: DW_OP_breg6
28 ; CHECK: DW_OP_deref
30 ; ModuleID = 'pr19307.cc'
31 target datalayout = "e-m:e-i64:64-f80:128-n8:16:32:64-S128"
32 target triple = "x86_64-unknown-linux-gnu"
34 %"class.std::basic_string" = type { %"struct.std::basic_string<char, std::char_traits<char>, std::allocator<char> >::_Alloc_hider" }
35 %"struct.std::basic_string<char, std::char_traits<char>, std::allocator<char> >::_Alloc_hider" = type { i8* }
37 @.str = private unnamed_addr constant [7 x i8] c"items=\00", align 1
39 ; Function Attrs: uwtable
40 define void @_Z11parse_rangeRyS_Ss(i64* %offset, i64* %limit, %"class.std::basic_string"* %range) #0 {
41 entry:
42   %offset.addr = alloca i64*, align 8
43   %limit.addr = alloca i64*, align 8
44   store i64* %offset, i64** %offset.addr, align 8
45   call void @llvm.dbg.declare(metadata !{i64** %offset.addr}, metadata !45), !dbg !46
46   store i64* %limit, i64** %limit.addr, align 8
47   call void @llvm.dbg.declare(metadata !{i64** %limit.addr}, metadata !47), !dbg !46
48   call void @llvm.dbg.declare(metadata !{%"class.std::basic_string"* %range}, metadata !48), !dbg !49
49   %call = call i32 @_ZNKSs7compareEmmPKc(%"class.std::basic_string"* %range, i64 0, i64 6, i8* getelementptr inbounds ([7 x i8]* @.str, i32 0, i32 0)), !dbg !50
50   %cmp = icmp ne i32 %call, 0, !dbg !50
51   br i1 %cmp, label %if.then, label %lor.lhs.false, !dbg !50
53 lor.lhs.false:                                    ; preds = %entry
54   %call1 = call i8* @_ZNSsixEm(%"class.std::basic_string"* %range, i64 6), !dbg !52
55   %0 = load i8* %call1, !dbg !52
56   %conv = sext i8 %0 to i32, !dbg !52
57   %cmp2 = icmp eq i32 %conv, 45, !dbg !52
58   br i1 %cmp2, label %if.then, label %if.end, !dbg !52
60 if.then:                                          ; preds = %lor.lhs.false, %entry
61   %1 = load i64** %offset.addr, align 8, !dbg !54
62   store i64 1, i64* %1, align 8, !dbg !54
63   br label %if.end, !dbg !54
65 if.end:                                           ; preds = %if.then, %lor.lhs.false
66   %call3 = call %"class.std::basic_string"* @_ZNSs5eraseEmm(%"class.std::basic_string"* %range, i64 0, i64 6), !dbg !55
67   %2 = load i64** %limit.addr, align 8, !dbg !56
68   store i64 2, i64* %2, align 8, !dbg !56
69   ret void, !dbg !57
70 }
72 ; Function Attrs: nounwind readnone
73 declare void @llvm.dbg.declare(metadata, metadata) #1
75 declare i32 @_ZNKSs7compareEmmPKc(%"class.std::basic_string"*, i64, i64, i8*) #2
77 declare i8* @_ZNSsixEm(%"class.std::basic_string"*, i64) #2
79 declare %"class.std::basic_string"* @_ZNSs5eraseEmm(%"class.std::basic_string"*, i64, i64) #2
81 attributes #0 = { uwtable "less-precise-fpmad"="false" "no-frame-pointer-elim"="true" "no-frame-pointer-elim-non-leaf" "no-infs-fp-math"="false" "no-nans-fp-math"="false" "stack-protector-buffer-size"="8" "unsafe-fp-math"="false" "use-soft-float"="false" }
82 attributes #1 = { nounwind readnone }
83 attributes #2 = { "less-precise-fpmad"="false" "no-frame-pointer-elim"="true" "no-frame-pointer-elim-non-leaf" "no-infs-fp-math"="false" "no-nans-fp-math"="false" "stack-protector-buffer-size"="8" "unsafe-fp-math"="false" "use-soft-float"="false" }
85 !llvm.dbg.cu = !{!0}
86 !llvm.module.flags = !{!42, !43}
87 !llvm.ident = !{!44}
89 !0 = metadata !{i32 786449, metadata !1, i32 4, metadata !"clang version 3.5.0 (209308)", i1 false, metadata !"", i32 0, metadata !2, metadata !3, metadata !12, metadata !2, metadata !21, metadata !"", i32 1} ; [ DW_TAG_compile_unit ] [/llvm_cmake_gcc/pr19307.cc] [DW_LANG_C_plus_plus]
90 !1 = metadata !{metadata !"pr19307.cc", metadata !"/llvm_cmake_gcc"}
91 !2 = metadata !{}
92 !3 = metadata !{metadata !4, metadata !6, metadata !8}
93 !4 = metadata !{i32 786451, metadata !5, null, metadata !"", i32 83, i64 0, i64 0, i32 0, i32 4, null, null, i32 0, null, null, metadata !"_ZTS11__mbstate_t"} ; [ DW_TAG_structure_type ] [line 83, size 0, align 0, offset 0] [decl] [from ]
94 !5 = metadata !{metadata !"/usr/include/wchar.h", metadata !"/llvm_cmake_gcc"}
95 !6 = metadata !{i32 786451, metadata !7, null, metadata !"lconv", i32 54, i64 0, i64 0, i32 0, i32 4, null, null, i32 0, null, null, metadata !"_ZTS5lconv"} ; [ DW_TAG_structure_type ] [lconv] [line 54, size 0, align 0, offset 0] [decl] [from ]
96 !7 = metadata !{metadata !"/usr/include/locale.h", metadata !"/llvm_cmake_gcc"}
97 !8 = metadata !{i32 786434, metadata !9, metadata !10, metadata !"basic_string<char, std::char_traits<char>, std::allocator<char> >", i32 1134, i64 0, i64 0, i32 0, i32 4, null, null, i32 0, null, null, metadata !"_ZTSSs"} ; [ DW_TAG_class_type ] [basic_string<char, std::char_traits<char>, std::allocator<char> >] [line 1134, size 0, align 0, offset 0] [decl] [from ]
98 !9 = metadata !{metadata !"/usr/lib/gcc/x86_64-linux-gnu/4.6/../../../../include/c++/4.6/bits/basic_string.tcc", metadata !"/llvm_cmake_gcc"}
99 !10 = metadata !{i32 786489, metadata !11, null, metadata !"std", i32 153} ; [ DW_TAG_namespace ] [std] [line 153]
100 !11 = metadata !{metadata !"/usr/lib/gcc/x86_64-linux-gnu/4.6/../../../../include/c++/4.6/x86_64-linux-gnu/bits/c++config.h", metadata !"/llvm_cmake_gcc"}
101 !12 = metadata !{metadata !13}
102 !13 = metadata !{i32 786478, metadata !1, metadata !14, metadata !"parse_range", metadata !"parse_range", metadata !"_Z11parse_rangeRyS_Ss", i32 3, metadata !15, i1 false, i1 true, i32 0, i32 0, null, i32 256, i1 false, void (i64*, i64*, %"class.std::basic_string"*)* @_Z11parse_rangeRyS_Ss, null, null, metadata !2, i32 4} ; [ DW_TAG_subprogram ] [line 3] [def] [scope 4] [parse_range]
103 !14 = metadata !{i32 786473, metadata !1}         ; [ DW_TAG_file_type ] [/llvm_cmake_gcc/pr19307.cc]
104 !15 = metadata !{i32 786453, i32 0, null, metadata !"", i32 0, i64 0, i64 0, i64 0, i32 0, null, metadata !16, i32 0, null, null, null} ; [ DW_TAG_subroutine_type ] [line 0, size 0, align 0, offset 0] [from ]
105 !16 = metadata !{null, metadata !17, metadata !17, metadata !19}
106 !17 = metadata !{i32 786448, null, null, null, i32 0, i64 0, i64 0, i64 0, i32 0, metadata !18} ; [ DW_TAG_reference_type ] [line 0, size 0, align 0, offset 0] [from long long unsigned int]
107 !18 = metadata !{i32 786468, null, null, metadata !"long long unsigned int", i32 0, i64 64, i64 64, i64 0, i32 0, i32 7} ; [ DW_TAG_base_type ] [long long unsigned int] [line 0, size 64, align 64, offset 0, enc DW_ATE_unsigned]
108 !19 = metadata !{i32 786454, metadata !20, metadata !10, metadata !"string", i32 65, i64 0, i64 0, i64 0, i32 0, metadata !"_ZTSSs"} ; [ DW_TAG_typedef ] [string] [line 65, size 0, align 0, offset 0] [from _ZTSSs]
109 !20 = metadata !{metadata !"/usr/lib/gcc/x86_64-linux-gnu/4.6/../../../../include/c++/4.6/bits/stringfwd.h", metadata !"/llvm_cmake_gcc"}
110 !21 = metadata !{metadata !22, metadata !26, metadata !29, metadata !33, metadata !38, metadata !41}
111 !22 = metadata !{i32 786490, metadata !23, metadata !25, i32 57} ; [ DW_TAG_imported_module ]
112 !23 = metadata !{i32 786489, metadata !24, null, metadata !"__gnu_debug", i32 55} ; [ DW_TAG_namespace ] [__gnu_debug] [line 55]
113 !24 = metadata !{metadata !"/usr/lib/gcc/x86_64-linux-gnu/4.6/../../../../include/c++/4.6/debug/debug.h", metadata !"/llvm_cmake_gcc"}
114 !25 = metadata !{i32 786489, metadata !24, metadata !10, metadata !"__debug", i32 49} ; [ DW_TAG_namespace ] [__debug] [line 49]
115 !26 = metadata !{i32 786440, metadata !10, metadata !27, i32 66} ; [ DW_TAG_imported_declaration ]
116 !27 = metadata !{i32 786454, metadata !5, null, metadata !"mbstate_t", i32 106, i64 0, i64 0, i64 0, i32 0, metadata !28} ; [ DW_TAG_typedef ] [mbstate_t] [line 106, size 0, align 0, offset 0] [from __mbstate_t]
117 !28 = metadata !{i32 786454, metadata !5, null, metadata !"__mbstate_t", i32 95, i64 0, i64 0, i64 0, i32 0, metadata !"_ZTS11__mbstate_t"} ; [ DW_TAG_typedef ] [__mbstate_t] [line 95, size 0, align 0, offset 0] [from _ZTS11__mbstate_t]
118 !29 = metadata !{i32 786440, metadata !10, metadata !30, i32 141} ; [ DW_TAG_imported_declaration ]
119 !30 = metadata !{i32 786454, metadata !31, null, metadata !"wint_t", i32 141, i64 0, i64 0, i64 0, i32 0, metadata !32} ; [ DW_TAG_typedef ] [wint_t] [line 141, size 0, align 0, offset 0] [from unsigned int]
120 !31 = metadata !{metadata !"/llvm_cmake_gcc/bin/../lib/clang/3.5.0/include/stddef.h", metadata !"/llvm_cmake_gcc"}
121 !32 = metadata !{i32 786468, null, null, metadata !"unsigned int", i32 0, i64 32, i64 32, i64 0, i32 0, i32 7} ; [ DW_TAG_base_type ] [unsigned int] [line 0, size 32, align 32, offset 0, enc DW_ATE_unsigned]
122 !33 = metadata !{i32 786440, metadata !34, metadata !36, i32 42} ; [ DW_TAG_imported_declaration ]
123 !34 = metadata !{i32 786489, metadata !35, null, metadata !"__gnu_cxx", i32 69} ; [ DW_TAG_namespace ] [__gnu_cxx] [line 69]
124 !35 = metadata !{metadata !"/usr/lib/gcc/x86_64-linux-gnu/4.6/../../../../include/c++/4.6/bits/cpp_type_traits.h", metadata !"/llvm_cmake_gcc"}
125 !36 = metadata !{i32 786454, metadata !11, metadata !10, metadata !"size_t", i32 155, i64 0, i64 0, i64 0, i32 0, metadata !37} ; [ DW_TAG_typedef ] [size_t] [line 155, size 0, align 0, offset 0] [from long unsigned int]
126 !37 = metadata !{i32 786468, null, null, metadata !"long unsigned int", i32 0, i64 64, i64 64, i64 0, i32 0, i32 7} ; [ DW_TAG_base_type ] [long unsigned int] [line 0, size 64, align 64, offset 0, enc DW_ATE_unsigned]
127 !38 = metadata !{i32 786440, metadata !34, metadata !39, i32 43} ; [ DW_TAG_imported_declaration ]
128 !39 = metadata !{i32 786454, metadata !11, metadata !10, metadata !"ptrdiff_t", i32 156, i64 0, i64 0, i64 0, i32 0, metadata !40} ; [ DW_TAG_typedef ] [ptrdiff_t] [line 156, size 0, align 0, offset 0] [from long int]
129 !40 = metadata !{i32 786468, null, null, metadata !"long int", i32 0, i64 64, i64 64, i64 0, i32 0, i32 5} ; [ DW_TAG_base_type ] [long int] [line 0, size 64, align 64, offset 0, enc DW_ATE_signed]
130 !41 = metadata !{i32 786440, metadata !10, metadata !"_ZTS5lconv", i32 55} ; [ DW_TAG_imported_declaration ]
131 !42 = metadata !{i32 2, metadata !"Dwarf Version", i32 4}
132 !43 = metadata !{i32 2, metadata !"Debug Info Version", i32 1}
133 !44 = metadata !{metadata !"clang version 3.5.0 (209308)"}
134 !45 = metadata !{i32 786689, metadata !13, metadata !"offset", metadata !14, i32 16777219, metadata !17, i32 0, i32 0} ; [ DW_TAG_arg_variable ] [offset] [line 3]
135 !46 = metadata !{i32 3, i32 0, metadata !13, null}
136 !47 = metadata !{i32 786689, metadata !13, metadata !"limit", metadata !14, i32 33554435, metadata !17, i32 0, i32 0} ; [ DW_TAG_arg_variable ] [limit] [line 3]
137 !48 = metadata !{i32 786689, metadata !13, metadata !"range", metadata !14, i32 50331652, metadata !19, i32 8192, i32 0} ; [ DW_TAG_arg_variable ] [range] [line 4]
138 !49 = metadata !{i32 4, i32 0, metadata !13, null}
139 !50 = metadata !{i32 5, i32 0, metadata !51, null}
140 !51 = metadata !{i32 786443, metadata !1, metadata !13, i32 5, i32 0, i32 0, i32 0} ; [ DW_TAG_lexical_block ] [/llvm_cmake_gcc/pr19307.cc]
141 !52 = metadata !{i32 5, i32 0, metadata !53, null}
142 !53 = metadata !{i32 786443, metadata !1, metadata !51, i32 5, i32 0, i32 1, i32 1} ; [ DW_TAG_lexical_block ] [/llvm_cmake_gcc/pr19307.cc]
143 !54 = metadata !{i32 6, i32 0, metadata !51, null}
144 !55 = metadata !{i32 7, i32 0, metadata !13, null}
145 !56 = metadata !{i32 8, i32 0, metadata !13, null} ; [ DW_TAG_imported_declaration ]
146 !57 = metadata !{i32 9, i32 0, metadata !13, null}