1 ; RUN: llc -O0 -mtriple=x86_64-unknown-linux-gnu < %s | FileCheck %s
3 ; Generated from the source file pr19307.cc:
4 ; #include <string>
5 ; void parse_range(unsigned long long &offset, unsigned long long &limit,
6 ; std::string range) {
7 ; if (range.compare(0, 6, "items=") != 0 || range[6] == '-')
8 ; offset = 1;
9 ; range.erase(0, 6);
10 ; limit = 2;
11 ; }
12 ; with "clang++ -S -emit-llvm -O0 -g pr19307.cc"
14 ; Location of "range" string is spilled from %rdx to stack and is
15 ; addressed via %rbp.
16 ; CHECK: movq %rdx, {{[-0-9]+}}(%rbp)
17 ; CHECK-NEXT: [[START_LABEL:.Ltmp[0-9]+]]
18 ; This location should be valid until the end of the function.
20 ; Verify that we have proper range in debug_loc section:
21 ; CHECK: .Ldebug_loc{{[0-9]+}}:
22 ; CHECK: DW_OP_breg1
23 ; CHECK: .quad [[START_LABEL]]-.Lfunc_begin0
24 ; CHECK-NEXT: .quad .Lfunc_end0-.Lfunc_begin0
25 ; CHECK: DW_OP_breg6
26 ; CHECK: DW_OP_deref
28 ; ModuleID = 'pr19307.cc'
29 target datalayout = "e-m:e-i64:64-f80:128-n8:16:32:64-S128"
30 target triple = "x86_64-unknown-linux-gnu"
32 %"class.std::basic_string" = type { %"struct.std::basic_string<char, std::char_traits<char>, std::allocator<char> >::_Alloc_hider" }
33 %"struct.std::basic_string<char, std::char_traits<char>, std::allocator<char> >::_Alloc_hider" = type { i8* }
35 @.str = private unnamed_addr constant [7 x i8] c"items=\00", align 1
37 ; Function Attrs: uwtable
38 define void @_Z11parse_rangeRyS_Ss(i64* %offset, i64* %limit, %"class.std::basic_string"* %range) #0 {
39 entry:
40 %offset.addr = alloca i64*, align 8
41 %limit.addr = alloca i64*, align 8
42 store i64* %offset, i64** %offset.addr, align 8
43 call void @llvm.dbg.declare(metadata i64** %offset.addr, metadata !45, metadata !{!"0x102"}), !dbg !46
44 store i64* %limit, i64** %limit.addr, align 8
45 call void @llvm.dbg.declare(metadata i64** %limit.addr, metadata !47, metadata !{!"0x102"}), !dbg !46
46 call void @llvm.dbg.declare(metadata %"class.std::basic_string"* %range, metadata !48, metadata !{!"0x102"}), !dbg !49
47 %call = call i32 @_ZNKSs7compareEmmPKc(%"class.std::basic_string"* %range, i64 0, i64 6, i8* getelementptr inbounds ([7 x i8]* @.str, i32 0, i32 0)), !dbg !50
48 %cmp = icmp ne i32 %call, 0, !dbg !50
49 br i1 %cmp, label %if.then, label %lor.lhs.false, !dbg !50
51 lor.lhs.false: ; preds = %entry
52 %call1 = call i8* @_ZNSsixEm(%"class.std::basic_string"* %range, i64 6), !dbg !52
53 %0 = load i8* %call1, !dbg !52
54 %conv = sext i8 %0 to i32, !dbg !52
55 %cmp2 = icmp eq i32 %conv, 45, !dbg !52
56 br i1 %cmp2, label %if.then, label %if.end, !dbg !52
58 if.then: ; preds = %lor.lhs.false, %entry
59 %1 = load i64** %offset.addr, align 8, !dbg !54
60 store i64 1, i64* %1, align 8, !dbg !54
61 br label %if.end, !dbg !54
63 if.end: ; preds = %if.then, %lor.lhs.false
64 %call3 = call %"class.std::basic_string"* @_ZNSs5eraseEmm(%"class.std::basic_string"* %range, i64 0, i64 6), !dbg !55
65 %2 = load i64** %limit.addr, align 8, !dbg !56
66 store i64 2, i64* %2, align 8, !dbg !56
67 ret void, !dbg !57
68 }
70 ; Function Attrs: nounwind readnone
71 declare void @llvm.dbg.declare(metadata, metadata, metadata) #1
73 declare i32 @_ZNKSs7compareEmmPKc(%"class.std::basic_string"*, i64, i64, i8*) #2
75 declare i8* @_ZNSsixEm(%"class.std::basic_string"*, i64) #2
77 declare %"class.std::basic_string"* @_ZNSs5eraseEmm(%"class.std::basic_string"*, i64, i64) #2
79 attributes #0 = { uwtable "less-precise-fpmad"="false" "no-frame-pointer-elim"="true" "no-frame-pointer-elim-non-leaf" "no-infs-fp-math"="false" "no-nans-fp-math"="false" "stack-protector-buffer-size"="8" "unsafe-fp-math"="false" "use-soft-float"="false" }
80 attributes #1 = { nounwind readnone }
81 attributes #2 = { "less-precise-fpmad"="false" "no-frame-pointer-elim"="true" "no-frame-pointer-elim-non-leaf" "no-infs-fp-math"="false" "no-nans-fp-math"="false" "stack-protector-buffer-size"="8" "unsafe-fp-math"="false" "use-soft-float"="false" }
83 !llvm.dbg.cu = !{!0}
84 !llvm.module.flags = !{!42, !43}
85 !llvm.ident = !{!44}
87 !0 = !{!"0x11\004\00clang version 3.5.0 (209308)\000\00\000\00\001", !1, !2, !3, !12, !2, !21} ; [ DW_TAG_compile_unit ] [/llvm_cmake_gcc/pr19307.cc] [DW_LANG_C_plus_plus]
88 !1 = !{!"pr19307.cc", !"/llvm_cmake_gcc"}
89 !2 = !{}
90 !3 = !{!4, !6, !8}
91 !4 = !{!"0x13\00\0083\000\000\000\004\000", !5, null, null, null, null, null, !"_ZTS11__mbstate_t"} ; [ DW_TAG_structure_type ] [line 83, size 0, align 0, offset 0] [decl] [from ]
92 !5 = !{!"/usr/include/wchar.h", !"/llvm_cmake_gcc"}
93 !6 = !{!"0x13\00lconv\0054\000\000\000\004\000", !7, null, null, null, null, null, !"_ZTS5lconv"} ; [ DW_TAG_structure_type ] [lconv] [line 54, size 0, align 0, offset 0] [decl] [from ]
94 !7 = !{!"/usr/include/locale.h", !"/llvm_cmake_gcc"}
95 !8 = !{!"0x2\00basic_string<char, std::char_traits<char>, std::allocator<char> >\001134\000\000\000\004\000", !9, !10, null, null, null, null, !"_ZTSSs"} ; [ DW_TAG_class_type ] [basic_string<char, std::char_traits<char>, std::allocator<char> >] [line 1134, size 0, align 0, offset 0] [decl] [from ]
96 !9 = !{!"/usr/lib/gcc/x86_64-linux-gnu/4.6/../../../../include/c++/4.6/bits/basic_string.tcc", !"/llvm_cmake_gcc"}
97 !10 = !{!"0x39\00std\00153", !11, null} ; [ DW_TAG_namespace ] [std] [line 153]
98 !11 = !{!"/usr/lib/gcc/x86_64-linux-gnu/4.6/../../../../include/c++/4.6/x86_64-linux-gnu/bits/c++config.h", !"/llvm_cmake_gcc"}
99 !12 = !{!13}
100 !13 = !{!"0x2e\00parse_range\00parse_range\00_Z11parse_rangeRyS_Ss\003\000\001\000\006\00256\000\004", !1, !14, !15, null, void (i64*, i64*, %"class.std::basic_string"*)* @_Z11parse_rangeRyS_Ss, null, null, !2} ; [ DW_TAG_subprogram ] [line 3] [def] [scope 4] [parse_range]
101 !14 = !{!"0x29", !1} ; [ DW_TAG_file_type ] [/llvm_cmake_gcc/pr19307.cc]
102 !15 = !{!"0x15\00\000\000\000\000\000\000", i32 0, null, null, !16, null, null, null} ; [ DW_TAG_subroutine_type ] [line 0, size 0, align 0, offset 0] [from ]
103 !16 = !{null, !17, !17, !19}
104 !17 = !{!"0x10\00\000\000\000\000\000", null, null, !18} ; [ DW_TAG_reference_type ] [line 0, size 0, align 0, offset 0] [from long long unsigned int]
105 !18 = !{!"0x24\00long long unsigned int\000\0064\0064\000\000\007", null, null} ; [ DW_TAG_base_type ] [long long unsigned int] [line 0, size 64, align 64, offset 0, enc DW_ATE_unsigned]
106 !19 = !{!"0x16\00string\0065\000\000\000\000", !20, !10, !"_ZTSSs"} ; [ DW_TAG_typedef ] [string] [line 65, size 0, align 0, offset 0] [from _ZTSSs]
107 !20 = !{!"/usr/lib/gcc/x86_64-linux-gnu/4.6/../../../../include/c++/4.6/bits/stringfwd.h", !"/llvm_cmake_gcc"}
108 !21 = !{!22, !26, !29, !33, !38, !41}
109 !22 = !{!"0x3a\0057\00", !23, !25} ; [ DW_TAG_imported_module ]
110 !23 = !{!"0x39\00__gnu_debug\0055", !24, null} ; [ DW_TAG_namespace ] [__gnu_debug] [line 55]
111 !24 = !{!"/usr/lib/gcc/x86_64-linux-gnu/4.6/../../../../include/c++/4.6/debug/debug.h", !"/llvm_cmake_gcc"}
112 !25 = !{!"0x39\00__debug\0049", !24, !10} ; [ DW_TAG_namespace ] [__debug] [line 49]
113 !26 = !{!"0x8\0066\00", !10, !27} ; [ DW_TAG_imported_declaration ]
114 !27 = !{!"0x16\00mbstate_t\00106\000\000\000\000", !5, null, !28} ; [ DW_TAG_typedef ] [mbstate_t] [line 106, size 0, align 0, offset 0] [from __mbstate_t]
115 !28 = !{!"0x16\00__mbstate_t\0095\000\000\000\000", !5, null, !"_ZTS11__mbstate_t"} ; [ DW_TAG_typedef ] [__mbstate_t] [line 95, size 0, align 0, offset 0] [from _ZTS11__mbstate_t]
116 !29 = !{!"0x8\00141\00", !10, !30} ; [ DW_TAG_imported_declaration ]
117 !30 = !{!"0x16\00wint_t\00141\000\000\000\000", !31, null, !32} ; [ DW_TAG_typedef ] [wint_t] [line 141, size 0, align 0, offset 0] [from unsigned int]
118 !31 = !{!"/llvm_cmake_gcc/bin/../lib/clang/3.5.0/include/stddef.h", !"/llvm_cmake_gcc"}
119 !32 = !{!"0x24\00unsigned int\000\0032\0032\000\000\007", null, null} ; [ DW_TAG_base_type ] [unsigned int] [line 0, size 32, align 32, offset 0, enc DW_ATE_unsigned]
120 !33 = !{!"0x8\0042\00", !34, !36} ; [ DW_TAG_imported_declaration ]
121 !34 = !{!"0x39\00__gnu_cxx\0069", !35, null} ; [ DW_TAG_namespace ] [__gnu_cxx] [line 69]
122 !35 = !{!"/usr/lib/gcc/x86_64-linux-gnu/4.6/../../../../include/c++/4.6/bits/cpp_type_traits.h", !"/llvm_cmake_gcc"}
123 !36 = !{!"0x16\00size_t\00155\000\000\000\000", !11, !10, !37} ; [ DW_TAG_typedef ] [size_t] [line 155, size 0, align 0, offset 0] [from long unsigned int]
124 !37 = !{!"0x24\00long unsigned int\000\0064\0064\000\000\007", null, null} ; [ DW_TAG_base_type ] [long unsigned int] [line 0, size 64, align 64, offset 0, enc DW_ATE_unsigned]
125 !38 = !{!"0x8\0043\00", !34, !39} ; [ DW_TAG_imported_declaration ]
126 !39 = !{!"0x16\00ptrdiff_t\00156\000\000\000\000", !11, !10, !40} ; [ DW_TAG_typedef ] [ptrdiff_t] [line 156, size 0, align 0, offset 0] [from long int]
127 !40 = !{!"0x24\00long int\000\0064\0064\000\000\005", null, null} ; [ DW_TAG_base_type ] [long int] [line 0, size 64, align 64, offset 0, enc DW_ATE_signed]
128 !41 = !{!"0x8\0055\00", !10, !"_ZTS5lconv"} ; [ DW_TAG_imported_declaration ]
129 !42 = !{i32 2, !"Dwarf Version", i32 4}
130 !43 = !{i32 2, !"Debug Info Version", i32 2}
131 !44 = !{!"clang version 3.5.0 (209308)"}
132 !45 = !{!"0x101\00offset\0016777219\000", !13, !14, !17} ; [ DW_TAG_arg_variable ] [offset] [line 3]
133 !46 = !{i32 3, i32 0, !13, null}
134 !47 = !{!"0x101\00limit\0033554435\000", !13, !14, !17} ; [ DW_TAG_arg_variable ] [limit] [line 3]
135 !48 = !{!"0x101\00range\0050331652\008192", !13, !14, !19} ; [ DW_TAG_arg_variable ] [range] [line 4]
136 !49 = !{i32 4, i32 0, !13, null}
137 !50 = !{i32 5, i32 0, !51, null}
138 !51 = !{!"0xb\005\000\000", !1, !13} ; [ DW_TAG_lexical_block ] [/llvm_cmake_gcc/pr19307.cc]
139 !52 = !{i32 5, i32 0, !53, null}
140 !53 = !{!"0xb\005\000\001", !1, !51} ; [ DW_TAG_lexical_block ] [/llvm_cmake_gcc/pr19307.cc]
141 !54 = !{i32 6, i32 0, !51, null}
142 !55 = !{i32 7, i32 0, !13, null}
143 !56 = !{i32 8, i32 0, !13, null}
144 !57 = !{i32 9, i32 0, !13, null}