Reapply: Teach SROA how to update debug info for fragmented variables.
[opencl/llvm.git] / test / DebugInfo / X86 / sroasplit-1.ll
1 ; RUN: opt %s -sroa -verify -S -o - | FileCheck %s
2 ;
3 ; Test that we can partial emit debug info for aggregates repeatedly
4 ; split up by SROA.
5 ;
6 ;    // Compile with -O1
7 ;    typedef struct {
8 ;      int a;
9 ;      long int b;
10 ;    } Inner;
11 ;
12 ;    typedef struct {
13 ;      Inner inner[2];
14 ;    } Outer;
15 ;
16 ;    int foo(Outer outer) {
17 ;      Inner i1 = outer.inner[1];
18 ;      return i1.a;
19 ;    }
20 ;
22 ; Verify that SROA creates a variable piece when splitting i1.
23 ; CHECK: %[[I1:.*]] = alloca [12 x i8], align 4
24 ; CHECK: call void @llvm.dbg.declare(metadata [12 x i8]* %[[I1]], metadata ![[VAR:[0-9]+]], metadata ![[PIECE1:[0-9]+]])
25 ; CHECK: call void @llvm.dbg.value(metadata i32 %[[A:.*]], i64 0, metadata ![[VAR]], metadata ![[PIECE2:[0-9]+]])
26 ; CHECK: ret i32 %[[A]]
27 ; Read Var and Piece:
28 ; CHECK: ![[VAR]] = {{.*}} ; [ DW_TAG_auto_variable ] [i1] [line 11]
29 ; CHECK: ![[PIECE1]] = {{.*}} ; [ DW_TAG_expression ] [DW_OP_piece offset=4, size=12]
30 ; CHECK: ![[PIECE2]] = {{.*}} ; [ DW_TAG_expression ] [DW_OP_piece offset=0, size=4]
32 target datalayout = "e-m:o-i64:64-f80:128-n8:16:32:64-S128"
33 target triple = "x86_64-apple-macosx10.9.0"
35 %struct.Outer = type { [2 x %struct.Inner] }
36 %struct.Inner = type { i32, i64 }
38 ; Function Attrs: nounwind ssp uwtable
39 define i32 @foo(%struct.Outer* byval align 8 %outer) #0 {
40 entry:
41   %i1 = alloca %struct.Inner, align 8
42   call void @llvm.dbg.declare(metadata %struct.Outer* %outer, metadata !25, metadata !2), !dbg !26
43   call void @llvm.dbg.declare(metadata %struct.Inner* %i1, metadata !27, metadata !2), !dbg !28
44   %inner = getelementptr inbounds %struct.Outer* %outer, i32 0, i32 0, !dbg !28
45   %arrayidx = getelementptr inbounds [2 x %struct.Inner]* %inner, i32 0, i64 1, !dbg !28
46   %0 = bitcast %struct.Inner* %i1 to i8*, !dbg !28
47   %1 = bitcast %struct.Inner* %arrayidx to i8*, !dbg !28
48   call void @llvm.memcpy.p0i8.p0i8.i64(i8* %0, i8* %1, i64 16, i32 8, i1 false), !dbg !28
49   %a = getelementptr inbounds %struct.Inner* %i1, i32 0, i32 0, !dbg !29
50   %2 = load i32* %a, align 4, !dbg !29
51   ret i32 %2, !dbg !29
52 }
54 ; Function Attrs: nounwind readnone
55 declare void @llvm.dbg.declare(metadata, metadata, metadata) #1
57 ; Function Attrs: nounwind
58 declare void @llvm.memcpy.p0i8.p0i8.i64(i8* nocapture, i8* nocapture readonly, i64, i32, i1) #2
60 attributes #0 = { nounwind ssp uwtable }
61 attributes #1 = { nounwind readnone }
62 attributes #2 = { nounwind }
64 !llvm.dbg.cu = !{!0}
65 !llvm.module.flags = !{!22, !23}
66 !llvm.ident = !{!24}
68 !0 = !{!"0x11\0012\00clang version 3.5.0 \000\00\000\00\001", !1, !2, !2, !3, !2, !2} ; [ DW_TAG_compile_unit ] [ DW_TAG_compile_unit ] [sroasplit-1.c] [DW_LANG_C99]
69 !1 = !{!"sroasplit-1.c", !""}
70 !2 = !{}
71 !3 = !{!4}
72 !4 = !{!"0x2e\00foo\00foo\00\0010\000\001\000\006\00256\000\0010", !1, !5, !6, null, i32 (%struct.Outer*)* @foo, null, null, !2} ; [ DW_TAG_subprogram ] [ DW_TAG_subprogram ] [line 10] [def] [foo]
73 !5 = !{!"0x29", !1} ; [ DW_TAG_file_type ] [ DW_TAG_file_type ] [sroasplit-1.c]
74 !6 = !{!"0x15\00\000\000\000\000\000\000", i32 0, null, null, !7, null, null, null} ; [ DW_TAG_subroutine_type ] [ DW_TAG_subroutine_type ] [line 0, size 0, align 0, offset 0] [from ]
75 !7 = !{!8, !9}
76 !8 = !{!"0x24\00int\000\0032\0032\000\000\005", null, null} ; [ DW_TAG_base_type ] [ DW_TAG_base_type ] [int] [line 0, size 32, align 32, offset 0, enc DW_ATE_signed]
77 !9 = !{!"0x16\00Outer\008\000\000\000\000", !1, null, !10} ; [ DW_TAG_typedef ] [ DW_TAG_typedef ] [Outer] [line 8, size 0, align 0, offset 0] [from ]
78 !10 = !{!"0x13\00\006\00256\0064\000\000\000", !1, null, null, !11, null, null, null} ; [ DW_TAG_structure_type ] [line 6, size 256, align 64, offset 0] [def] [from ]
79 !11 = !{!12}
80 !12 = !{!"0xd\00inner\007\00256\0064\000\000", !1, !10, !13} ; [ DW_TAG_member ] [inner] [line 7, size 256, align 64, offset 0] [from ]
81 !13 = !{!"0x1\00\000\00256\0064\000\000", null, null, !14, !20, i32 0, null, null, null} ; [ DW_TAG_array_type ] [line 0, size 256, align 64, offset 0] [from Inner]
82 !14 = !{!"0x16\00Inner\004\000\000\000\000", !1, null, !15} ; [ DW_TAG_typedef ] [ DW_TAG_typedef ] [Inner] [line 4, size 0, align 0, offset 0] [from ]
83 !15 = !{!"0x13\00\001\00128\0064\000\000\000", !1, null, null, !16, null, null, null} ; [ DW_TAG_structure_type ] [line 1, size 128, align 64, offset 0] [def] [from ]
84 !16 = !{!17, !18}
85 !17 = !{!"0xd\00a\002\0032\0032\000\000", !1, !15, !8} ; [ DW_TAG_member ] [a] [line 2, size 32, align 32, offset 0] [from int]
86 !18 = !{!"0xd\00b\003\0064\0064\0064\000", !1, !15, !19} ; [ DW_TAG_member ] [b] [line 3, size 64, align 64, offset 64] [from long int]
87 !19 = !{!"0x24\00long int\000\0064\0064\000\000\005", null, null} ; [ DW_TAG_base_type ] [ DW_TAG_base_type ] [long int] [line 0, size 64, align 64, offset 0, enc DW_ATE_signed]
88 !20 = !{!21}
89 !21 = !{!"0x21\000\002"}        ; [ DW_TAG_subrange_type ] [0, 1]
90 !22 = !{i32 2, !"Dwarf Version", i32 2}
91 !23 = !{i32 1, !"Debug Info Version", i32 2}
92 !24 = !{!"clang version 3.5.0 "}
93 !25 = !{!"0x101\00outer\0016777226\000", !4, !5, !9} ; [ DW_TAG_arg_variable ] [ DW_TAG_arg_variable ] [outer] [line 10]
94 !26 = !{i32 10, i32 0, !4, null}
95 !27 = !{!"0x100\00i1\0011\000", !4, !5, !14} ; [ DW_TAG_auto_variable ] [ DW_TAG_auto_variable ] [i1] [line 11]
96 !28 = !{i32 11, i32 0, !4, null}
97 !29 = !{i32 12, i32 0, !4, null}