X86: Don't over-align combined loads.
[opencl/llvm.git] / test / DebugInfo / X86 / sroasplit-2.ll
1 ; RUN: opt %s -sroa -verify -S -o - | FileCheck %s
2 ;
3 ; Test that we can partial emit debug info for aggregates repeatedly
4 ; split up by SROA.
5 ;
6 ;    // Compile with -O1
7 ;    typedef struct {
8 ;      int a;
9 ;      int b;
10 ;    } Inner;
11 ;
12 ;    typedef struct {
13 ;      Inner inner[2];
14 ;    } Outer;
15 ;
16 ;    int foo(Outer outer) {
17 ;      Inner i1 = outer.inner[1];
18 ;      return i1.a;
19 ;    }
20 ;
22 ; Verify that SROA creates a variable piece when splitting i1.
23 ; CHECK:  call void @llvm.dbg.value(metadata i64 %outer.coerce0, i64 0, metadata ![[O:[0-9]+]], metadata ![[PIECE1:[0-9]+]]),
24 ; CHECK:  call void @llvm.dbg.value(metadata i64 %outer.coerce1, i64 0, metadata ![[O]], metadata ![[PIECE2:[0-9]+]]),
25 ; CHECK:  call void @llvm.dbg.value({{.*}}, i64 0, metadata ![[I1:[0-9]+]], metadata ![[PIECE3:[0-9]+]]),
26 ; CHECK-DAG: ![[O]] = {{.*}} [ DW_TAG_arg_variable ] [outer] [line 10]
27 ; CHECK-DAG: ![[PIECE1]] = {{.*}} [ DW_TAG_expression ] [DW_OP_piece offset=0, size=8]
28 ; CHECK-DAG: ![[PIECE2]] = {{.*}} [ DW_TAG_expression ] [DW_OP_piece offset=8, size=8]
29 ; CHECK-DAG: ![[I1]] = {{.*}} [ DW_TAG_auto_variable ] [i1] [line 11]
30 ; CHECK-DAG: ![[PIECE3]] = {{.*}} [ DW_TAG_expression ] [DW_OP_piece offset=0, size=4]
32 ; ModuleID = 'sroasplit-2.c'
33 target datalayout = "e-m:o-i64:64-f80:128-n8:16:32:64-S128"
34 target triple = "x86_64-apple-macosx10.9.0"
36 %struct.Outer = type { [2 x %struct.Inner] }
37 %struct.Inner = type { i32, i32 }
39 ; Function Attrs: nounwind ssp uwtable
40 define i32 @foo(i64 %outer.coerce0, i64 %outer.coerce1) #0 {
41   %outer = alloca %struct.Outer, align 8
42   %i1 = alloca %struct.Inner, align 4
43   %1 = bitcast %struct.Outer* %outer to { i64, i64 }*
44   %2 = getelementptr { i64, i64 }* %1, i32 0, i32 0
45   store i64 %outer.coerce0, i64* %2
46   %3 = getelementptr { i64, i64 }* %1, i32 0, i32 1
47   store i64 %outer.coerce1, i64* %3
48   call void @llvm.dbg.declare(metadata %struct.Outer* %outer, metadata !24, metadata !2), !dbg !25
49   call void @llvm.dbg.declare(metadata %struct.Inner* %i1, metadata !26, metadata !2), !dbg !27
50   %4 = getelementptr inbounds %struct.Outer* %outer, i32 0, i32 0, !dbg !27
51   %5 = getelementptr inbounds [2 x %struct.Inner]* %4, i32 0, i64 1, !dbg !27
52   %6 = bitcast %struct.Inner* %i1 to i8*, !dbg !27
53   %7 = bitcast %struct.Inner* %5 to i8*, !dbg !27
54   call void @llvm.memcpy.p0i8.p0i8.i64(i8* %6, i8* %7, i64 8, i32 4, i1 false), !dbg !27
55   %8 = getelementptr inbounds %struct.Inner* %i1, i32 0, i32 0, !dbg !28
56   %9 = load i32* %8, align 4, !dbg !28
57   ret i32 %9, !dbg !28
58 }
60 ; Function Attrs: nounwind readnone
61 declare void @llvm.dbg.declare(metadata, metadata, metadata) #1
63 ; Function Attrs: nounwind
64 declare void @llvm.memcpy.p0i8.p0i8.i64(i8* nocapture, i8* nocapture readonly, i64, i32, i1) #2
66 attributes #0 = { nounwind ssp uwtable "no-frame-pointer-elim"="true" }
67 attributes #1 = { nounwind readnone }
68 attributes #2 = { nounwind }
70 !llvm.dbg.cu = !{!0}
71 !llvm.module.flags = !{!21, !22}
72 !llvm.ident = !{!23}
74 !0 = !{!"0x11\0012\00clang version 3.5.0 \000\00\000\00\001", !1, !2, !2, !3, !2, !2} ; [ DW_TAG_compile_unit ] [ DW_TAG_compile_unit ] [sroasplit-2.c] [DW_LANG_C99]
75 !1 = !{!"sroasplit-2.c", !""}
76 !2 = !{}
77 !3 = !{!4}
78 !4 = !{!"0x2e\00foo\00foo\00\0010\000\001\000\006\00256\000\0010", !1, !5, !6, null, i32 (i64, i64)* @foo, null, null, !2} ; [ DW_TAG_subprogram ] [ DW_TAG_subprogram ] [line 10] [def] [foo]
79 !5 = !{!"0x29", !1} ; [ DW_TAG_file_type ] [ DW_TAG_file_type ] [sroasplit-2.c]
80 !6 = !{!"0x15\00\000\000\000\000\000\000", i32 0, null, null, !7, null, null, null} ; [ DW_TAG_subroutine_type ] [ DW_TAG_subroutine_type ] [line 0, size 0, align 0, offset 0] [from ]
81 !7 = !{!8, !9}
82 !8 = !{!"0x24\00int\000\0032\0032\000\000\005", null, null} ; [ DW_TAG_base_type ] [ DW_TAG_base_type ] [int] [line 0, size 32, align 32, offset 0, enc DW_ATE_signed]
83 !9 = !{!"0x16\00Outer\008\000\000\000\000", !1, null, !10} ; [ DW_TAG_typedef ] [ DW_TAG_typedef ] [Outer] [line 8, size 0, align 0, offset 0] [from ]
84 !10 = !{!"0x13\00\006\00128\0032\000\000\000", !1, null, null, !11, null, null, null} ; [ DW_TAG_structure_type ] [line 6, size 128, align 32, offset 0] [def] [from ]
85 !11 = !{!12}
86 !12 = !{!"0xd\00inner\007\00128\0032\000\000", !1, !10, !13} ; [ DW_TAG_member ] [inner] [line 7, size 128, align 32, offset 0] [from ]
87 !13 = !{!"0x1\00\000\00128\0032\000\000", null, null, !14, !19, i32 0, null, null, null} ; [ DW_TAG_array_type ] [line 0, size 128, align 32, offset 0] [from Inner]
88 !14 = !{!"0x16\00Inner\004\000\000\000\000", !1, null, !15} ; [ DW_TAG_typedef ] [ DW_TAG_typedef ] [Inner] [line 4, size 0, align 0, offset 0] [from ]
89 !15 = !{!"0x13\00\001\0064\0032\000\000\000", !1, null, null, !16, null, null, null} ; [ DW_TAG_structure_type ] [line 1, size 64, align 32, offset 0] [def] [from ]
90 !16 = !{!17, !18}
91 !17 = !{!"0xd\00a\002\0032\0032\000\000", !1, !15, !8} ; [ DW_TAG_member ] [a] [line 2, size 32, align 32, offset 0] [from int]
92 !18 = !{!"0xd\00b\003\0032\0032\0032\000", !1, !15, !8} ; [ DW_TAG_member ] [b] [line 3, size 32, align 32, offset 32] [from int]
93 !19 = !{!20}
94 !20 = !{!"0x21\000\002"}        ; [ DW_TAG_subrange_type ] [0, 1]
95 !21 = !{i32 2, !"Dwarf Version", i32 2}
96 !22 = !{i32 1, !"Debug Info Version", i32 2}
97 !23 = !{!"clang version 3.5.0 "}
98 !24 = !{!"0x101\00outer\0016777226\000", !4, !5, !9} ; [ DW_TAG_arg_variable ] [ DW_TAG_arg_variable ] [outer] [line 10]
99 !25 = !{i32 10, i32 0, !4, null}
100 !26 = !{!"0x100\00i1\0011\000", !4, !5, !14} ; [ DW_TAG_auto_variable ] [ DW_TAG_auto_variable ] [i1] [line 11]
101 !27 = !{i32 11, i32 0, !4, null}
102 !28 = !{i32 12, i32 0, !4, null}