1 ; RUN: llc %s -mtriple=x86_64-pc-linux-gnu -O0 -o - | FileCheck %s
3 ; We are testing that a value in a 16 bit register gets reported as
4 ; being in its superregister.
6 ; CHECK: .byte 80 # super-register
7 ; CHECK-NEXT: # DW_OP_reg0
8 ; CHECK-NEXT: .byte 147 # DW_OP_piece
9 ; CHECK-NEXT: .byte 2 # 2
11 define i16 @f(i16 signext %zzz) nounwind {
12 entry:
13 call void @llvm.dbg.value(metadata !{i16 %zzz}, i64 0, metadata !0, metadata !{metadata !"0x102"})
14 %conv = sext i16 %zzz to i32, !dbg !7
15 %conv1 = trunc i32 %conv to i16
16 ret i16 %conv1
17 }
19 declare void @llvm.dbg.value(metadata, i64, metadata, metadata) nounwind readnone
21 !llvm.dbg.cu = !{!3}
22 !llvm.module.flags = !{!11}
23 !9 = metadata !{metadata !1}
25 !0 = metadata !{metadata !"0x101\00zzz\0016777219\000", metadata !1, metadata !2, metadata !6} ; [ DW_TAG_arg_variable ]
26 !1 = metadata !{metadata !"0x2e\00f\00f\00\003\000\001\000\006\00256\000\003", metadata !10, metadata !2, metadata !4, null, i16 (i16)* @f, null, null, null} ; [ DW_TAG_subprogram ] [line 3] [def] [f]
27 !2 = metadata !{metadata !"0x29", metadata !10} ; [ DW_TAG_file_type ]
28 !3 = metadata !{metadata !"0x11\0012\00clang version 3.0 ()\000\00\000\00\001", metadata !10, metadata !5, metadata !5, metadata !9, null, null} ; [ DW_TAG_compile_unit ]
29 !4 = metadata !{metadata !"0x15\00\000\000\000\000\000\000", metadata !10, metadata !2, null, metadata !5, null, null, null} ; [ DW_TAG_subroutine_type ] [line 0, size 0, align 0, offset 0] [from ]
30 !5 = metadata !{null}
31 !6 = metadata !{metadata !"0x24\00short\000\0016\0016\000\000\005", null, metadata !3} ; [ DW_TAG_base_type ]
32 !7 = metadata !{i32 4, i32 22, metadata !8, null}
33 !8 = metadata !{metadata !"0xb\003\0019\000", metadata !10, metadata !1} ; [ DW_TAG_lexical_block ]
34 !10 = metadata !{metadata !"/home/espindola/llvm/test.c", metadata !"/home/espindola/tmpfs/build"}
35 !11 = metadata !{i32 1, metadata !"Debug Info Version", i32 2}