DebugInfo: Don't include the name of the CU file in the line table file list when...
[opencl/llvm.git] / test / DebugInfo / X86 / subregisters.ll
1 ; RUN: llc -mtriple=x86_64-apple-darwin %s -o %t.o -filetype=obj -O0
2 ; RUN: llvm-dwarfdump %t.o | FileCheck %s
3 ;
4 ; Test that on x86_64, the 32-bit subregister esi is emitted as
5 ; DW_OP_piece 32 of the 64-bit rsi.
6 ;
7 ; rdar://problem/16015314
8 ;
9 ; CHECK:  DW_AT_name [DW_FORM_strp]{{.*}} "a"
10 ; CHECK:    DW_AT_location [DW_FORM_block1]       (<0x03> 54 93 20 )
11 ;
12 ; struct bar {
13 ;   int a;
14 ;   int b;
15 ; };
16 ;
17 ; void doSomething() __attribute__ ((noinline));
18 ;
19 ; void doSomething(struct bar *b)
20 ; {
21 ;   int a = b->a;
22 ;   printf("%d\n", a); // set breakpoint here
23 ; }
24 ;
25 ; int main()
26 ; {
27 ;   struct bar myBar = { 3, 4 };
28 ;   doSomething(&myBar);
29 ;   return 0;
30 ; }
32 target datalayout = "e-m:o-i64:64-f80:128-n8:16:32:64-S128"
33 target triple = "x86_64-apple-macosx10.9.0"
35 %struct.bar = type { i32, i32 }
37 @.str = private unnamed_addr constant [4 x i8] c"%d\0A\00", align 1
38 @main.myBar = private unnamed_addr constant %struct.bar { i32 3, i32 4 }, align 4
40 ; Function Attrs: noinline nounwind ssp uwtable
41 define void @doSomething(%struct.bar* nocapture readonly %b) #0 {
42 entry:
43   tail call void @llvm.dbg.value(metadata !{%struct.bar* %b}, i64 0, metadata !15), !dbg !25
44   %a1 = getelementptr inbounds %struct.bar* %b, i64 0, i32 0, !dbg !26
45   %0 = load i32* %a1, align 4, !dbg !26, !tbaa !27
46   tail call void @llvm.dbg.value(metadata !{i32 %0}, i64 0, metadata !16), !dbg !26
47   %call = tail call i32 (i8*, ...)* @printf(i8* getelementptr inbounds ([4 x i8]* @.str, i64 0, i64 0), i32 %0) #4, !dbg !32
48   ret void, !dbg !33
49 }
51 ; Function Attrs: nounwind readnone
52 declare void @llvm.dbg.declare(metadata, metadata) #1
54 ; Function Attrs: nounwind
55 declare i32 @printf(i8* nocapture readonly, ...) #2
57 ; Function Attrs: nounwind ssp uwtable
58 define i32 @main() #3 {
59 entry:
60   %myBar = alloca i64, align 8, !dbg !34
61   %tmpcast = bitcast i64* %myBar to %struct.bar*, !dbg !34
62   tail call void @llvm.dbg.declare(metadata !{%struct.bar* %tmpcast}, metadata !21), !dbg !34
63   store i64 17179869187, i64* %myBar, align 8, !dbg !34
64   call void @doSomething(%struct.bar* %tmpcast), !dbg !35
65   ret i32 0, !dbg !36
66 }
68 ; Function Attrs: nounwind readnone
69 declare void @llvm.dbg.value(metadata, i64, metadata) #1
71 attributes #0 = { noinline nounwind ssp uwtable }
72 attributes #1 = { nounwind readnone }
73 attributes #2 = { nounwind }
74 attributes #3 = { nounwind ssp uwtable }
75 attributes #4 = { nounwind }
77 !llvm.dbg.cu = !{!0}
78 !llvm.module.flags = !{!22, !23}
79 !llvm.ident = !{!24}
81 !0 = metadata !{i32 786449, metadata !1, i32 12, metadata !"clang version 3.5 ", i1 true, metadata !"", i32 0, metadata !2, metadata !2, metadata !3, metadata !2, metadata !2, metadata !""} ; [ DW_TAG_compile_unit ] [subregisters.c] [DW_LANG_C99]
82 !1 = metadata !{metadata !"subregisters.c", metadata !""}
83 !2 = metadata !{}
84 !3 = metadata !{metadata !4, metadata !17}
85 !4 = metadata !{i32 786478, metadata !1, metadata !5, metadata !"doSomething", metadata !"doSomething", metadata !"", i32 10, metadata !6, i1 false, i1 true, i32 0, i32 0, null, i32 256, i1 true, void (%struct.bar*)* @doSomething, null, null, metadata !14, i32 11} ; [ DW_TAG_subprogram ] [line 10] [def] [scope 11] [doSomething]
86 !5 = metadata !{i32 786473, metadata !1}          ; [ DW_TAG_file_type ] [subregisters.c]
87 !6 = metadata !{i32 786453, i32 0, null, metadata !"", i32 0, i64 0, i64 0, i64 0, i32 0, null, metadata !7, i32 0, null, null, null} ; [ DW_TAG_subroutine_type ] [line 0, size 0, align 0, offset 0] [from ]
88 !7 = metadata !{null, metadata !8}
89 !8 = metadata !{i32 786447, null, null, metadata !"", i32 0, i64 64, i64 64, i64 0, i32 0, metadata !9} ; [ DW_TAG_pointer_type ] [line 0, size 64, align 64, offset 0] [from bar]
90 !9 = metadata !{i32 786451, metadata !1, null, metadata !"bar", i32 3, i64 64, i64 32, i32 0, i32 0, null, metadata !10, i32 0, null, null, null} ; [ DW_TAG_structure_type ] [bar] [line 3, size 64, align 32, offset 0] [def] [from ]
91 !10 = metadata !{metadata !11, metadata !13}
92 !11 = metadata !{i32 786445, metadata !1, metadata !9, metadata !"a", i32 4, i64 32, i64 32, i64 0, i32 0, metadata !12} ; [ DW_TAG_member ] [a] [line 4, size 32, align 32, offset 0] [from int]
93 !12 = metadata !{i32 786468, null, null, metadata !"int", i32 0, i64 32, i64 32, i64 0, i32 0, i32 5} ; [ DW_TAG_base_type ] [int] [line 0, size 32, align 32, offset 0, enc DW_ATE_signed]
94 !13 = metadata !{i32 786445, metadata !1, metadata !9, metadata !"b", i32 5, i64 32, i64 32, i64 32, i32 0, metadata !12} ; [ DW_TAG_member ] [b] [line 5, size 32, align 32, offset 32] [from int]
95 !14 = metadata !{metadata !15, metadata !16}
96 !15 = metadata !{i32 786689, metadata !4, metadata !"b", metadata !5, i32 16777226, metadata !8, i32 0, i32 0} ; [ DW_TAG_arg_variable ] [b] [line 10]
97 !16 = metadata !{i32 786688, metadata !4, metadata !"a", metadata !5, i32 12, metadata !12, i32 0, i32 0} ; [ DW_TAG_auto_variable ] [a] [line 12]
98 !17 = metadata !{i32 786478, metadata !1, metadata !5, metadata !"main", metadata !"main", metadata !"", i32 16, metadata !18, i1 false, i1 true, i32 0, i32 0, null, i32 0, i1 true, i32 ()* @main, null, null, metadata !20, i32 17} ; [ DW_TAG_subprogram ] [line 16] [def] [scope 17] [main]
99 !18 = metadata !{i32 786453, i32 0, null, metadata !"", i32 0, i64 0, i64 0, i64 0, i32 0, null, metadata !19, i32 0, null, null, null} ; [ DW_TAG_subroutine_type ] [line 0, size 0, align 0, offset 0] [from ]
100 !19 = metadata !{metadata !12}
101 !20 = metadata !{metadata !21}
102 !21 = metadata !{i32 786688, metadata !17, metadata !"myBar", metadata !5, i32 18, metadata !9, i32 0, i32 0} ; [ DW_TAG_auto_variable ] [myBar] [line 18]
103 !22 = metadata !{i32 2, metadata !"Dwarf Version", i32 2}
104 !23 = metadata !{i32 1, metadata !"Debug Info Version", i32 1}
105 !24 = metadata !{metadata !"clang version 3.5 "}
106 !25 = metadata !{i32 10, i32 0, metadata !4, null}
107 !26 = metadata !{i32 12, i32 0, metadata !4, null}
108 !27 = metadata !{metadata !28, metadata !29, i64 0}
109 !28 = metadata !{metadata !"bar", metadata !29, i64 0, metadata !29, i64 4}
110 !29 = metadata !{metadata !"int", metadata !30, i64 0}
111 !30 = metadata !{metadata !"omnipotent char", metadata !31, i64 0}
112 !31 = metadata !{metadata !"Simple C/C++ TBAA"}
113 !32 = metadata !{i32 13, i32 0, metadata !4, null}
114 !33 = metadata !{i32 14, i32 0, metadata !4, null}
115 !34 = metadata !{i32 18, i32 0, metadata !17, null}
116 !35 = metadata !{i32 19, i32 0, metadata !17, null}
117 !36 = metadata !{i32 20, i32 0, metadata !17, null}