1 ; RUN: llc -mtriple=x86_64-apple-darwin %s -o %t.o -filetype=obj -O0
2 ; RUN: llvm-dwarfdump %t.o | FileCheck %s
3 ;
4 ; Test that on x86_64, the 32-bit subregister esi is emitted as
5 ; DW_OP_piece 32 of the 64-bit rsi.
6 ;
7 ; rdar://problem/16015314
8 ;
9 ; CHECK: DW_AT_location [DW_FORM_block1] (<0x03> 54 93 04 )
10 ; CHECK: DW_AT_name [DW_FORM_strp]{{.*}} "a"
11 ;
12 ; struct bar {
13 ; int a;
14 ; int b;
15 ; };
16 ;
17 ; void doSomething() __attribute__ ((noinline));
18 ;
19 ; void doSomething(struct bar *b)
20 ; {
21 ; int a = b->a;
22 ; printf("%d\n", a); // set breakpoint here
23 ; }
24 ;
25 ; int main()
26 ; {
27 ; struct bar myBar = { 3, 4 };
28 ; doSomething(&myBar);
29 ; return 0;
30 ; }
32 target datalayout = "e-m:o-i64:64-f80:128-n8:16:32:64-S128"
33 target triple = "x86_64-apple-macosx10.9.0"
35 %struct.bar = type { i32, i32 }
37 @.str = private unnamed_addr constant [4 x i8] c"%d\0A\00", align 1
38 @main.myBar = private unnamed_addr constant %struct.bar { i32 3, i32 4 }, align 4
40 ; Function Attrs: noinline nounwind ssp uwtable
41 define void @doSomething(%struct.bar* nocapture readonly %b) #0 {
42 entry:
43 tail call void @llvm.dbg.value(metadata !{%struct.bar* %b}, i64 0, metadata !15, metadata !{metadata !"0x102"}), !dbg !25
44 %a1 = getelementptr inbounds %struct.bar* %b, i64 0, i32 0, !dbg !26
45 %0 = load i32* %a1, align 4, !dbg !26, !tbaa !27
46 tail call void @llvm.dbg.value(metadata !{i32 %0}, i64 0, metadata !16, metadata !{metadata !"0x102"}), !dbg !26
47 %call = tail call i32 (i8*, ...)* @printf(i8* getelementptr inbounds ([4 x i8]* @.str, i64 0, i64 0), i32 %0) #4, !dbg !32
48 ret void, !dbg !33
49 }
51 ; Function Attrs: nounwind readnone
52 declare void @llvm.dbg.declare(metadata, metadata, metadata) #1
54 ; Function Attrs: nounwind
55 declare i32 @printf(i8* nocapture readonly, ...) #2
57 ; Function Attrs: nounwind ssp uwtable
58 define i32 @main() #3 {
59 entry:
60 %myBar = alloca i64, align 8, !dbg !34
61 %tmpcast = bitcast i64* %myBar to %struct.bar*, !dbg !34
62 tail call void @llvm.dbg.declare(metadata !{%struct.bar* %tmpcast}, metadata !21, metadata !{metadata !"0x102"}), !dbg !34
63 store i64 17179869187, i64* %myBar, align 8, !dbg !34
64 call void @doSomething(%struct.bar* %tmpcast), !dbg !35
65 ret i32 0, !dbg !36
66 }
68 ; Function Attrs: nounwind readnone
69 declare void @llvm.dbg.value(metadata, i64, metadata, metadata) #1
71 attributes #0 = { noinline nounwind ssp uwtable }
72 attributes #1 = { nounwind readnone }
73 attributes #2 = { nounwind }
74 attributes #3 = { nounwind ssp uwtable }
75 attributes #4 = { nounwind }
77 !llvm.dbg.cu = !{!0}
78 !llvm.module.flags = !{!22, !23}
79 !llvm.ident = !{!24}
81 !0 = metadata !{metadata !"0x11\0012\00clang version 3.5 \001\00\000\00\001", metadata !1, metadata !2, metadata !2, metadata !3, metadata !2, metadata !2} ; [ DW_TAG_compile_unit ] [subregisters.c] [DW_LANG_C99]
82 !1 = metadata !{metadata !"subregisters.c", metadata !""}
83 !2 = metadata !{}
84 !3 = metadata !{metadata !4, metadata !17}
85 !4 = metadata !{metadata !"0x2e\00doSomething\00doSomething\00\0010\000\001\000\006\00256\001\0011", metadata !1, metadata !5, metadata !6, null, void (%struct.bar*)* @doSomething, null, null, metadata !14} ; [ DW_TAG_subprogram ] [line 10] [def] [scope 11] [doSomething]
86 !5 = metadata !{metadata !"0x29", metadata !1} ; [ DW_TAG_file_type ] [subregisters.c]
87 !6 = metadata !{metadata !"0x15\00\000\000\000\000\000\000", i32 0, null, null, metadata !7, null, null, null} ; [ DW_TAG_subroutine_type ] [line 0, size 0, align 0, offset 0] [from ]
88 !7 = metadata !{null, metadata !8}
89 !8 = metadata !{metadata !"0xf\00\000\0064\0064\000\000", null, null, metadata !9} ; [ DW_TAG_pointer_type ] [line 0, size 64, align 64, offset 0] [from bar]
90 !9 = metadata !{metadata !"0x13\00bar\003\0064\0032\000\000\000", metadata !1, null, null, metadata !10, null, null, null} ; [ DW_TAG_structure_type ] [bar] [line 3, size 64, align 32, offset 0] [def] [from ]
91 !10 = metadata !{metadata !11, metadata !13}
92 !11 = metadata !{metadata !"0xd\00a\004\0032\0032\000\000", metadata !1, metadata !9, metadata !12} ; [ DW_TAG_member ] [a] [line 4, size 32, align 32, offset 0] [from int]
93 !12 = metadata !{metadata !"0x24\00int\000\0032\0032\000\000\005", null, null} ; [ DW_TAG_base_type ] [int] [line 0, size 32, align 32, offset 0, enc DW_ATE_signed]
94 !13 = metadata !{metadata !"0xd\00b\005\0032\0032\0032\000", metadata !1, metadata !9, metadata !12} ; [ DW_TAG_member ] [b] [line 5, size 32, align 32, offset 32] [from int]
95 !14 = metadata !{metadata !15, metadata !16}
96 !15 = metadata !{metadata !"0x101\00b\0016777226\000", metadata !4, metadata !5, metadata !8} ; [ DW_TAG_arg_variable ] [b] [line 10]
97 !16 = metadata !{metadata !"0x100\00a\0012\000", metadata !4, metadata !5, metadata !12} ; [ DW_TAG_auto_variable ] [a] [line 12]
98 !17 = metadata !{metadata !"0x2e\00main\00main\00\0016\000\001\000\006\000\001\0017", metadata !1, metadata !5, metadata !18, null, i32 ()* @main, null, null, metadata !20} ; [ DW_TAG_subprogram ] [line 16] [def] [scope 17] [main]
99 !18 = metadata !{metadata !"0x15\00\000\000\000\000\000\000", i32 0, null, null, metadata !19, null, null, null} ; [ DW_TAG_subroutine_type ] [line 0, size 0, align 0, offset 0] [from ]
100 !19 = metadata !{metadata !12}
101 !20 = metadata !{metadata !21}
102 !21 = metadata !{metadata !"0x100\00myBar\0018\000", metadata !17, metadata !5, metadata !9} ; [ DW_TAG_auto_variable ] [myBar] [line 18]
103 !22 = metadata !{i32 2, metadata !"Dwarf Version", i32 2}
104 !23 = metadata !{i32 1, metadata !"Debug Info Version", i32 2}
105 !24 = metadata !{metadata !"clang version 3.5 "}
106 !25 = metadata !{i32 10, i32 0, metadata !4, null}
107 !26 = metadata !{i32 12, i32 0, metadata !4, null}
108 !27 = metadata !{metadata !28, metadata !29, i64 0}
109 !28 = metadata !{metadata !"bar", metadata !29, i64 0, metadata !29, i64 4}
110 !29 = metadata !{metadata !"int", metadata !30, i64 0}
111 !30 = metadata !{metadata !"omnipotent char", metadata !31, i64 0}
112 !31 = metadata !{metadata !"Simple C/C++ TBAA"}
113 !32 = metadata !{i32 13, i32 0, metadata !4, null}
114 !33 = metadata !{i32 14, i32 0, metadata !4, null}
115 !34 = metadata !{i32 18, i32 0, metadata !17, null}
116 !35 = metadata !{i32 19, i32 0, metadata !17, null}
117 !36 = metadata !{i32 20, i32 0, metadata !17, null}