1 ; REQUIRES: object-emission
3 ; RUN: llc -mtriple=x86_64-linux -O0 -filetype=obj < %s | llvm-dwarfdump -debug-dump=info - | FileCheck %s
5 ; IR generated with `clang++ -g -emit-llvm -S` from the following code:
6 ; template<int x, int*, template<typename> class y, decltype(nullptr) n, int ...z> int func() { return 3; }
7 ; template<typename> struct y_impl { struct nested { }; };
8 ; int glbl = func<3, &glbl, y_impl, nullptr, 1, 2>();
9 ; y_impl<int>::nested n;
11 ; CHECK: [[INT:0x[0-9a-f]*]]:{{ *}}DW_TAG_base_type
12 ; CHECK-NEXT: DW_AT_name{{.*}} = "int"
14 ; CHECK: DW_TAG_structure_type
15 ; CHECK-NEXT: DW_AT_name{{.*}}"y_impl<int>"
16 ; CHECK-NOT: NULL
17 ; CHECK: DW_TAG_template_type_parameter
19 ; CHECK: DW_AT_name{{.*}}"func<3, &glbl, y_impl, nullptr, 1, 2>"
20 ; CHECK-NOT: NULL
21 ; CHECK: DW_TAG_template_value_parameter
22 ; CHECK-NEXT: DW_AT_type{{.*}}=> {[[INT]]}
23 ; CHECK-NEXT: DW_AT_name{{.*}}= "x"
24 ; CHECK-NEXT: DW_AT_const_value [DW_FORM_sdata]{{.*}}(3)
26 ; CHECK: DW_TAG_template_value_parameter
27 ; CHECK-NEXT: DW_AT_type{{.*}}=> {[[INTPTR:0x[0-9a-f]*]]}
29 ; The address of the global 'glbl', followed by DW_OP_stack_value (9f), to use
30 ; the value immediately, rather than indirecting through the address.
32 ; CHECK-NEXT: DW_AT_location [DW_FORM_exprloc]{{ *}}(<0xa> 03 00 00 00 00 00 00 00 00 9f )
33 ; CHECK-NOT: NULL
35 ; CHECK: DW_TAG_GNU_template_template_param
36 ; CHECK-NEXT: DW_AT_name{{.*}}= "y"
37 ; CHECK-NEXT: DW_AT_GNU_template_name{{.*}}= "y_impl"
38 ; CHECK-NOT: NULL
40 ; CHECK: DW_TAG_template_value_parameter
41 ; CHECK-NEXT: DW_AT_type{{.*}}=> {[[NULLPTR:0x[0-9a-f]*]]}
42 ; CHECK-NEXT: DW_AT_name{{.*}}= "n"
43 ; CHECK-NEXT: DW_AT_const_value [DW_FORM_udata]{{.*}}(0)
45 ; CHECK: DW_TAG_GNU_template_parameter_pack
46 ; CHECK-NOT: NULL
47 ; CHECK: DW_TAG_template_value_parameter
48 ; CHECK-NEXT: DW_AT_type{{.*}}=> {[[INT]]}
49 ; CHECK-NEXT: DW_AT_const_value [DW_FORM_sdata]{{.*}}(1)
50 ; CHECK-NOT: NULL
51 ; CHECK: DW_TAG_template_value_parameter
52 ; CHECK-NEXT: DW_AT_type{{.*}}=> {[[INT]]}
53 ; CHECK-NEXT: DW_AT_const_value [DW_FORM_sdata]{{.*}}(2)
55 ; CHECK: [[INTPTR]]:{{ *}}DW_TAG_pointer_type
56 ; CHECK-NEXT: DW_AT_type{{.*}} => {[[INT]]}
58 ; CHECK: [[NULLPTR]]:{{ *}}DW_TAG_unspecified_type
59 ; CHECK-NEXT: DW_AT_name{{.*}}= "decltype(nullptr)"
61 %"struct.y_impl<int>::nested" = type { i8 }
63 @glbl = global i32 0, align 4
64 @n = global %"struct.y_impl<int>::nested" zeroinitializer, align 1
65 @llvm.global_ctors = appending global [1 x { i32, void ()*, i8* }] [{ i32, void ()*, i8* } { i32 65535, void ()* @_GLOBAL__sub_I_template.cpp, i8* null }]
67 define internal void @__cxx_global_var_init() section ".text.startup" {
68 entry:
69 %call = call i32 @_Z4funcILi3EXadL_Z4glblEE6y_implLDn0EJLi1ELi2EEEiv(), !dbg !36
70 store i32 %call, i32* @glbl, align 4, !dbg !36
71 ret void, !dbg !36
72 }
74 ; Function Attrs: nounwind uwtable
75 define linkonce_odr i32 @_Z4funcILi3EXadL_Z4glblEE6y_implLDn0EJLi1ELi2EEEiv() #0 {
76 entry:
77 ret i32 3, !dbg !37
78 }
80 define internal void @_GLOBAL__sub_I_template.cpp() section ".text.startup" {
81 entry:
82 call void @__cxx_global_var_init(), !dbg !38
83 ret void
84 }
86 attributes #0 = { nounwind uwtable "less-precise-fpmad"="false" "no-frame-pointer-elim"="true" "no-frame-pointer-elim-non-leaf" "no-infs-fp-math"="false" "no-nans-fp-math"="false" "stack-protector-buffer-size"="8" "unsafe-fp-math"="false" "use-soft-float"="false" }
88 !llvm.dbg.cu = !{!0}
89 !llvm.module.flags = !{!33, !34}
90 !llvm.ident = !{!35}
92 !0 = !{!"0x11\004\00clang version 3.6.0 (trunk 224394) (llvm/trunk 224384)\000\00\000\00\001", !1, !2, !3, !9, !30, !2} ; [ DW_TAG_compile_unit ] [/tmp/dbginfo/template.cpp] [DW_LANG_C_plus_plus]
93 !1 = !{!"template.cpp", !"/tmp/dbginfo"}
94 !2 = !{}
95 !3 = !{!4, !8}
96 !4 = !{!"0x13\00y_impl<int>\002\008\008\000\000\000", !1, null, null, !2, null, !5, !"_ZTS6y_implIiE"} ; [ DW_TAG_structure_type ] [y_impl<int>] [line 2, size 8, align 8, offset 0] [def] [from ]
97 !5 = !{!6}
98 !6 = !{!"0x2f\00\000\000", null, !7, null} ; [ DW_TAG_template_type_parameter ]
99 !7 = !{!"0x24\00int\000\0032\0032\000\000\005", null, null} ; [ DW_TAG_base_type ] [int] [line 0, size 32, align 32, offset 0, enc DW_ATE_signed]
100 !8 = !{!"0x13\00nested\002\008\008\000\000\000", !1, !"_ZTS6y_implIiE", null, !2, null, null, !"_ZTSN6y_implIiE6nestedE"} ; [ DW_TAG_structure_type ] [nested] [line 2, size 8, align 8, offset 0] [def] [from ]
101 !9 = !{!10, !14, !28}
102 !10 = !{!"0x2e\00__cxx_global_var_init\00__cxx_global_var_init\00\003\001\001\000\000\00256\000\003", !1, !11, !12, null, void ()* @__cxx_global_var_init, null, null, !2} ; [ DW_TAG_subprogram ] [line 3] [local] [def] [__cxx_global_var_init]
103 !11 = !{!"0x29", !1} ; [ DW_TAG_file_type ] [/tmp/dbginfo/template.cpp]
104 !12 = !{!"0x15\00\000\000\000\000\000\000", null, null, null, !13, null, null, null} ; [ DW_TAG_subroutine_type ] [line 0, size 0, align 0, offset 0] [from ]
105 !13 = !{null}
106 !14 = !{!"0x2e\00func<3, &glbl, y_impl, nullptr, 1, 2>\00func<3, &glbl, y_impl, nullptr, 1, 2>\00_Z4funcILi3EXadL_Z4glblEE6y_implLDn0EJLi1ELi2EEEiv\001\000\001\000\000\00256\000\001", !1, !11, !15, null, i32 ()* @_Z4funcILi3EXadL_Z4glblEE6y_implLDn0EJLi1ELi2EEEiv, !17, null, !2} ; [ DW_TAG_subprogram ] [line 1] [def] [func<3, &glbl, y_impl, nullptr, 1, 2>]
107 !15 = !{!"0x15\00\000\000\000\000\000\000", null, null, null, !16, null, null, null} ; [ DW_TAG_subroutine_type ] [line 0, size 0, align 0, offset 0] [from ]
108 !16 = !{!7}
109 !17 = !{!18, !19, !21, !22, !24}
110 !18 = !{!"0x30\00x\000\000", null, !7, i32 3, null} ; [ DW_TAG_template_value_parameter ]
111 !19 = !{!"0x30\00\000\000", null, !20, i32* @glbl, null} ; [ DW_TAG_template_value_parameter ]
112 !20 = !{!"0xf\00\000\0064\0064\000\000", null, null, !7} ; [ DW_TAG_pointer_type ] [line 0, size 64, align 64, offset 0] [from int]
113 !21 = !{!"0x4106\00y\000\000", null, null, !"y_impl", null} ; [ DW_TAG_GNU_template_template_param ]
114 !22 = !{!"0x30\00n\000\000", null, !23, i8 0, null} ; [ DW_TAG_template_value_parameter ]
115 !23 = !{!"0x3b\00decltype(nullptr)\000\000\000\000\000\000", null, null} ; [ DW_TAG_unspecified_type ] [decltype(nullptr)] [line 0, size 0, align 0, offset 0]
116 !24 = !{!"0x4107\00z\000\000", null, null, !25, null} ; [ DW_TAG_GNU_template_parameter_pack ]
117 !25 = !{!26, !27}
118 !26 = !{!"0x30\00\000\000", null, !7, i32 1, null} ; [ DW_TAG_template_value_parameter ]
119 !27 = !{!"0x30\00\000\000", null, !7, i32 2, null} ; [ DW_TAG_template_value_parameter ]
120 !28 = !{!"0x2e\00\00\00_GLOBAL__sub_I_template.cpp\000\001\001\000\000\0064\000\000", !1, !11, !29, null, void ()* @_GLOBAL__sub_I_template.cpp, null, null, !2} ; [ DW_TAG_subprogram ] [line 0] [local] [def]
121 !29 = !{!"0x15\00\000\000\000\000\000\000", null, null, null, !2, null, null, null} ; [ DW_TAG_subroutine_type ] [line 0, size 0, align 0, offset 0] [from ]
122 !30 = !{!31, !32}
123 !31 = !{!"0x34\00glbl\00glbl\00\003\000\001", null, !11, !7, i32* @glbl, null} ; [ DW_TAG_variable ] [glbl] [line 3] [def]
124 !32 = !{!"0x34\00n\00n\00\004\000\001", null, !11, !"_ZTSN6y_implIiE6nestedE", %"struct.y_impl<int>::nested"* @n, null} ; [ DW_TAG_variable ] [n] [line 4] [def]
125 !33 = !{i32 2, !"Dwarf Version", i32 4}
126 !34 = !{i32 2, !"Debug Info Version", i32 2}
127 !35 = !{!"clang version 3.6.0 (trunk 224394) (llvm/trunk 224384)"}
128 !36 = !{i32 3, i32 12, !10, null}
129 !37 = !{i32 1, i32 96, !14, null}
130 !38 = !{i32 0, i32 0, !28, null}