1 ; RUN: llc -mtriple=x86_64-linux-gnu -O0 -filetype=obj -o %t %s
2 ; RUN: llvm-dwarfdump -debug-dump=info %t | FileCheck %s
4 ; Generated from:
5 ; clang -g -S -emit-llvm -o foo.ll foo.c
6 ; typedef int v4si __attribute__((__vector_size__(16)));
7 ;
8 ; v4si a
10 @a = common global <4 x i32> zeroinitializer, align 16
12 !llvm.dbg.cu = !{!0}
13 !llvm.module.flags = !{!13}
15 !0 = !{!"0x11\0012\00clang version 3.3 (trunk 171825) (llvm/trunk 171822)\000\00\000\00\000", !12, !1, !1, !1, !3, !1} ; [ DW_TAG_compile_unit ] [/Users/echristo/foo.c] [DW_LANG_C99]
16 !1 = !{}
17 !3 = !{!5}
18 !5 = !{!"0x34\00a\00a\00\003\000\001", null, !6, !7, <4 x i32>* @a, null} ; [ DW_TAG_variable ] [a] [line 3] [def]
19 !6 = !{!"0x29", !12} ; [ DW_TAG_file_type ]
20 !7 = !{!"0x16\00v4si\001\000\000\000\000", !12, null, !8} ; [ DW_TAG_typedef ] [v4si] [line 1, size 0, align 0, offset 0] [from ]
21 !8 = !{!"0x1\00\000\00128\00128\000\002048", null, null, !9, !10, i32 0, null, null, null} ; [ DW_TAG_array_type ] [line 0, size 128, align 128, offset 0] [vector] [from int]
22 !9 = !{!"0x24\00int\000\0032\0032\000\000\005", null, null} ; [ DW_TAG_base_type ] [int] [line 0, size 32, align 32, offset 0, enc DW_ATE_signed]
23 !10 = !{!11}
24 !11 = !{!"0x21\000\004"} ; [ DW_TAG_subrange_type ] [0, 3]
25 !12 = !{!"foo.c", !"/Users/echristo"}
27 ; Check that we get an array type with a vector attribute.
28 ; CHECK: DW_TAG_array_type
29 ; CHECK-NEXT: DW_AT_GNU_vector
30 !13 = !{i32 1, !"Debug Info Version", i32 2}