1 ; REQUIRES: object-emission
3 ; RUN: %llc_dwarf -O0 -filetype=obj < %s | llvm-dwarfdump -debug-dump=info - | FileCheck -implicit-check-not=DW_TAG %s
4 ; RUN: %llc_dwarf -dwarf-accel-tables=Enable -O0 -filetype=obj < %s | llvm-dwarfdump - | FileCheck --check-prefix=CHECK-ACCEL --check-prefix=CHECK %s
6 ; Build from source:
7 ; $ clang++ a.cpp b.cpp -g -c -emit-llvm
8 ; $ llvm-link a.bc b.bc -o ab.bc
9 ; $ opt -inline ab.bc -o ab-opt.bc
10 ; $ cat a.cpp
11 ; extern int i;
12 ; int func(int);
13 ; int main() {
14 ; return func(i);
15 ; }
16 ; $ cat b.cpp
17 ; int __attribute__((always_inline)) func(int x) {
18 ; return x * 2;
19 ; }
21 ; Ensure that func inlined into main is described and references the abstract
22 ; definition in b.cpp's CU.
24 ; CHECK: DW_TAG_compile_unit
25 ; CHECK: DW_AT_name {{.*}} "a.cpp"
26 ; CHECK: DW_TAG_subprogram
27 ; CHECK: DW_AT_type [DW_FORM_ref_addr] (0x00000000[[INT:.*]])
28 ; CHECK: 0x[[INLINED:[0-9a-f]*]]:{{.*}}DW_TAG_inlined_subroutine
29 ; CHECK: DW_AT_abstract_origin {{.*}}[[ABS_FUNC:........]] "_Z4funci"
30 ; CHECK: DW_TAG_formal_parameter
31 ; CHECK: DW_AT_abstract_origin {{.*}}[[ABS_VAR:........]] "x"
33 ; Check the abstract definition is in the 'b.cpp' CU and doesn't contain any
34 ; concrete information (address range or variable location)
35 ; CHECK: DW_TAG_compile_unit
36 ; CHECK: DW_AT_name {{.*}} "b.cpp"
37 ; CHECK: 0x[[ABS_FUNC]]: DW_TAG_subprogram
38 ; CHECK-NOT: DW_AT_low_pc
39 ; CHECK: 0x[[ABS_VAR]]: DW_TAG_formal_parameter
40 ; CHECK-NOT: DW_AT_location
41 ; CHECK: DW_AT_type [DW_FORM_ref4] {{.*}} {0x[[INT]]}
42 ; CHECK-NOT: DW_AT_location
44 ; CHECK: 0x[[INT]]: DW_TAG_base_type
45 ; CHECK: DW_AT_name {{.*}} "int"
47 ; Check the concrete out of line definition references the abstract and
48 ; provides the address range and variable location
49 ; CHECK: 0x[[FUNC:[0-9a-f]*]]{{.*}}DW_TAG_subprogram
50 ; CHECK: DW_AT_low_pc
51 ; CHECK: DW_AT_abstract_origin {{.*}} {0x[[ABS_FUNC]]} "_Z4funci"
52 ; CHECK: DW_TAG_formal_parameter
53 ; CHECK: DW_AT_location
54 ; CHECK: DW_AT_abstract_origin {{.*}} {0x[[ABS_VAR]]} "x"
56 ; Check that both the inline and the non out of line version of func are
57 ; correctly referenced in the accelerator table. Before r221837, the one
58 ; in the second compilation unit had a wrong offset
59 ; CHECK-ACCEL: .apple_names contents:
60 ; CHECK-ACCEL: Name{{.*}}"func"
61 ; CHECK-ACCEL-NOT: Name
62 ; CHECK-ACCEL: Atom[0]{{.*}}[[INLINED]]
63 ; CHECK-ACCEL-NOT: Name
64 ; CHECK-ACCEL: Atom[0]{{.*}}[[FUNC]]
66 @i = external global i32
68 ; Function Attrs: uwtable
69 define i32 @main() #0 {
70 entry:
71 %x.addr.i = alloca i32, align 4
72 %retval = alloca i32, align 4
73 store i32 0, i32* %retval
74 %0 = load i32* @i, align 4, !dbg !19
75 %1 = bitcast i32* %x.addr.i to i8*
76 call void @llvm.lifetime.start(i64 4, i8* %1)
77 store i32 %0, i32* %x.addr.i, align 4
78 call void @llvm.dbg.declare(metadata i32* %x.addr.i, metadata !20, metadata !{!"0x102"}), !dbg !21
79 %2 = load i32* %x.addr.i, align 4, !dbg !22
80 %mul.i = mul nsw i32 %2, 2, !dbg !22
81 %3 = bitcast i32* %x.addr.i to i8*, !dbg !22
82 call void @llvm.lifetime.end(i64 4, i8* %3), !dbg !22
83 ret i32 %mul.i, !dbg !19
84 }
86 ; Function Attrs: alwaysinline nounwind uwtable
87 define i32 @_Z4funci(i32 %x) #1 {
88 entry:
89 %x.addr = alloca i32, align 4
90 store i32 %x, i32* %x.addr, align 4
91 call void @llvm.dbg.declare(metadata i32* %x.addr, metadata !20, metadata !{!"0x102"}), !dbg !23
92 %0 = load i32* %x.addr, align 4, !dbg !24
93 %mul = mul nsw i32 %0, 2, !dbg !24
94 ret i32 %mul, !dbg !24
95 }
97 ; Function Attrs: nounwind readnone
98 declare void @llvm.dbg.declare(metadata, metadata, metadata) #2
100 ; Function Attrs: nounwind
101 declare void @llvm.lifetime.start(i64, i8* nocapture) #3
103 ; Function Attrs: nounwind
104 declare void @llvm.lifetime.end(i64, i8* nocapture) #3
106 attributes #0 = { uwtable "less-precise-fpmad"="false" "no-frame-pointer-elim"="true" "no-frame-pointer-elim-non-leaf" "no-infs-fp-math"="false" "no-nans-fp-math"="false" "stack-protector-buffer-size"="8" "unsafe-fp-math"="false" "use-soft-float"="false" }
107 attributes #1 = { alwaysinline nounwind uwtable "less-precise-fpmad"="false" "no-frame-pointer-elim"="true" "no-frame-pointer-elim-non-leaf" "no-infs-fp-math"="false" "no-nans-fp-math"="false" "stack-protector-buffer-size"="8" "unsafe-fp-math"="false" "use-soft-float"="false" }
108 attributes #2 = { nounwind readnone }
109 attributes #3 = { nounwind }
111 !llvm.dbg.cu = !{!0, !9}
112 !llvm.module.flags = !{!16, !17}
113 !llvm.ident = !{!18, !18}
115 !0 = !{!"0x11\004\00clang version 3.5.0 \000\00\000\00\001", !1, !2, !2, !3, !2, !2} ; [ DW_TAG_compile_unit ] [/tmp/dbginfo/a.cpp] [DW_LANG_C_plus_plus]
116 !1 = !{!"a.cpp", !"/tmp/dbginfo"}
117 !2 = !{}
118 !3 = !{!4}
119 !4 = !{!"0x2e\00main\00main\00\003\000\001\000\006\00256\000\003", !1, !5, !6, null, i32 ()* @main, null, null, !2} ; [ DW_TAG_subprogram ] [line 3] [def] [main]
120 !5 = !{!"0x29", !1} ; [ DW_TAG_file_type ] [/tmp/dbginfo/a.cpp]
121 !6 = !{!"0x15\00\000\000\000\000\000\000", i32 0, null, null, !7, null, null, null} ; [ DW_TAG_subroutine_type ] [line 0, size 0, align 0, offset 0] [from ]
122 !7 = !{!8}
123 !8 = !{!"0x24\00int\000\0032\0032\000\000\005", null, null} ; [ DW_TAG_base_type ] [int] [line 0, size 32, align 32, offset 0, enc DW_ATE_signed]
124 !9 = !{!"0x11\004\00clang version 3.5.0 \000\00\000\00\001", !10, !2, !2, !11, !2, !2} ; [ DW_TAG_compile_unit ] [/tmp/dbginfo/b.cpp] [DW_LANG_C_plus_plus]
125 !10 = !{!"b.cpp", !"/tmp/dbginfo"}
126 !11 = !{!12}
127 !12 = !{!"0x2e\00func\00func\00_Z4funci\001\000\001\000\006\00256\000\001", !10, !13, !14, null, i32 (i32)* @_Z4funci, null, null, !2} ; [ DW_TAG_subprogram ] [line 1] [def] [func]
128 !13 = !{!"0x29", !10} ; [ DW_TAG_file_type ] [/tmp/dbginfo/b.cpp]
129 !14 = !{!"0x15\00\000\000\000\000\000\000", i32 0, null, null, !15, null, null, null} ; [ DW_TAG_subroutine_type ] [line 0, size 0, align 0, offset 0] [from ]
130 !15 = !{!8, !8}
131 !16 = !{i32 2, !"Dwarf Version", i32 4}
132 !17 = !{i32 2, !"Debug Info Version", i32 2}
133 !18 = !{!"clang version 3.5.0 "}
134 !19 = !{i32 4, i32 0, !4, null}
135 !20 = !{!"0x101\00x\0016777217\000", !12, !13, !8} ; [ DW_TAG_arg_variable ] [x] [line 1]
136 !21 = !{i32 1, i32 0, !12, !19}
137 !22 = !{i32 2, i32 0, !12, !19}
138 !23 = !{i32 1, i32 0, !12, null}
139 !24 = !{i32 2, i32 0, !12, null}