1 ; REQUIRES: object-emission
2 ; RUN: %llc_dwarf -O0 -filetype=obj %s -o %t
3 ; RUN: llvm-dwarfdump %t | FileCheck %s
5 ; Check that we emit ranges for this which has a non-traditional section and a normal section.
7 ; CHECK: DW_TAG_compile_unit
8 ; CHECK: DW_AT_ranges
9 ; CHECK: DW_TAG_subprogram
10 ; CHECK: DW_AT_low_pc
11 ; CHECK: DW_AT_high_pc
12 ; CHECK: DW_TAG_subprogram
13 ; CHECK: DW_AT_low_pc
14 ; CHECK: DW_AT_high_pc
16 ; CHECK: .debug_ranges contents:
17 ; FIXME: When we get better dumping facilities we'll want to elaborate here.
18 ; CHECK: 00000000 <End of list>
20 ; Function Attrs: nounwind uwtable
21 define i32 @foo(i32 %a) #0 section "__TEXT,__foo" {
22 entry:
23 %a.addr = alloca i32, align 4
24 store i32 %a, i32* %a.addr, align 4
25 call void @llvm.dbg.declare(metadata i32* %a.addr, metadata !13, metadata !{!"0x102"}), !dbg !14
26 %0 = load i32* %a.addr, align 4, !dbg !15
27 %add = add nsw i32 %0, 5, !dbg !15
28 ret i32 %add, !dbg !15
29 }
31 ; Function Attrs: nounwind readnone
32 declare void @llvm.dbg.declare(metadata, metadata, metadata) #1
34 ; Function Attrs: nounwind uwtable
35 define i32 @bar(i32 %a) #0 {
36 entry:
37 %a.addr = alloca i32, align 4
38 store i32 %a, i32* %a.addr, align 4
39 call void @llvm.dbg.declare(metadata i32* %a.addr, metadata !16, metadata !{!"0x102"}), !dbg !17
40 %0 = load i32* %a.addr, align 4, !dbg !18
41 %add = add nsw i32 %0, 5, !dbg !18
42 ret i32 %add, !dbg !18
43 }
45 attributes #0 = { nounwind uwtable "less-precise-fpmad"="false" "no-frame-pointer-elim"="true" "no-frame-pointer-elim-non-leaf" "no-infs-fp-math"="false" "no-nans-fp-math"="false" "stack-protector-buffer-size"="8" "unsafe-fp-math"="false" "use-soft-float"="false" }
46 attributes #1 = { nounwind readnone }
48 !llvm.dbg.cu = !{!0}
49 !llvm.module.flags = !{!10, !11}
50 !llvm.ident = !{!12}
52 !0 = !{!"0x11\0012\00clang version 3.5.0 (trunk 204164) (llvm/trunk 204183)\000\00\000\00\001", !1, !2, !2, !3, !2, !2} ; [ DW_TAG_compile_unit ] [/usr/local/google/home/echristo/foo.c] [DW_LANG_C99]
53 !1 = !{!"foo.c", !"/usr/local/google/home/echristo"}
54 !2 = !{}
55 !3 = !{!4, !9}
56 !4 = !{!"0x2e\00foo\00foo\00\001\000\001\000\006\00256\000\001", !1, !5, !6, null, i32 (i32)* @foo, null, null, !2} ; [ DW_TAG_subprogram ] [line 1] [def] [foo]
57 !5 = !{!"0x29", !1} ; [ DW_TAG_file_type ] [/usr/local/google/home/echristo/foo.c]
58 !6 = !{!"0x15\00\000\000\000\000\000\000", i32 0, null, null, !7, null, null, null} ; [ DW_TAG_subroutine_type ] [line 0, size 0, align 0, offset 0] [from ]
59 !7 = !{!8, !8}
60 !8 = !{!"0x24\00int\000\0032\0032\000\000\005", null, null} ; [ DW_TAG_base_type ] [int] [line 0, size 32, align 32, offset 0, enc DW_ATE_signed]
61 !9 = !{!"0x2e\00bar\00bar\00\005\000\001\000\006\00256\000\005", !1, !5, !6, null, i32 (i32)* @bar, null, null, !2} ; [ DW_TAG_subprogram ] [line 5] [def] [bar]
62 !10 = !{i32 2, !"Dwarf Version", i32 4}
63 !11 = !{i32 1, !"Debug Info Version", i32 2}
64 !12 = !{!"clang version 3.5.0 (trunk 204164) (llvm/trunk 204183)"}
65 !13 = !{!"0x101\00a\0016777217\000", !4, !5, !8} ; [ DW_TAG_arg_variable ] [a] [line 1]
66 !14 = !MDLocation(line: 1, scope: !4)
67 !15 = !MDLocation(line: 2, scope: !4)
68 !16 = !{!"0x101\00a\0016777221\000", !9, !5, !8} ; [ DW_TAG_arg_variable ] [a] [line 5]
69 !17 = !MDLocation(line: 5, scope: !9)
70 !18 = !MDLocation(line: 6, scope: !9)