1 ; REQUIRES: object-emission
2 ; Test (r)value qualifiers on C++11 non-static member functions.
3 ; Generated from tools/clang/test/CodeGenCXX/debug-info-qualifiers.cpp
4 ;
5 ; class A {
6 ; public:
7 ; void l() const &;
8 ; void r() const &&;
9 ; };
10 ;
11 ; void g() {
12 ; A a;
13 ; auto pl = &A::l;
14 ; auto pr = &A::r;
15 ; }
16 ;
17 ; RUN: %llc_dwarf -filetype=obj -O0 < %s | llvm-dwarfdump - | FileCheck %s
18 ; CHECK: DW_TAG_subroutine_type DW_CHILDREN_yes
19 ; CHECK-NEXT: DW_AT_reference DW_FORM_flag_present
20 ; CHECK: DW_TAG_subroutine_type DW_CHILDREN_yes
21 ; CHECK-NEXT: DW_AT_rvalue_reference DW_FORM_flag_present
22 ;
23 ; CHECK: DW_TAG_subprogram
24 ; CHECK-NOT: DW_TAG_subprogram
25 ; CHECK: DW_AT_name {{.*}}"l"
26 ; CHECK-NOT: DW_TAG_subprogram
27 ; CHECK: DW_AT_reference [DW_FORM_flag_present] (true)
29 ; CHECK: DW_TAG_subprogram
30 ; CHECK-NOT: DW_TAG_subprogram
31 ; CHECK: DW_AT_name {{.*}}"r"
32 ; CHECK-NOT: DW_TAG_subprogram
33 ; CHECK: DW_AT_rvalue_reference [DW_FORM_flag_present] (true)
35 %class.A = type { i8 }
37 ; Function Attrs: nounwind
38 define void @_Z1gv() #0 {
39 %a = alloca %class.A, align 1
40 %pl = alloca { i64, i64 }, align 8
41 %pr = alloca { i64, i64 }, align 8
42 call void @llvm.dbg.declare(metadata %class.A* %a, metadata !24, metadata !{!"0x102"}), !dbg !25
43 call void @llvm.dbg.declare(metadata { i64, i64 }* %pl, metadata !26, metadata !{!"0x102"}), !dbg !31
44 store { i64, i64 } { i64 ptrtoint (void (%class.A*)* @_ZNKR1A1lEv to i64), i64 0 }, { i64, i64 }* %pl, align 8, !dbg !31
45 call void @llvm.dbg.declare(metadata { i64, i64 }* %pr, metadata !32, metadata !{!"0x102"}), !dbg !35
46 store { i64, i64 } { i64 ptrtoint (void (%class.A*)* @_ZNKO1A1rEv to i64), i64 0 }, { i64, i64 }* %pr, align 8, !dbg !35
47 ret void, !dbg !36
48 }
50 ; Function Attrs: nounwind readnone
51 declare void @llvm.dbg.declare(metadata, metadata, metadata) #1
53 declare void @_ZNKR1A1lEv(%class.A*)
55 declare void @_ZNKO1A1rEv(%class.A*)
57 attributes #0 = { nounwind }
58 attributes #1 = { nounwind readnone }
60 !llvm.dbg.cu = !{!0}
61 !llvm.module.flags = !{!21, !22}
62 !llvm.ident = !{!23}
64 !0 = !{!"0x11\004\00clang version 3.5 \000\00\000\00\000", !1, !2, !3, !16, !2, !2} ; [ DW_TAG_compile_unit ] [] [DW_LANG_C_plus_plus]
65 !1 = !{!"", !""}
66 !2 = !{}
67 !3 = !{!4}
68 !4 = !{!"0x2\00A\002\008\008\000\000\000", !5, null, null, !6, null, null, !"_ZTS1A"} ; [ DW_TAG_class_type ] [A] [line 2, size 8, align 8, offset 0] [def] [from ]
69 !5 = !{!"debug-info-qualifiers.cpp", !""}
70 !6 = !{!7, !13}
71 !7 = !{!"0x2e\00l\00l\00_ZNKR1A1lEv\005\000\000\000\006\008448\000\005", !5, !"_ZTS1A", !8, null, null, null, i32 0, !12} ; [ DW_TAG_subprogram ] [line 5] [reference] [l]
72 !8 = !{!"0x15\00\000\000\000\000\008192\000", i32 0, null, null, !9, null, null, null} ; [ DW_TAG_subroutine_type ] [line 0, size 0, align 0, offset 0] [reference] [from ]
73 !9 = !{null, !10}
74 !10 = !{!"0xf\00\000\0064\0064\000\001088", null, null, !11} ; [ DW_TAG_pointer_type ] [line 0, size 64, align 64, offset 0] [artificial] [from ]
75 !11 = !{!"0x26\00\000\000\000\000\000", null, null, !"_ZTS1A"} ; [ DW_TAG_const_type ] [line 0, size 0, align 0, offset 0] [from _ZTS1A]
76 !12 = !{i32 786468}
77 !13 = !{!"0x2e\00r\00r\00_ZNKO1A1rEv\007\000\000\000\006\0017408\000\007", !5, !"_ZTS1A", !14, null, null, null, i32 0, !15} ; [ DW_TAG_subprogram ] [line 7] [rvalue reference] [r]
78 !14 = !{!"0x15\00\000\000\000\000\0016384\000", i32 0, null, null, !9, null, null, null} ; [ DW_TAG_subroutine_type ] [line 0, size 0, align 0, offset 0] [rvalue reference] [from ]
79 !15 = !{i32 786468}
80 !16 = !{!17}
81 !17 = !{!"0x2e\00g\00g\00_Z1gv\0010\000\001\000\006\00256\000\0010", !5, !18, !19, null, void ()* @_Z1gv, null, null, !2} ; [ DW_TAG_subprogram ] [line 10] [def] [g]
82 !18 = !{!"0x29", !5} ; [ DW_TAG_file_type ]
83 !19 = !{!"0x15\00\000\000\000\000\000\000", i32 0, null, null, !20, null, null, null} ; [ DW_TAG_subroutine_type ] [line 0, size 0, align 0, offset 0] [from ]
84 !20 = !{null}
85 !21 = !{i32 2, !"Dwarf Version", i32 4}
86 !22 = !{i32 1, !"Debug Info Version", i32 2}
87 !23 = !{!"clang version 3.5 "}
88 !24 = !{!"0x100\00a\0011\000", !17, !18, !4} ; [ DW_TAG_auto_variable ] [a] [line 11]
89 !25 = !MDLocation(line: 11, scope: !17)
90 !26 = !{!"0x100\00pl\0016\000", !17, !18, !27} ; [ DW_TAG_auto_variable ] [pl] [line 16]
91 !27 = !{!"0x1f\00\000\000\000\000\000", null, null, !28, !"_ZTS1A"} ; [ DW_TAG_ptr_to_member_type ] [line 0, size 0, align 0, offset 0] [from ]
92 !28 = !{!"0x15\00\000\000\000\000\008192\000", i32 0, null, null, !29, null, null, null} ; [ DW_TAG_subroutine_type ] [line 0, size 0, align 0, offset 0] [reference] [from ]
93 !29 = !{null, !30}
94 !30 = !{!"0xf\00\000\0064\0064\000\001088", null, null, !"_ZTS1A"} ; [ DW_TAG_pointer_type ] [line 0, size 64, align 64, offset 0] [artificial] [from _ZTS1A]
95 !31 = !MDLocation(line: 16, scope: !17)
96 !32 = !{!"0x100\00pr\0021\000", !17, !18, !33} ; [ DW_TAG_auto_variable ] [pr] [line 21]
97 !33 = !{!"0x1f\00\000\000\000\000\000", null, null, !34, !"_ZTS1A"} ; [ DW_TAG_ptr_to_member_type ] [line 0, size 0, align 0, offset 0] [from ]
98 !34 = !{!"0x15\00\000\000\000\000\0016384\000", i32 0, null, null, !29, null, null, null} ; [ DW_TAG_subroutine_type ] [line 0, size 0, align 0, offset 0] [rvalue reference] [from ]
99 !35 = !MDLocation(line: 21, scope: !17)
100 !36 = !MDLocation(line: 22, scope: !17)