1 ; REQUIRES: object-emission
2 ;
3 ; RUN: %llc_dwarf -filetype=obj -O0 < %s | llvm-dwarfdump -debug-dump=info - | FileCheck %s
5 ; Make sure we can handle enums with the same identifier but in enum types of
6 ; different compile units.
7 ; rdar://17628609
9 ; CHECK: DW_TAG_compile_unit
10 ; CHECK: 0x[[ENUM:.*]]: DW_TAG_enumeration_type
11 ; CHECK-NEXT: DW_AT_name {{.*}} "EA"
12 ; CHECK: DW_TAG_subprogram
13 ; CHECK: DW_AT_MIPS_linkage_name {{.*}} "_Z4topA2EA"
14 ; CHECK: DW_TAG_formal_parameter
15 ; CHECK: DW_AT_type [DW_FORM_ref4] (cu + 0x{{.*}} => {0x[[ENUM]]})
17 ; CHECK: DW_TAG_compile_unit
18 ; CHECK: DW_TAG_subprogram
19 ; CHECK: DW_AT_MIPS_linkage_name {{.*}} "_Z4topB2EA"
20 ; CHECK: DW_TAG_formal_parameter
21 ; CHECK: DW_AT_type [DW_FORM_ref_addr] {{.*}}[[ENUM]]
23 ; Function Attrs: nounwind ssp uwtable
24 define void @_Z4topA2EA(i32 %sa) #0 {
25 entry:
26 %sa.addr = alloca i32, align 4
27 store i32 %sa, i32* %sa.addr, align 4
28 call void @llvm.dbg.declare(metadata !{i32* %sa.addr}, metadata !22, metadata !{i32 786690}), !dbg !23
29 ret void, !dbg !24
30 }
32 ; Function Attrs: nounwind readnone
33 declare void @llvm.dbg.declare(metadata, metadata, metadata) #1
35 ; Function Attrs: nounwind ssp uwtable
36 define void @_Z4topB2EA(i32 %sa) #0 {
37 entry:
38 %sa.addr = alloca i32, align 4
39 store i32 %sa, i32* %sa.addr, align 4
40 call void @llvm.dbg.declare(metadata !{i32* %sa.addr}, metadata !25, metadata !{i32 786690}), !dbg !26
41 ret void, !dbg !27
42 }
44 attributes #0 = { nounwind ssp uwtable "less-precise-fpmad"="false" "no-frame-pointer-elim"="true" "no-frame-pointer-elim-non-leaf" "no-infs-fp-math"="false" "no-nans-fp-math"="false" "stack-protector-buffer-size"="8" "unsafe-fp-math"="false" "use-soft-float"="false" }
45 attributes #1 = { nounwind readnone }
47 !llvm.dbg.cu = !{!0, !12}
48 !llvm.module.flags = !{!19, !20}
49 !llvm.ident = !{!21, !21}
51 !0 = metadata !{i32 786449, metadata !1, i32 4, metadata !"clang version 3.5.0 (trunk 214102:214133) (llvm/trunk 214102:214132)", i1 false, metadata !"", i32 0, metadata !2, metadata !2, metadata !6, metadata !11, metadata !11, metadata !"", i32 1} ; [ DW_TAG_compile_unit ] [<unknown>] [DW_LANG_C_plus_plus]
52 !1 = metadata !{metadata !"a.cpp", metadata !""}
53 !2 = metadata !{metadata !3}
54 !3 = metadata !{i32 786436, metadata !1, null, metadata !"EA", i32 1, i64 32, i64 32, i32 0, i32 0, null, metadata !4, i32 0, null, null, metadata !"_ZTS2EA"} ; [ DW_TAG_enumeration_type ] [EA] [line 1, size 32, align 32, offset 0] [def] [from ]
55 !4 = metadata !{metadata !5}
56 !5 = metadata !{i32 786472, metadata !"EA_0", i64 0} ; [ DW_TAG_enumerator ] [EA_0 :: 0]
57 !6 = metadata !{metadata !7}
58 !7 = metadata !{i32 786478, metadata !1, metadata !8, metadata !"topA", metadata !"topA", metadata !"_Z4topA2EA", i32 5, metadata !9, i1 false, i1 true, i32 0, i32 0, null, i32 256, i1 false, void (i32)* @_Z4topA2EA, null, null, metadata !11, i32 5} ; [ DW_TAG_subprogram ] [line 5] [def] [topA]
59 !8 = metadata !{i32 786473, metadata !1} ; [ DW_TAG_file_type ] [a.cpp]
60 !9 = metadata !{i32 786453, i32 0, null, metadata !"", i32 0, i64 0, i64 0, i64 0, i32 0, null, metadata !10, i32 0, null, null, null} ; [ DW_TAG_subroutine_type ] [line 0, size 0, align 0, offset 0] [from ]
61 !10 = metadata !{null, metadata !"_ZTS2EA"}
62 !11 = metadata !{}
63 !12 = metadata !{i32 786449, metadata !13, i32 4, metadata !"clang version 3.5.0 (trunk 214102:214133) (llvm/trunk 214102:214132)", i1 false, metadata !"", i32 0, metadata !14, metadata !14, metadata !16, metadata !11, metadata !11, metadata !"", i32 1} ; [ DW_TAG_compile_unit ] [b.cpp] [DW_LANG_C_plus_plus]
64 !13 = metadata !{metadata !"b.cpp", metadata !""}
65 !14 = metadata !{metadata !15}
66 !15 = metadata !{i32 786436, metadata !13, null, metadata !"EA", i32 1, i64 32, i64 32, i32 0, i32 0, null, metadata !4, i32 0, null, null, metadata !"_ZTS2EA"} ; [ DW_TAG_enumeration_type ] [EA] [line 1, size 32, align 32, offset 0] [def] [from ]
67 !16 = metadata !{metadata !17}
68 !17 = metadata !{i32 786478, metadata !13, metadata !18, metadata !"topB", metadata !"topB", metadata !"_Z4topB2EA", i32 5, metadata !9, i1 false, i1 true, i32 0, i32 0, null, i32 256, i1 false, void (i32)* @_Z4topB2EA, null, null, metadata !11, i32 5} ; [ DW_TAG_subprogram ] [line 5] [def] [topB]
69 !18 = metadata !{i32 786473, metadata !13} ; [ DW_TAG_file_type ] [b.cpp]
70 !19 = metadata !{i32 2, metadata !"Dwarf Version", i32 2}
71 !20 = metadata !{i32 2, metadata !"Debug Info Version", i32 1}
72 !21 = metadata !{metadata !"clang version 3.5.0 (trunk 214102:214133) (llvm/trunk 214102:214132)"}
73 !22 = metadata !{i32 786689, metadata !7, metadata !"sa", metadata !8, i32 16777221, metadata !"_ZTS2EA", i32 0, i32 0} ; [ DW_TAG_arg_variable ] [sa] [line 5]
74 !23 = metadata !{i32 5, i32 14, metadata !7, null}
75 !24 = metadata !{i32 6, i32 1, metadata !7, null}
76 !25 = metadata !{i32 786689, metadata !17, metadata !"sa", metadata !18, i32 16777221, metadata !"_ZTS2EA", i32 0, i32 0} ; [ DW_TAG_arg_variable ] [sa] [line 5]
77 !26 = metadata !{i32 5, i32 14, metadata !17, null}
78 !27 = metadata !{i32 6, i32 1, metadata !17, null}