5d2f652034deb00b3da5c4490c14d4d91fd8fce8
[opencl/llvm.git] / test / DebugInfo / inline-debug-info.ll
1 ; RUN: opt -inline -S < %s | FileCheck %s
3 ; Created from source
4 ;
5 ;
6 ;  1 // test.cpp
7 ;  2 extern int global_var;
8 ;  3 extern int test_ext(int k);
9 ;  4 int test (int k) {
10 ;  5   int k2 = test_ext(k);
11 ;  6   if (k2 > 100)
12 ;  7     return k2;
13 ;  8   return 0;
14 ;  9 }
15 ; 10
16 ; 11 int test2() {
17 ; 12   try
18 ; 13   {
19 ; 14     test(global_var);
20 ; 15   }
21 ; 16   catch (int e) {
22 ; 17     global_var = 0;
23 ; 18   }
24 ; 19   global_var = 1;
25 ; 20   return 0;
26 ; 21 }
28 ; CHECK: _Z4testi.exit:
29 ; Make sure the branch instruction created during inlining has a debug location,
30 ; so the range of the inlined function is correct.
31 ; CHECK: br label %invoke.cont, !dbg ![[MD:[0-9]+]]
32 ; The branch instruction has the source location of line 9 and its inlined location
33 ; has the source location of line 14.
34 ; CHECK: ![[INL:[0-9]+]] = !MDLocation(line: 14, scope: {{.*}})
35 ; CHECK: ![[MD]] = !MDLocation(line: 9, scope: {{.*}}, inlinedAt: ![[INL]])
37 ; ModuleID = 'test.cpp'
38 target datalayout = "e-p:64:64:64-i1:8:8-i8:8:8-i16:16:16-i32:32:32-i64:64:64-f32:32:32-f64:64:64-v64:64:64-v128:128:128-a0:0:64-s0:64:64-f80:128:128-n8:16:32:64-S128"
39 target triple = "x86_64-apple-darwin12.0.0"
41 @_ZTIi = external constant i8*
42 @global_var = external global i32
44 define i32 @_Z4testi(i32 %k)  {
45 entry:
46   %retval = alloca i32, align 4
47   %k.addr = alloca i32, align 4
48   %k2 = alloca i32, align 4
49   store i32 %k, i32* %k.addr, align 4
50   call void @llvm.dbg.declare(metadata i32* %k.addr, metadata !13, metadata !{!"0x102"}), !dbg !14
51   call void @llvm.dbg.declare(metadata i32* %k2, metadata !15, metadata !{!"0x102"}), !dbg !16
52   %0 = load i32* %k.addr, align 4, !dbg !16
53   %call = call i32 @_Z8test_exti(i32 %0), !dbg !16
54   store i32 %call, i32* %k2, align 4, !dbg !16
55   %1 = load i32* %k2, align 4, !dbg !17
56   %cmp = icmp sgt i32 %1, 100, !dbg !17
57   br i1 %cmp, label %if.then, label %if.end, !dbg !17
59 if.then:                                          ; preds = %entry
60   %2 = load i32* %k2, align 4, !dbg !18
61   store i32 %2, i32* %retval, !dbg !18
62   br label %return, !dbg !18
64 if.end:                                           ; preds = %entry
65   store i32 0, i32* %retval, !dbg !19
66   br label %return, !dbg !19
68 return:                                           ; preds = %if.end, %if.then
69   %3 = load i32* %retval, !dbg !20
70   ret i32 %3, !dbg !20
71 }
73 ; Function Attrs: nounwind readnone
74 declare void @llvm.dbg.declare(metadata, metadata, metadata) #1
76 declare i32 @_Z8test_exti(i32)
78 define i32 @_Z5test2v()  {
79 entry:
80   %exn.slot = alloca i8*
81   %ehselector.slot = alloca i32
82   %e = alloca i32, align 4
83   %0 = load i32* @global_var, align 4, !dbg !21
84   %call = invoke i32 @_Z4testi(i32 %0)
85           to label %invoke.cont unwind label %lpad, !dbg !21
87 invoke.cont:                                      ; preds = %entry
88   br label %try.cont, !dbg !23
90 lpad:                                             ; preds = %entry
91   %1 = landingpad { i8*, i32 } personality i8* bitcast (i32 (...)* @__gxx_personality_v0 to i8*)
92           catch i8* bitcast (i8** @_ZTIi to i8*), !dbg !21
93   %2 = extractvalue { i8*, i32 } %1, 0, !dbg !21
94   store i8* %2, i8** %exn.slot, !dbg !21
95   %3 = extractvalue { i8*, i32 } %1, 1, !dbg !21
96   store i32 %3, i32* %ehselector.slot, !dbg !21
97   br label %catch.dispatch, !dbg !21
99 catch.dispatch:                                   ; preds = %lpad
100   %sel = load i32* %ehselector.slot, !dbg !23
101   %4 = call i32 @llvm.eh.typeid.for(i8* bitcast (i8** @_ZTIi to i8*)) #2, !dbg !23
102   %matches = icmp eq i32 %sel, %4, !dbg !23
103   br i1 %matches, label %catch, label %eh.resume, !dbg !23
105 catch:                                            ; preds = %catch.dispatch
106   call void @llvm.dbg.declare(metadata i32* %e, metadata !24, metadata !{!"0x102"}), !dbg !25
107   %exn = load i8** %exn.slot, !dbg !23
108   %5 = call i8* @__cxa_begin_catch(i8* %exn) #2, !dbg !23
109   %6 = bitcast i8* %5 to i32*, !dbg !23
110   %7 = load i32* %6, align 4, !dbg !23
111   store i32 %7, i32* %e, align 4, !dbg !23
112   store i32 0, i32* @global_var, align 4, !dbg !26
113   call void @__cxa_end_catch() #2, !dbg !28
114   br label %try.cont, !dbg !28
116 try.cont:                                         ; preds = %catch, %invoke.cont
117   store i32 1, i32* @global_var, align 4, !dbg !29
118   ret i32 0, !dbg !30
120 eh.resume:                                        ; preds = %catch.dispatch
121   %exn1 = load i8** %exn.slot, !dbg !23
122   %sel2 = load i32* %ehselector.slot, !dbg !23
123   %lpad.val = insertvalue { i8*, i32 } undef, i8* %exn1, 0, !dbg !23
124   %lpad.val3 = insertvalue { i8*, i32 } %lpad.val, i32 %sel2, 1, !dbg !23
125   resume { i8*, i32 } %lpad.val3, !dbg !23
128 declare i32 @__gxx_personality_v0(...)
130 ; Function Attrs: nounwind readnone
131 declare i32 @llvm.eh.typeid.for(i8*) #1
133 declare i8* @__cxa_begin_catch(i8*)
135 declare void @__cxa_end_catch()
137 attributes #1 = { nounwind readnone }
138 attributes #2 = { nounwind }
140 !llvm.dbg.cu = !{!0}
141 !llvm.module.flags = !{!31}
143 !0 = !{!"0x11\004\00clang version 3.3 \000\00\000\00\000", !1, !2, !2, !3, !2, !2} ; [ DW_TAG_compile_unit ] [<unknown>] [DW_LANG_C_plus_plus]
144 !1 = !{!"<unknown>", !""}
145 !2 = !{i32 0}
146 !3 = !{!4, !10}
147 !4 = !{!"0x2e\00test\00test\00_Z4testi\004\000\001\000\006\00256\000\004", !5, !6, !7, null, i32 (i32)* @_Z4testi, null, null, !2} ; [ DW_TAG_subprogram ] [line 4] [def] [test]
148 !5 = !{!"test.cpp", !""}
149 !6 = !{!"0x29", !5}          ; [ DW_TAG_file_type ] [test.cpp]
150 !7 = !{!"0x15\00\000\000\000\000\000\000", i32 0, null, null, !8, null, null, null} ; [ DW_TAG_subroutine_type ] [line 0, size 0, align 0, offset 0] [from ]
151 !8 = !{!9, !9}
152 !9 = !{!"0x24\00int\000\0032\0032\000\000\005", null, null} ; [ DW_TAG_base_type ] [int] [line 0, size 32, align 32, offset 0, enc DW_ATE_signed]
153 !10 = !{!"0x2e\00test2\00test2\00_Z5test2v\0011\000\001\000\006\00256\000\0011", !5, !6, !11, null, i32 ()* @_Z5test2v, null, null, !2} ; [ DW_TAG_subprogram ] [line 11] [def] [test2]
154 !11 = !{!"0x15\00\000\000\000\000\000\000", i32 0, null, null, !12, null, null, null} ; [ DW_TAG_subroutine_type ] [line 0, size 0, align 0, offset 0] [from ]
155 !12 = !{!9}
156 !13 = !{!"0x101\00k\0016777220\000", !4, !6, !9} ; [ DW_TAG_arg_variable ] [k] [line 4]
157 !14 = !MDLocation(line: 4, scope: !4)
158 !15 = !{!"0x100\00k2\005\000", !4, !6, !9} ; [ DW_TAG_auto_variable ] [k2] [line 5]
159 !16 = !MDLocation(line: 5, scope: !4)
160 !17 = !MDLocation(line: 6, scope: !4)
161 !18 = !MDLocation(line: 7, scope: !4)
162 !19 = !MDLocation(line: 8, scope: !4)
163 !20 = !MDLocation(line: 9, scope: !4)
164 !21 = !MDLocation(line: 14, scope: !22)
165 !22 = !{!"0xb\0013\000\000", !5, !10} ; [ DW_TAG_lexical_block ] [test.cpp]
166 !23 = !MDLocation(line: 15, scope: !22)
167 !24 = !{!"0x100\00e\0016\000", !10, !6, !9} ; [ DW_TAG_auto_variable ] [e] [line 16]
168 !25 = !MDLocation(line: 16, scope: !10)
169 !26 = !MDLocation(line: 17, scope: !27)
170 !27 = !{!"0xb\0016\000\001", !5, !10} ; [ DW_TAG_lexical_block ] [test.cpp]
171 !28 = !MDLocation(line: 18, scope: !27)
172 !29 = !MDLocation(line: 19, scope: !10)
173 !30 = !MDLocation(line: 20, scope: !10)
174 !31 = !{i32 1, !"Debug Info Version", i32 2}