Updates to sync with changes in upstream.
[opencl/llvm.git] / test / DebugInfo / inline-no-debug-info.ll
1 ; RUN: opt < %s -inline -S | FileCheck %s
3 ; This was generated from the following source:
4 ; int a, b;
5 ; __attribute__((__always_inline__)) static void callee2() { b = 2; }
6 ; __attribute__((__nodebug__)) void callee() { a = 1; callee2(); }
7 ; void caller() { callee(); }
8 ; by running
9 ;   clang -S test.c -emit-llvm -O1 -gline-tables-only -fno-strict-aliasing
11 ; CHECK-LABEL: @caller(
13 ; This instruction did not have a !dbg metadata in the callee.
14 ; CHECK: store i32 1, {{.*}}, !dbg [[A:!.*]]
16 ; This instruction came from callee with a !dbg metadata.
17 ; CHECK: store i32 2, {{.*}}, !dbg [[B:!.*]]
19 ; The remaining instruction from the caller.
20 ; CHECK: ret void, !dbg [[A]]
22 ; Debug location of the code in caller() and of the inlined code that did not
23 ; have any debug location before.
24 ; CHECK-DAG: [[A]] = !MDLocation(line: 4, scope: !{{[0-9]+}})
26 ; Debug location of the inlined code.
27 ; CHECK-DAG: [[B]] = !MDLocation(line: 2, scope: !{{[0-9]+}}, inlinedAt: [[A_INL:![0-9]*]])
28 ; CHECK-DAG: [[A_INL]] = distinct !MDLocation(line: 4, scope: !{{[0-9]+}})
31 target datalayout = "e-m:e-i64:64-f80:128-n8:16:32:64-S128"
32 target triple = "x86_64-unknown-linux-gnu"
34 @a = common global i32 0, align 4
35 @b = common global i32 0, align 4
37 ; Function Attrs: nounwind uwtable
38 define void @callee() #0 {
39 entry:
40   store i32 1, i32* @a, align 4
41   store i32 2, i32* @b, align 4, !dbg !11
42   ret void
43 }
45 ; Function Attrs: nounwind uwtable
46 define void @caller() #0 {
47 entry:
48   tail call void @callee(), !dbg !12
49   ret void, !dbg !12
50 }
52 attributes #0 = { nounwind uwtable "less-precise-fpmad"="false" "no-frame-pointer-elim"="false" "no-infs-fp-math"="false" "no-nans-fp-math"="false" "stack-protector-buffer-size"="8" "unsafe-fp-math"="false" "use-soft-float"="false" }
54 !llvm.dbg.cu = !{!0}
55 !llvm.module.flags = !{!8, !9}
56 !llvm.ident = !{!10}
58 !0 = !{!"0x11\0012\00clang version 3.5.0 (210174)\001\00\000\00\002", !1, !2, !2, !3, !2, !2} ; [ DW_TAG_compile_unit ] [/code/llvm/build0/test.c] [DW_LANG_C99]
59 !1 = !{!"test.c", !"/code/llvm/build0"}
60 !2 = !{}
61 !3 = !{!4, !7}
62 !4 = !{!"0x2e\00caller\00caller\00\004\000\001\000\006\000\001\004", !1, !5, !6, null, void ()* @caller, null, null, !2} ; [ DW_TAG_subprogram ] [line 4] [def] [caller]
63 !5 = !{!"0x29", !1}          ; [ DW_TAG_file_type ] [/code/llvm/build0/test.c]
64 !6 = !{!"0x15\00\000\000\000\000\000\000", i32 0, null, null, !2, null, null, null} ; [ DW_TAG_subroutine_type ] [line 0, size 0, align 0, offset 0] [from ]
65 !7 = !{!"0x2e\00callee2\00callee2\00\002\001\001\000\006\000\001\002", !1, !5, !6, null, null, null, null, !2} ; [ DW_TAG_subprogram ] [line 2] [local] [def] [callee2]
66 !8 = !{i32 2, !"Dwarf Version", i32 4}
67 !9 = !{i32 2, !"Debug Info Version", i32 2}
68 !10 = !{!"clang version 3.5.0 (210174)"}
69 !11 = !MDLocation(line: 2, scope: !7)
70 !12 = !MDLocation(line: 4, scope: !4)