1 ; RUN: %llc_dwarf -O0 < %s | FileCheck %s -check-prefix ARGUMENT
2 ; RUN: %llc_dwarf -O0 < %s | FileCheck %s -check-prefix VARIABLE
3 ; PR 13202
5 define i32 @main() uwtable {
6 entry:
7 tail call void @llvm.dbg.value(metadata i32 0, i64 0, metadata !18, metadata !{!"0x102"}), !dbg !21
8 tail call void @llvm.dbg.value(metadata i32 0, i64 0, metadata !22, metadata !{!"0x102"}), !dbg !23
9 tail call void @smth(i32 0), !dbg !24
10 tail call void @smth(i32 0), !dbg !25
11 ret i32 0, !dbg !19
12 }
14 declare void @smth(i32)
16 declare void @llvm.dbg.value(metadata, i64, metadata, metadata) nounwind readnone
18 !llvm.dbg.cu = !{!0}
19 !llvm.module.flags = !{!27}
21 !0 = !{!"0x11\004\00clang version 3.2 (trunk 159419)\001\00\000\00\000", !26, !2, !2, !3, !2, !2} ; [ DW_TAG_compile_unit ]
22 !1 = !{i32 0}
23 !2 = !{}
24 !3 = !{!5, !10}
25 !5 = !{!"0x2e\00main\00main\00\0010\000\001\000\006\00256\001\0010", !26, !6, !7, null, i32 ()* @main, null, null, !2} ; [ DW_TAG_subprogram ]
26 !6 = !{!"0x29", !26} ; [ DW_TAG_file_type ]
27 !7 = !{!"0x15\00\000\000\000\000\000\000", null, null, null, !8, null, null, null} ; [ DW_TAG_subroutine_type ] [line 0, size 0, align 0, offset 0] [from ]
28 !8 = !{!9}
29 !9 = !{!"0x24\00int\000\0032\0032\000\000\005", null, null} ; [ DW_TAG_base_type ]
30 !10 = !{!"0x2e\00f\00f\00_ZL1fi\003\001\001\000\006\00256\001\003", !26, !6, !11, null, null, null, null, !13} ; [ DW_TAG_subprogram ]
31 !11 = !{!"0x15\00\000\000\000\000\000\000", null, null, null, !12, null, null, null} ; [ DW_TAG_subroutine_type ] [line 0, size 0, align 0, offset 0] [from ]
32 !12 = !{!9, !9}
33 !13 = !{!15, !16}
34 !15 = !{!"0x101\00argument\0016777219\000", !10, !6, !9} ; [ DW_TAG_arg_variable ]
36 ; Two DW_TAG_formal_parameter: one abstract and one inlined.
37 ; ARGUMENT: {{.*Abbrev.*DW_TAG_formal_parameter}}
38 ; ARGUMENT: {{.*Abbrev.*DW_TAG_formal_parameter}}
39 ; ARGUMENT-NOT: {{.*Abbrev.*DW_TAG_formal_parameter}}
41 !16 = !{!"0x100\00local\004\000", !10, !6, !9} ; [ DW_TAG_auto_variable ]
43 ; Two DW_TAG_variable: one abstract and one inlined.
44 ; VARIABLE: {{.*Abbrev.*DW_TAG_variable}}
45 ; VARIABLE: {{.*Abbrev.*DW_TAG_variable}}
46 ; VARIABLE-NOT: {{.*Abbrev.*DW_TAG_variable}}
48 !18 = !{!"0x101\00argument\0016777219\000", !10, !6, !9, !19} ; [ DW_TAG_arg_variable ]
49 !19 = !{i32 11, i32 10, !5, null}
50 !21 = !{i32 3, i32 25, !10, !19}
51 !22 = !{!"0x100\00local\004\000", !10, !6, !9, !19} ; [ DW_TAG_auto_variable ]
52 !23 = !{i32 4, i32 16, !10, !19}
53 !24 = !{i32 5, i32 3, !10, !19}
54 !25 = !{i32 6, i32 3, !10, !19}
55 !26 = !{!"inline-bug.cc", !"/tmp/dbginfo/pr13202"}
56 !27 = !{i32 1, !"Debug Info Version", i32 2}