DebugLocs without a scope should fail the verification.
[opencl/llvm.git] / test / DebugInfo / location-verifier.ll
1 ; RUN: not llvm-as -disable-output -verify-debug-info < %s 2>&1 | FileCheck %s
2 ; ModuleID = 'test.c'
3 target datalayout = "e-m:o-i64:64-f80:128-n8:16:32:64-S128"
4 target triple = "x86_64-apple-macosx10.10.0"
6 ; Function Attrs: nounwind ssp uwtable
7 define i32 @foo() #0 {
8 entry:
9   ret i32 42, !dbg !13
10 }
12 attributes #0 = { nounwind ssp uwtable }
14 !llvm.dbg.cu = !{!0}
15 !llvm.module.flags = !{!9, !10, !11}
16 !llvm.ident = !{!12}
18 !0 = !{!"0x11\0012\00clang version 3.7.0 \000\00\000\00\001", !1, !2, !2, !3, !2, !2} ; [ DW_TAG_compile_unit ] [/test.c] [DW_LANG_C99]
19 !1 = !{!"test.c", !""}
20 !2 = !{}
21 !3 = !{!4}
22 !4 = !{!"0x2e\00foo\00foo\00\001\000\001\000\000\000\000\001", !1, !5, !6, null, i32 ()* @foo, null, null, !2} ; [ DW_TAG_subprogram ] [line 1] [def] [foo]
23 !5 = !{!"0x29", !1}                               ; [ DW_TAG_file_type ] [/test.c]
24 !6 = !{!"0x15\00\000\000\000\000\000\000", null, null, null, !7, null, null, null} ; [ DW_TAG_subroutine_type ] [line 0, size 0, align 0, offset 0] [from ]
25 !7 = !{!8}
26 !8 = !{!"0x24\00int\000\0032\0032\000\000\005", null, null} ; [ DW_TAG_base_type ] [int] [line 0, size 32, align 32, offset 0, enc DW_ATE_signed]
27 !9 = !{i32 2, !"Dwarf Version", i32 2}
28 !10 = !{i32 2, !"Debug Info Version", i32 2}
29 !11 = !{i32 1, !"PIC Level", i32 2}
30 !12 = !{!"clang version 3.7.0 "}
31 ; An old-style MDLocation should not pass verify.
32 ; CHECK: DISubprogram does not Verify
33 !13 = !{i32 2, i32 2, !4, null}