]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - opencl/llvm.git/blob - test/DebugInfo/lto-comp-dir.ll
Reapply: Teach SROA how to update debug info for fragmented variables.
[opencl/llvm.git] / test / DebugInfo / lto-comp-dir.ll
1 ; REQUIRES: object-emission
3 ; RUN: %llc_dwarf < %s -filetype=obj | llvm-dwarfdump -debug-dump=line - | FileCheck %s
4 ; RUN: %llc_dwarf < %s -filetype=asm | FileCheck --check-prefix=ASM %s
6 ; If multiple line tables are emitted, one per CU, those line tables can
7 ; unambiguously rely on the comp_dir of their owning CU and use directory '0'
8 ; to refer to it.
10 ; CHECK: .debug_line contents:
11 ; CHECK-NEXT: Line table prologue:
12 ; CHECK-NOT: include_directories
13 ; CHECK: file_names[   1]   0 {{.*}} a.cpp
14 ; CHECK-NOT: file_names
16 ; CHECK: Line table prologue:
17 ; CHECK-NOT: include_directories
18 ; CHECK: file_names[   1]   0 {{.*}} b.cpp
19 ; CHECK-NOT: file_names
21 ; However, if a single line table is emitted and shared between CUs, the
22 ; comp_dir is ambiguous and relying on it would lead to different path
23 ; interpretations depending on which CU lead to the table - so ensure that
24 ; full paths are always emitted in this case, never comp_dir relative.
26 ; ASM: .file   1 "/tmp/dbginfo/a{{[/\\]+}}a.cpp"
27 ; ASM: .file   2 "/tmp/dbginfo/b{{[/\\]+}}b.cpp"
29 ; Generated from the following source compiled to bitcode from within their
30 ; respective directories (with debug info) and linked together with llvm-link
32 ; a/a.cpp
33 ; void func() {
34 ; }
36 ; b/b.cpp
37 ; void func();
38 ; int main() {
39 ;   func();
40 ; }
42 ; Function Attrs: nounwind uwtable
43 define void @_Z4funcv() #0 {
44 entry:
45   ret void, !dbg !19
46 }
48 ; Function Attrs: uwtable
49 define i32 @main() #1 {
50 entry:
51   call void @_Z4funcv(), !dbg !20
52   ret i32 0, !dbg !21
53 }
55 attributes #0 = { nounwind uwtable "less-precise-fpmad"="false" "no-frame-pointer-elim"="true" "no-frame-pointer-elim-non-leaf" "no-infs-fp-math"="false" "no-nans-fp-math"="false" "stack-protector-buffer-size"="8" "unsafe-fp-math"="false" "use-soft-float"="false" }
56 attributes #1 = { uwtable "less-precise-fpmad"="false" "no-frame-pointer-elim"="true" "no-frame-pointer-elim-non-leaf" "no-infs-fp-math"="false" "no-nans-fp-math"="false" "stack-protector-buffer-size"="8" "unsafe-fp-math"="false" "use-soft-float"="false" }
58 !llvm.dbg.cu = !{!0, !8}
59 !llvm.module.flags = !{!16, !17}
60 !llvm.ident = !{!18, !18}
62 !0 = !{!"0x11\004\00clang version 3.5.0 \000\00\000\00\001", !1, !2, !2, !3, !2, !2} ; [ DW_TAG_compile_unit ]
63 !1 = !{!"a.cpp", !"/tmp/dbginfo/a"}
64 !2 = !{}
65 !3 = !{!4}
66 !4 = !{!"0x2e\00func\00func\00_Z4funcv\001\000\001\000\006\00256\000\001", !1, !5, !6, null, void ()* @_Z4funcv, null, null, !2} ; [ DW_TAG_subprogram ] [line 1] [def] [func]
67 !5 = !{!"0x29", !1}          ; [ DW_TAG_file_type ] [/tmp/dbginfo/a/a.cpp]
68 !6 = !{!"0x15\00\000\000\000\000\000\000", i32 0, null, null, !7, null, null, null} ; [ DW_TAG_subroutine_type ] [line 0, size 0, align 0, offset 0] [from ]
69 !7 = !{null}
70 !8 = !{!"0x11\004\00clang version 3.5.0 \000\00\000\00\001", !9, !2, !2, !10, !2, !2} ; [ DW_TAG_compile_unit ]
71 !9 = !{!"b.cpp", !"/tmp/dbginfo/b"}
72 !10 = !{!11}
73 !11 = !{!"0x2e\00main\00main\00\002\000\001\000\006\00256\000\002", !9, !12, !13, null, i32 ()* @main, null, null, !2} ; [ DW_TAG_subprogram ] [line 2] [def] [main]
74 !12 = !{!"0x29", !9}         ; [ DW_TAG_file_type ] [/tmp/dbginfo/b/b.cpp]
75 !13 = !{!"0x15\00\000\000\000\000\000\000", i32 0, null, null, !14, null, null, null} ; [ DW_TAG_subroutine_type ] [line 0, size 0, align 0, offset 0] [from ]
76 !14 = !{!15}
77 !15 = !{!"0x24\00int\000\0032\0032\000\000\005", null, null} ; [ DW_TAG_base_type ] [int] [line 0, size 32, align 32, offset 0, enc DW_ATE_signed]
78 !16 = !{i32 2, !"Dwarf Version", i32 4}
79 !17 = !{i32 1, !"Debug Info Version", i32 2}
80 !18 = !{!"clang version 3.5.0 "}
81 !19 = !{i32 2, i32 0, !4, null}
82 !20 = !{i32 3, i32 0, !11, null}
83 !21 = !{i32 4, i32 0, !11, null}