1 ; REQUIRES: object-emission
3 ; RUN: %llc_dwarf < %s -filetype=obj | llvm-dwarfdump -debug-dump=line - | FileCheck %s
4 ; RUN: %llc_dwarf < %s -filetype=asm | FileCheck --check-prefix=ASM %s
6 ; If multiple line tables are emitted, one per CU, those line tables can
7 ; unambiguously rely on the comp_dir of their owning CU and use directory '0'
8 ; to refer to it.
10 ; CHECK: .debug_line contents:
11 ; CHECK-NEXT: Line table prologue:
12 ; CHECK-NOT: include_directories
13 ; CHECK: file_names[ 1] 0 {{.*}} a.cpp
14 ; CHECK-NOT: file_names
16 ; CHECK: Line table prologue:
17 ; CHECK-NOT: include_directories
18 ; CHECK: file_names[ 1] 0 {{.*}} b.cpp
19 ; CHECK-NOT: file_names
21 ; However, if a single line table is emitted and shared between CUs, the
22 ; comp_dir is ambiguous and relying on it would lead to different path
23 ; interpretations depending on which CU lead to the table - so ensure that
24 ; full paths are always emitted in this case, never comp_dir relative.
26 ; ASM: .file 1 "/tmp/dbginfo/a{{[/\\]+}}a.cpp"
27 ; ASM: .file 2 "/tmp/dbginfo/b{{[/\\]+}}b.cpp"
29 ; Generated from the following source compiled to bitcode from within their
30 ; respective directories (with debug info) and linked together with llvm-link
32 ; a/a.cpp
33 ; void func() {
34 ; }
36 ; b/b.cpp
37 ; void func();
38 ; int main() {
39 ; func();
40 ; }
42 ; Function Attrs: nounwind uwtable
43 define void @_Z4funcv() #0 {
44 entry:
45 ret void, !dbg !19
46 }
48 ; Function Attrs: uwtable
49 define i32 @main() #1 {
50 entry:
51 call void @_Z4funcv(), !dbg !20
52 ret i32 0, !dbg !21
53 }
55 attributes #0 = { nounwind uwtable "less-precise-fpmad"="false" "no-frame-pointer-elim"="true" "no-frame-pointer-elim-non-leaf" "no-infs-fp-math"="false" "no-nans-fp-math"="false" "stack-protector-buffer-size"="8" "unsafe-fp-math"="false" "use-soft-float"="false" }
56 attributes #1 = { uwtable "less-precise-fpmad"="false" "no-frame-pointer-elim"="true" "no-frame-pointer-elim-non-leaf" "no-infs-fp-math"="false" "no-nans-fp-math"="false" "stack-protector-buffer-size"="8" "unsafe-fp-math"="false" "use-soft-float"="false" }
58 !llvm.dbg.cu = !{!0, !8}
59 !llvm.module.flags = !{!16, !17}
60 !llvm.ident = !{!18, !18}
62 !0 = metadata !{metadata !"0x11\004\00clang version 3.5.0 \000\00\000\00\001", metadata !1, metadata !2, metadata !2, metadata !3, metadata !2, metadata !2} ; [ DW_TAG_compile_unit ]
63 !1 = metadata !{metadata !"a.cpp", metadata !"/tmp/dbginfo/a"}
64 !2 = metadata !{}
65 !3 = metadata !{metadata !4}
66 !4 = metadata !{metadata !"0x2e\00func\00func\00_Z4funcv\001\000\001\000\006\00256\000\001", metadata !1, metadata !5, metadata !6, null, void ()* @_Z4funcv, null, null, metadata !2} ; [ DW_TAG_subprogram ] [line 1] [def] [func]
67 !5 = metadata !{metadata !"0x29", metadata !1} ; [ DW_TAG_file_type ] [/tmp/dbginfo/a/a.cpp]
68 !6 = metadata !{metadata !"0x15\00\000\000\000\000\000\000", i32 0, null, null, metadata !7, null, null, null} ; [ DW_TAG_subroutine_type ] [line 0, size 0, align 0, offset 0] [from ]
69 !7 = metadata !{null}
70 !8 = metadata !{metadata !"0x11\004\00clang version 3.5.0 \000\00\000\00\001", metadata !9, metadata !2, metadata !2, metadata !10, metadata !2, metadata !2} ; [ DW_TAG_compile_unit ]
71 !9 = metadata !{metadata !"b.cpp", metadata !"/tmp/dbginfo/b"}
72 !10 = metadata !{metadata !11}
73 !11 = metadata !{metadata !"0x2e\00main\00main\00\002\000\001\000\006\00256\000\002", metadata !9, metadata !12, metadata !13, null, i32 ()* @main, null, null, metadata !2} ; [ DW_TAG_subprogram ] [line 2] [def] [main]
74 !12 = metadata !{metadata !"0x29", metadata !9} ; [ DW_TAG_file_type ] [/tmp/dbginfo/b/b.cpp]
75 !13 = metadata !{metadata !"0x15\00\000\000\000\000\000\000", i32 0, null, null, metadata !14, null, null, null} ; [ DW_TAG_subroutine_type ] [line 0, size 0, align 0, offset 0] [from ]
76 !14 = metadata !{metadata !15}
77 !15 = metadata !{metadata !"0x24\00int\000\0032\0032\000\000\005", null, null} ; [ DW_TAG_base_type ] [int] [line 0, size 32, align 32, offset 0, enc DW_ATE_signed]
78 !16 = metadata !{i32 2, metadata !"Dwarf Version", i32 4}
79 !17 = metadata !{i32 1, metadata !"Debug Info Version", i32 2}
80 !18 = metadata !{metadata !"clang version 3.5.0 "}
81 !19 = metadata !{i32 2, i32 0, metadata !4, null}
82 !20 = metadata !{i32 3, i32 0, metadata !11, null}
83 !21 = metadata !{i32 4, i32 0, metadata !11, null}