1 ; REQUIRES: object-emission
3 ; RUN: %llc_dwarf -filetype=obj -O0 < %s | llvm-dwarfdump -debug-dump=info - | FileCheck %s
5 ; generated by clang from:
6 ; struct foo {
7 ; void f1();
8 ; void f2();
9 ; };
10 ;
11 ; void foo::f1() {
12 ; }
14 ; CHECK: DW_TAG_structure_type
15 ; CHECK-NEXT: DW_AT_name {{.*}} "foo"
16 ; CHECK-NOT: NULL
17 ; CHECK: DW_TAG_subprogram
18 ; CHECK-NOT: NULL
19 ; CHECK: DW_AT_name {{.*}} "f1"
20 ; CHECK: DW_TAG_subprogram
21 ; CHECK-NOT: NULL
22 ; CHECK: DW_AT_name {{.*}} "f2"
25 %struct.foo = type { i8 }
27 ; Function Attrs: nounwind uwtable
28 define void @_ZN3foo2f1Ev(%struct.foo* %this) #0 align 2 {
29 entry:
30 %this.addr = alloca %struct.foo*, align 8
31 store %struct.foo* %this, %struct.foo** %this.addr, align 8
32 call void @llvm.dbg.declare(metadata !{%struct.foo** %this.addr}, metadata !16, metadata !{metadata !"0x102"}), !dbg !18
33 %this1 = load %struct.foo** %this.addr
34 ret void, !dbg !19
35 }
37 ; Function Attrs: nounwind readnone
38 declare void @llvm.dbg.declare(metadata, metadata, metadata) #1
40 attributes #0 = { nounwind uwtable "less-precise-fpmad"="false" "no-frame-pointer-elim"="true" "no-frame-pointer-elim-non-leaf" "no-infs-fp-math"="false" "no-nans-fp-math"="false" "stack-protector-buffer-size"="8" "unsafe-fp-math"="false" "use-soft-float"="false" }
41 attributes #1 = { nounwind readnone }
43 !llvm.dbg.cu = !{!0}
44 !llvm.module.flags = !{!15, !20}
46 !0 = metadata !{metadata !"0x11\004\00clang version 3.4 \000\00\000\00\000", metadata !1, metadata !2, metadata !3, metadata !13, metadata !2, metadata !2} ; [ DW_TAG_compile_unit ] [/tmp/dbginfo/member-order.cpp] [DW_LANG_C_plus_plus]
47 !1 = metadata !{metadata !"member-order.cpp", metadata !"/tmp/dbginfo"}
48 !2 = metadata !{}
49 !3 = metadata !{metadata !4}
50 !4 = metadata !{metadata !"0x13\00foo\001\008\008\000\000\000", metadata !1, null, null, metadata !5, null, null, metadata !"_ZTS3foo"} ; [ DW_TAG_structure_type ] [foo] [line 1, size 8, align 8, offset 0] [def] [from ]
51 !5 = metadata !{metadata !6, metadata !11}
52 !6 = metadata !{metadata !"0x2e\00f1\00f1\00_ZN3foo2f1Ev\002\000\000\000\006\00256\000\002", metadata !1, metadata !4, metadata !7, null, null, null, i32 0, metadata !10} ; [ DW_TAG_subprogram ] [line 2] [f1]
53 !7 = metadata !{metadata !"0x15\00\000\000\000\000\000\000", i32 0, null, null, metadata !8, null, null, null} ; [ DW_TAG_subroutine_type ] [line 0, size 0, align 0, offset 0] [from ]
54 !8 = metadata !{null, metadata !9}
55 !9 = metadata !{metadata !"0xf\00\000\0064\0064\000\001088", null, null, metadata !"_ZTS3foo"} ; [ DW_TAG_pointer_type ] [line 0, size 64, align 64, offset 0] [artificial] [from _ZTS3foo]
56 !10 = metadata !{i32 786468}
57 !11 = metadata !{metadata !"0x2e\00f2\00f2\00_ZN3foo2f2Ev\003\000\000\000\006\00256\000\003", metadata !1, metadata !4, metadata !7, null, null, null, i32 0, metadata !12} ; [ DW_TAG_subprogram ] [line 3] [f2]
58 !12 = metadata !{i32 786468}
59 !13 = metadata !{metadata !14}
60 !14 = metadata !{metadata !"0x2e\00f1\00f1\00_ZN3foo2f1Ev\006\000\001\000\006\00256\000\006", metadata !1, null, metadata !7, null, void (%struct.foo*)* @_ZN3foo2f1Ev, null, metadata !6, metadata !2} ; [ DW_TAG_subprogram ] [line 6] [def] [f1]
61 !15 = metadata !{i32 2, metadata !"Dwarf Version", i32 4}
62 !16 = metadata !{metadata !"0x101\00this\0016777216\001088", metadata !14, null, metadata !17} ; [ DW_TAG_arg_variable ] [this] [line 0]
63 !17 = metadata !{metadata !"0xf\00\000\0064\0064\000\000", null, null, metadata !"_ZTS3foo"} ; [ DW_TAG_pointer_type ] [line 0, size 64, align 64, offset 0] [from _ZTS3foo]
64 !18 = metadata !{i32 0, i32 0, metadata !14, null}
65 !19 = metadata !{i32 7, i32 0, metadata !14, null}
66 !20 = metadata !{i32 1, metadata !"Debug Info Version", i32 2}